您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 53369 - Blind rivets Closed End countersunk head (FASTEKS® FBR KCK…SSA2), stainless steel A2
Bossard Catalog
02 Specific Fastening Technologies
02.200 Rivet technology
02.200.100 Blind rivets
02.200.100.30 Closed end blind rivets
BN 53369 Blind rivets Standard dome head
Powered by
CAD模型選擇
{bossard/02/02_200/02_200_100/02_200_100_30/bn_53369/bn_53369.prj},{NB=BN 53369 3803205 blind rivet Closed End countersunk head 3.2x11 (KL=5)},{CNSORDERNO=3803205},{BNARTNR=3803205},{BNNORM1=FASTEKS® FBR KCK...SSA2},{CNSMAT=Niet / Dorn: INOX A2},{BNMAT=Niet / Dorn: INOX A2},{BNSURFACE=blank},{NRCODE=KCK 3211 SSA2},{BOHRDURCHMESS=3.3},{D1=3.2},{L=11.0},{KL=5},{D2=6.500},{C=0.300},{S=1.300},{R=0.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NRCODE
Code
ⁿ/ₐ
BOHRDURCHMESS
Borehole diameter max.
ⁿ/ₐ
D1
Diameter
[mm]
L
Length +1/-0.2
[mm]
D2
Diameter
[mm]
S
Head height
[mm]
BN 53369 3803123 blind ri...
3803123
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 3208 SSA2
3.3
3.2
8.0
6.500
1.300
BN 53369 3803382 blind ri...
3803382
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 3210 SSA2
3.3
3.2
9.5
6.500
1.300
BN 53369 3803205 blind ri...
3803205
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 3211 SSA2
3.3
3.2
11.0
6.500
1.300
BN 53369 3803145 blind ri...
3803145
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 4010 SSA2
4.1
4.0
9.5
8.000
1.700
BN 53369 3802882 blind ri...
3802882
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 4011 SSA2
4.1
4.0
11.0
8.000
1.700
BN 53369 3803175 blind ri...
3803175
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 4810 SSA2
4.9
4.8
9.5
9.500
2.000
BN 53369 3802687 blind ri...
3802687
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 4811 SSA2
4.9
4.8
11.0
9.500
2.000
BN 53369 3803283 blind ri...
3803283
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 4813 SSA2
4.9
4.8
13.0
9.500
2.000
BN 53369 3803094 blind ri...
3803094
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 4815 SSA2
4.9
4.8
14.5
9.500
2.000
BN 53369 3802990 blind ri...
3802990
FASTEKS® FBR KCK...SSA2
Rivet / Mandrel: stainles...
plain
KCK 4816 SSA2
4.9
4.8
16.0
9.500
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求