您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 4908 - Pozi pan head thread forming screws type C, form Z, metric thread (DIN 7500 C), A2, added lubricant
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 4908 Pozi pan head thread forming screws type C, form Z, metric thread
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_4908/bn_4908.prj},{NB=BN 4908 1183737 pozi pan head thread forming screw M5x20},{CNSORDERNO=1183737},{BNARTNR=1183737},{BNNORM1=DIN 7500 C},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=mit Gleitschicht},{FORM=CE},{D=5.000},{P=0.800},{L=20.000},{A=1.600},{X=2.000},{DK=10.000},{K=3.950},{R=0.200},{RF=8.000},{MZ=5.000},{EZ=3.100},{Y=7.000},{V=1.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Thread core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face
[mm]
B
Thread length
[mm]
X
Thread rudiment
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
R
Transition radius under head
[mm]
RF
Radius of the raised portion of a head
[mm]
MZ
Wing diameter of cross recesses Form Z
[mm]
EZ
Penetration depth form Z
[mm]
Y
Angle of the cone
[mm]
BN 4908 1183494 pozi pan ...
1183494
DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
5.000
0.900
1.980
1.100
5.000
2.120
0.100
4.000
2.600
1.520
8.000
BN 4908 1183508 pozi pan ...
1183508
DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
6.000
0.900
2.980
1.100
5.000
2.120
0.100
4.000
2.600
1.520
8.000
BN 4908 1183516 pozi pan ...
1183516
DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
8.000
0.900
4.980
1.100
5.000
2.120
0.100
4.000
2.600
1.520
8.000
BN 4908 1183524 pozi pan ...
1183524
DIN 7500 C
Stainless steel A2
added lubricant
2.500
1.948
0.450
10.000
0.900
6.980
1.100
5.000
2.120
0.100
4.000
2.600
1.520
8.000
BN 4908 1183532 pozi pan ...
1183532
DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
5.000
1.000
1.480
1.250
6.000
2.520
0.100
5.000
3.000
1.930
8.000
BN 4908 1183540 pozi pan ...
1183540
DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
6.000
1.000
2.480
1.250
6.000
2.520
0.100
5.000
3.000
1.930
8.000
BN 4908 1183559 pozi pan ...
1183559
DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
8.000
1.000
4.480
1.250
6.000
2.520
0.100
5.000
3.000
1.930
8.000
BN 4908 1183575 pozi pan ...
1183575
DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
10.000
1.000
6.480
1.250
6.000
2.520
0.100
5.000
3.000
1.930
8.000
BN 4908 1183583 pozi pan ...
1183583
DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
12.000
1.000
8.480
1.250
6.000
2.520
0.100
5.000
3.000
1.930
8.000
BN 4908 1183591 pozi pan ...
1183591
DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
16.000
1.000
12.480
1.250
6.000
2.520
0.100
5.000
3.000
1.930
8.000
BN 4908 1183605 pozi pan ...
1183605
DIN 7500 C
Stainless steel A2
added lubricant
3.000
2.387
0.500
20.000
1.000
16.480
1.250
6.000
2.520
0.100
5.000
3.000
1.930
8.000
BN 4908 1183613 pozi pan ...
1183613
DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
6.000
1.400
1.350
1.750
8.000
3.250
0.200
6.500
4.300
2.360
7.000
BN 4908 1183621 pozi pan ...
1183621
DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
8.000
1.400
3.350
1.750
8.000
3.250
0.200
6.500
4.300
2.360
7.000
BN 4908 1183648 pozi pan ...
1183648
DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
10.000
1.400
5.350
1.750
8.000
3.250
0.200
6.500
4.300
2.360
7.000
BN 4908 1183656 pozi pan ...
1183656
DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
12.000
1.400
7.350
1.750
8.000
3.250
0.200
6.500
4.300
2.360
7.000
BN 4908 1183664 pozi pan ...
1183664
DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
16.000
1.400
11.350
1.750
8.000
3.250
0.200
6.500
4.300
2.360
7.000
BN 4908 1183672 pozi pan ...
1183672
DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
20.000
1.400
15.350
1.750
8.000
3.250
0.200
6.500
4.300
2.360
7.000
BN 4908 1578448 pozi pan ...
1578448
DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
25.000
1.400
20.350
1.750
8.000
3.250
0.200
6.500
4.300
2.360
7.000
BN 4908 1578456 pozi pan ...
1578456
DIN 7500 C
Stainless steel A2
added lubricant
4.000
3.141
0.700
30.000
1.400
25.350
1.750
8.000
3.250
0.200
6.500
4.300
2.360
7.000
BN 4908 1183680 pozi pan ...
1183680
DIN 7500 C
Stainless steel A2
added lubricant
5.000
4.019
0.800
8.000
1.600
2.450
2.000
10.000
3.950
0.200
8.000
5.000
3.100
7.000
BN 4908 1183699 pozi pan ...
1183699
DIN 7500 C
Stainless steel A2
added lubricant
5.000
4.019
0.800
10.000
1.600
4.450
2.000
10.000
3.950
0.200
8.000
5.000
3.100
7.000
BN 4908 1183702 pozi pan ...
1183702
DIN 7500 C
Stainless steel A2
added lubricant
5.000
4.019
0.800
12.000
1.600
6.450
2.000
10.000
3.950
0.200
8.000
5.000
3.100
7.000
BN 4908 1183729 pozi pan ...
1183729
DIN 7500 C
Stainless steel A2
added lubricant
5.000
4.019
0.800
16.000
1.600
10.450
2.000
10.000
3.950
0.200
8.000
5.000
3.100
7.000
BN 4908 1183737 pozi pan ...
1183737
DIN 7500 C
Stainless steel A2
added lubricant
5.000
4.019
0.800
20.000
1.600
14.450
2.000
10.000
3.950
0.200
8.000
5.000
3.100
7.000
BN 4908 1578464 pozi pan ...
1578464
DIN 7500 C
Stainless steel A2
added lubricant
5.000
4.019
0.800
25.000
1.600
19.450
2.000
10.000
3.950
0.200
8.000
5.000
3.100
7.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 2724 - Pozi pan head thread forming screws type C, form Z, metric thread...
Bossard Catalog
31.10.2023
BN 20170 - Serrated hex flange head cap screws (~DIN 6921), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 5653 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type ...
Bossard Catalog
31.10.2023
BN 4852 - Hexalobular (6 Lobe) socket head cap screws, fully threaded (ISO ...
Bossard Catalog
31.10.2023
BN 2723 - Pozi cheese head thread forming screws form Z, metric thread (DIN...
Bossard Catalog
31.10.2023
BN 72 - Hex head bolts partially threaded (DIN 931; ISO 4014), cl. 10.9, bl...
Bossard Catalog
31.10.2023
BN 14065 - Pozi pan head tapping screws form Z, with flat end type F (DIN 7...
Bossard Catalog
31.10.2023
BN 760 - Split spring lock washers with bent end (DIN 127 A), spring steel,...
Bossard Catalog
31.10.2023
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
DIN 7500 M - Steel zinc-plated, cross-slot pozidrive
Böllhoff
26.10.2021
DIN 7500 M Steel zinc-plated, Hexalobular drive
Böllhoff
26.10.2021
BN 3327 - Pozi flat countersunk head thread forming screws type M, form Z, ...
Bossard Catalog
31.10.2023
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
26.01.2023
DIN 7500 C - Steel zinc-plated, Hexalobular drive
Böllhoff
26.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求