您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bossard Inch
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Inch
BN 48177 - Socket head shoulder screws, Coarse thread, Steel, Alloy Steel, Plain Finish (ASME B18.3)
Bossard Inch
Socket screws
Various types of screws
Powered by
CAD模型選擇
{bossard_inch/socket_screws/various_types_of_screws/bn_48177.prj},{NB=BN 48177 3400451 socket head shoulder screw 1/2x1.5},{CNSORDERNO=3400451},{BNARTNR=3400451},{BNNORM1=ASME B18.3},{BNMAT=Steel},{CNSMAT=Steel},{BNQUALITY=Alloy Steel},{BNSURFACE=Plain Finish},{NS=0.50000000},{TT=.375-16 UNC-3A},{L=1.5000},{E=0.625},{SL=Standard},{SD=0.5 x 1.5},{SDNB=0.5x1.5},{DMAX=0.4980},{DMIN=0.4960},{AMAX=0.750},{AMIN=0.729},{HMAX=0.312},{HMIN=0.302},{C=0.040},{J=0.250},{T=0.188},{M=0.550},{R=0.020},{K=0.477},{F=0.093},{D1=0.3750},{GMAX=0.304},{GMIN=0.291},{I=0.125},{NMAX=0.035},{NMIN=0.029},{JMAX=0.2530},{JMIN=0.2500},{P1=0.063},{HP=U500A50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNQUALITY
Quality
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NS
Nominal Size (Basic Shoulder Diameter)
[Inch]
TT
Thread Type
ⁿ/ₐ
L
Length
[Inch]
E
Thread Length - Basic
[Inch]
SL
Standard Lengths
ⁿ/ₐ
SD
Size Description
ⁿ/ₐ
D
D - Average
[Inch]
A
A - Average
[Inch]
H
H - Average
[Inch]
C
Chamfer or Radius - Max.
[Inch]
J
Hexagon Socket Size - Nom.
[Inch]
T
Key Engagement - Min.
[Inch]
M
Fillet Transition Diameter - Max.
[Inch]
R
Head Fillet Radius - Min.
[Inch]
K
Shoulder Neck Diameter - Min.
[Inch]
F
Shoulder Neck Width - Max.
[Inch]
D1
Thread Diameter - Nom.
[Inch]
G
G - Average
[Inch]
I
Thread Neck Width - Max.
[Inch]
N
N - Average
[Inch]
P
Chamfer or Radius - Max.
[Inch]
J1
J - Average
[Inch]
P1
Thread Pitch
[Inch]
BN 48177 3486779 socket h...
3486779
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
0.2500
0.375
Standard
0.25 x 0.25
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3400443 socket h...
3400443
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
0.3750
0.375
Standard
0.25 x 0.375
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3465041 socket h...
3465041
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
0.5000
0.375
Standard
0.25 x 0.5
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3400444 socket h...
3400444
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
0.6250
0.375
Standard
0.25 x 0.625
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3465042 socket h...
3465042
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
0.7500
0.375
Standard
0.25 x 0.75
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3465043 socket h...
3465043
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
1.0000
0.375
Standard
0.25 x 1
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3465044 socket h...
3465044
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
1.2500
0.375
Standard
0.25 x 1.25
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3465045 socket h...
3465045
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
1.5000
0.375
Standard
0.25 x 1.5
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3486919 socket h...
3486919
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
1.7500
0.375
Standard
0.25 x 1.75
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3486920 socket h...
3486920
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
2.0000
0.375
Standard
0.25 x 2
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3486921 socket h...
3486921
ASME B18.3
Steel
Alloy Steel
Plain Finish
1/4
.190-24 UNC-3A
2.5000
0.375
Standard
0.25 x 2.5
0.247
0.366
0.182
0.020
0.125
0.094
0.276
0.009
0.227
0.093
0.1900
0.138
0.083
0.020
0.010
0.126
0.042
BN 48177 3486924 socket h...
3486924
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
0.2500
0.438
Standard
0.3125 x 0.25
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3465046 socket h...
3465046
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
0.3750
0.438
Standard
0.3125 x 0.375
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3465047 socket h...
3465047
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
0.5000
0.438
Standard
0.3125 x 0.5
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3465048 socket h...
3465048
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
0.6250
0.438
Standard
0.3125 x 0.625
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3465049 socket h...
3465049
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
0.7500
0.438
Standard
0.3125 x 0.75
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3465050 socket h...
3465050
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
1.0000
0.438
Standard
0.3125 x 1
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3465051 socket h...
3465051
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
1.2500
0.438
Standard
0.3125 x 1.25
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3465052 socket h...
3465052
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
1.5000
0.438
Standard
0.3125 x 1.5
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3486926 socket h...
3486926
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
1.7500
0.438
Standard
0.3125 x 1.75
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3486928 socket h...
3486928
ASME B18.3
Steel
Alloy Steel
Plain Finish
5/16
.250-20 UNC-3A
2.0000
0.438
Standard
0.3125 x 2
0.309
0.428
0.214
0.026
0.156
0.117
0.345
0.012
0.289
0.093
0.2500
0.188
0.100
0.025
0.010
0.157
0.050
BN 48177 3486929 socket h...
3486929
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.3125-18 UNC-3A
0.3125
0.500
Non-Standard
0.375 x 0.312
0.372
0.552
0.245
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.243
0.111
0.028
0.010
0.189
0.056
BN 48177 3400445 socket h...
3400445
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.3125-18 UNC-3A
0.3750
0.500
Standard
0.375 x 0.375
0.372
0.552
0.245
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.243
0.111
0.028
0.010
0.189
0.056
BN 48177 3465053 socket h...
3465053
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.3125-18 UNC-3A
0.5000
0.500
Standard
0.375 x 0.5
0.372
0.552
0.245
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.243
0.111
0.028
0.010
0.189
0.056
BN 48177 3400446 socket h...
3400446
ASME B18.3
Steel
Alloy Steel
Plain Finish
3/8
.3125-18 UNC-3A
0.6250
0.500
Standard
0.375 x 0.625
0.372
0.552
0.245
0.031
0.188
0.141
0.413
0.015
0.352
0.093
0.3125
0.243
0.111
0.028
0.010
0.189
0.056
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 48787 - Wing nuts type A, Coarse thread, Stainless Steel, 18-8, Plain Fi...
Bossard Inch
29.11.2018
BN 43544 - Hex head cap screws, Full thread and coarse thread, Steel, Grade...
Bossard Inch
29.11.2018
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chr...
Bossard Inch
29.11.2018
BN 48372 - Fender washers, Steel, Grade Not Designated, Zinc Clear Plated C...
Bossard Inch
29.11.2018
BN 48191 - Socket head cap screws, Full thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48142 - Hex head cap screw, Partial thread and coarse thread, Steel, Gra...
Bossard Inch
29.11.2018
BN 48185 - Hex head cap screws, Partial thread and coarse thread, Stainless...
Bossard Inch
29.11.2018
BN 48208 - Phillips flat head machine screws, Full thread and coarse thread...
Bossard Inch
29.11.2018
BN 48800 - Phil ph mach screws w ext tooth l/w sems, Full thread and fine t...
Bossard Inch
29.11.2018
BN 48651 - Fender washers, Stainless Steel, 18-8, Plain Finish (ASME B18.22...
Bossard Inch
29.11.2018
BN 48621 - Hex nylon insert lock nuts type NE, Coarse thread, Steel, Grade ...
Bossard Inch
29.11.2018
BN 48728 - Hex flange serrated nuts, Fine thread, Steel, Case Hardened, Pla...
Bossard Inch
29.11.2018
BN 49540 - Slotted round head machine screws, Partial thread and fine threa...
Bossard Inch
29.11.2018
BN 48251 - Phil ph mach screws w ext tooth l/w sems, Full thread and coarse...
Bossard Inch
29.11.2018
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求