您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 337 - Slotted spring pins heavy duty (ISO 8752; ~DIN 1481), stainless steel 1.4310
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.400 Pins
01.100.400.10 Spiral / Spring pins
BN 337 Slotted spring pins heavy duty
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_400/01_100_400_10/bn_337/bn_337.prj},{NB=BN 337 1076302 slotted spring pin 5x20},{CNSORDERNO=1076302},{BNARTNR=1076302},{BNNORM1=ISO 8752},{BNNORM2=~DIN 1481},{CNSMAT=INOX 1.4310},{BNMAT=INOX 1.4310},{BNSURFACE=},{D1=5.0},{L=20},{DA=3.400},{A=0.900},{B=1.000},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D1
Nominal diameter
[mm]
L
Nominal length
[mm]
DA
Inner diameter
[mm]
A
Point height
[mm]
B
Wing tip edge ride
[mm]
BN 337 1578499 slotted sp...
1578499
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.0
4
0.800
0.150
0.200
BN 337 1578502 slotted sp...
1578502
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.0
5
0.800
0.150
0.200
BN 337 1578510 slotted sp...
1578510
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.0
6
0.800
0.150
0.200
BN 337 1578529 slotted sp...
1578529
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.0
8
0.800
0.150
0.200
BN 337 1578537 slotted sp...
1578537
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.0
10
0.800
0.150
0.200
BN 337 1075845 slotted sp...
1075845
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
4
1.100
0.250
0.300
BN 337 1075853 slotted sp...
1075853
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
5
1.100
0.250
0.300
BN 337 1075861 slotted sp...
1075861
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
6
1.100
0.250
0.300
BN 337 1075888 slotted sp...
1075888
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
8
1.100
0.250
0.300
BN 337 1075896 slotted sp...
1075896
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
10
1.100
0.250
0.300
BN 337 1170287 slotted sp...
1170287
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
12
1.100
0.250
0.300
BN 337 1170295 slotted sp...
1170295
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
14
1.100
0.250
0.300
BN 337 1170333 slotted sp...
1170333
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
16
1.100
0.250
0.300
BN 337 1170392 slotted sp...
1170392
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
18
1.100
0.250
0.300
BN 337 1170449 slotted sp...
1170449
ISO 8752
~DIN 1481
Stainless steel 1.4310
1.5
20
1.100
0.250
0.300
BN 337 1075918 slotted sp...
1075918
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
4
1.500
0.350
0.400
BN 337 1075926 slotted sp...
1075926
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
5
1.500
0.350
0.400
BN 337 1075934 slotted sp...
1075934
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
6
1.500
0.350
0.400
BN 337 1075942 slotted sp...
1075942
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
8
1.500
0.350
0.400
BN 337 1075950 slotted sp...
1075950
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
10
1.500
0.350
0.400
BN 337 1170465 slotted sp...
1170465
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
12
1.500
0.350
0.400
BN 337 1170503 slotted sp...
1170503
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
14
1.500
0.350
0.400
BN 337 1170511 slotted sp...
1170511
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
16
1.500
0.350
0.400
BN 337 1170538 slotted sp...
1170538
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
18
1.500
0.350
0.400
BN 337 1170546 slotted sp...
1170546
ISO 8752
~DIN 1481
Stainless steel 1.4310
2.0
20
1.500
0.350
0.400
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 31113 - Parallel pins (ISO 2338), stainless steel A4
Bossard Catalog
26.01.2023
BN 686 - Heavy-duty spring pins with serrated slot (VSM 12785), stainless s...
Bossard Catalog
26.01.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 876 - Slotted spring pins heavy duty (ISO 8752; DIN 1481), steel hardene...
Bossard Catalog
31.10.2023
BN 82213 - Pozi flat countersunk head machine screws form Z (DIN 965 A; ~IS...
Bossard Catalog
26.01.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 818 - Retaining rings for shafts standard design (DIN 471), spring steel...
Bossard Catalog
31.10.2023
BN 483 - Clevis pins with hole for fork heads (DIN 1434 B), Ø 6-14 SS Uq St...
Bossard Catalog
31.10.2023
BN 613 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762),...
Bossard Catalog
26.01.2023
BN 2111 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
BN 878 - Slotted spring pins light duty (ISO 13337; ~DIN 7346), steel harde...
Bossard Catalog
31.10.2023
BN 660 - Phillips pan head machine screws form H (DIN 7985 A; ISO 7045), A2
Bossard Catalog
26.01.2023
BN 684 - Parallel pins (ISO 2338; ~DIN 7), stainless steel A1/A2
Bossard Catalog
26.01.2023
BN 31116 - Split pins (DIN 94; ISO 1234), stainless steel A4
Bossard Catalog
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求