您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 3319 - Hex stand-offs with internal thread on both sides, free-cutting steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.70 Standoffs
BN 3319 Hex stand-offs with internal thread on both sides
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_70/bn_3319/bn_3319.prj},{NB=BN 3319 1543563 hex stand-off M4x20},{CNSORDERNO=1543563},{BNARTNR=1543563},{BNNORM1=},{BNMAT=Automatenstahl},{CNSMAT=Automatenstahl},{BNSURFACE=verzinkt-blau},{D=4.000},{P=0.700},{L=20.000},{B=20.000},{S=7.000},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
min.
[mm]
S
h11
[mm]
BN 3319 3664355 hex stand...
3664355
Free-cutting steel
zinc plated blue
2.500
1.948
0.450
5.000
5.000
5.500
BN 3319 3664356 hex stand...
3664356
Free-cutting steel
zinc plated blue
2.500
1.948
0.450
6.000
6.000
5.500
BN 3319 3664357 hex stand...
3664357
Free-cutting steel
zinc plated blue
2.500
1.948
0.450
8.000
8.000
5.500
BN 3319 3664358 hex stand...
3664358
Free-cutting steel
zinc plated blue
2.500
1.948
0.450
10.000
10.000
5.500
BN 3319 3664360 hex stand...
3664360
Free-cutting steel
zinc plated blue
2.500
1.948
0.450
12.000
12.000
5.500
BN 3319 3664362 hex stand...
3664362
Free-cutting steel
zinc plated blue
2.500
1.948
0.450
16.000
16.000
5.500
BN 3319 1384929 hex stand...
1384929
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
5.000
5.000
5.500
BN 3319 1384937 hex stand...
1384937
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
6.000
6.000
5.500
BN 3319 1384945 hex stand...
1384945
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
8.000
8.000
5.500
BN 3319 1384953 hex stand...
1384953
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
10.000
10.000
5.500
BN 3319 1384961 hex stand...
1384961
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
12.000
12.000
5.500
BN 3319 1384988 hex stand...
1384988
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
14.000
14.000
5.500
BN 3319 1384996 hex stand...
1384996
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
16.000
16.000
5.500
BN 3319 1385003 hex stand...
1385003
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
18.000
18.000
5.500
BN 3319 1385011 hex stand...
1385011
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
20.000
7.000
5.500
BN 3319 1385038 hex stand...
1385038
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
25.000
7.000
5.500
BN 3319 1385046 hex stand...
1385046
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
30.000
7.000
5.500
BN 3319 1385054 hex stand...
1385054
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
35.000
7.000
5.500
BN 3319 1385062 hex stand...
1385062
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
40.000
7.000
5.500
BN 3319 1385070 hex stand...
1385070
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
45.000
7.000
5.500
BN 3319 1385089 hex stand...
1385089
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
50.000
7.000
5.500
BN 3319 1385097 hex stand...
1385097
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
55.000
7.000
5.500
BN 3319 1385100 hex stand...
1385100
Free-cutting steel
zinc plated blue
3.000
2.387
0.500
60.000
7.000
5.500
BN 3319 1543490 hex stand...
1543490
Free-cutting steel
zinc plated blue
4.000
3.141
0.700
6.000
6.000
7.000
BN 3319 1543504 hex stand...
1543504
Free-cutting steel
zinc plated blue
4.000
3.141
0.700
8.000
8.000
7.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求