您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 33011 - Pozidriv pan head tapping screws form Z, with flat end type F (DIN 7981 F; ~ISO 7049), A2
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 33011 Pozidriv pan head tapping screws form Z, with flat end type F
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_33011/bn_33011.prj},{NB=BN 33011 5811560 cross recessed pan head tapping screw ST3.5x19},{CNSORDERNO=5811560},{BNARTNR=5811560},{BNNORM1=DIN 7981 F},{BNNORM2=~ISO 7049},{BNMAT=INOX A2},{CNSMAT=INOX A2},{BNSURFACE=},{D=3.5},{P=1.3},{L=19.0},{A=1.3},{DK=6.900},{K=2.600},{R=0.500},{RF=5.400},{MH=4.200},{TH=2.030},{Y=2.500},{DA=4.100},{Z1H=0.800},{Z1D2=8.000},{Z2H=0.800},{Z2D2=11.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
A
Distance from the last full form thread to the bearing face max.
[mm]
DK
Head diameter max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
MH
Wing diameter of cross recesses ~
[mm]
TH
Depth of the driving feature max.
[mm]
Y
Length of the cone max.
[mm]
BN 33011 3351695 cross re...
3351695
DIN 7981 F
~ISO 7049
Stainless steel A2
2.2
1.630
0.8
6.5
0.8
4.200
1.800
0.300
3.400
2.600
1.320
1.600
BN 33011 5811480 cross re...
5811480
DIN 7981 F
~ISO 7049
Stainless steel A2
2.9
2.180
1.1
6.5
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33011 5811490 cross re...
5811490
DIN 7981 F
~ISO 7049
Stainless steel A2
2.9
2.180
1.1
9.5
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33011 5811500 cross re...
5811500
DIN 7981 F
~ISO 7049
Stainless steel A2
2.9
2.180
1.1
13.0
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33011 5811510 cross re...
5811510
DIN 7981 F
~ISO 7049
Stainless steel A2
2.9
2.180
1.1
16.0
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33011 5811520 cross re...
5811520
DIN 7981 F
~ISO 7049
Stainless steel A2
2.9
2.180
1.1
19.0
1.1
5.600
2.200
0.400
4.400
3.000
1.800
2.100
BN 33011 5811530 cross re...
5811530
DIN 7981 F
~ISO 7049
Stainless steel A2
3.5
2.640
1.3
9.5
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33011 5811540 cross re...
5811540
DIN 7981 F
~ISO 7049
Stainless steel A2
3.5
2.640
1.3
13.0
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33011 5811550 cross re...
5811550
DIN 7981 F
~ISO 7049
Stainless steel A2
3.5
2.640
1.3
16.0
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33011 5811560 cross re...
5811560
DIN 7981 F
~ISO 7049
Stainless steel A2
3.5
2.640
1.3
19.0
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33011 5811570 cross re...
5811570
DIN 7981 F
~ISO 7049
Stainless steel A2
3.5
2.640
1.3
25.0
1.3
6.900
2.600
0.500
5.400
4.200
2.030
2.500
BN 33011 5811580 cross re...
5811580
DIN 7981 F
~ISO 7049
Stainless steel A2
4.2
3.100
1.4
9.5
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33011 5811590 cross re...
5811590
DIN 7981 F
~ISO 7049
Stainless steel A2
4.2
3.100
1.4
13.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33011 5811600 cross re...
5811600
DIN 7981 F
~ISO 7049
Stainless steel A2
4.2
3.100
1.4
16.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33011 5811610 cross re...
5811610
DIN 7981 F
~ISO 7049
Stainless steel A2
4.2
3.100
1.4
19.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33011 5811620 cross re...
5811620
DIN 7981 F
~ISO 7049
Stainless steel A2
4.2
3.100
1.4
25.0
1.4
8.200
3.050
0.600
6.200
4.600
2.460
2.800
BN 33011 5811630 cross re...
5811630
DIN 7981 F
~ISO 7049
Stainless steel A2
4.8
3.580
1.6
13.0
1.6
9.500
3.550
0.700
7.200
5.000
2.870
3.200
BN 33011 5811640 cross re...
5811640
DIN 7981 F
~ISO 7049
Stainless steel A2
4.8
3.580
1.6
16.0
1.6
9.500
3.550
0.700
7.200
5.000
2.870
3.200
BN 33011 5811650 cross re...
5811650
DIN 7981 F
~ISO 7049
Stainless steel A2
4.8
3.580
1.6
19.0
1.6
9.500
3.550
0.700
7.200
5.000
2.870
3.200
BN 33011 5811660 cross re...
5811660
DIN 7981 F
~ISO 7049
Stainless steel A2
4.8
3.580
1.6
25.0
1.6
9.500
3.550
0.700
7.200
5.000
2.870
3.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求