您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 2972 - Wing Knob Screws with threaded stud (FASTEKS® FAL), reinforced polyamide, black
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.20 Wing knobs
BN 2972 Wing Knob Screws, reinforced polyamide, black
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_20/bn_2972/bn_2972.prj},{NB=BN 2972 3823243 wing knob screw with threaded stud 32},{BNARTNR=3823243},{BNNORM1=FASTEKS® FAL},{BNMAT=Polyamid verstärkt},{BNSURFACE=schwarz},{D=32},{H=17},{M=4},{KLEIND=14},{R=8},{D1=M 5},{S=10},{NENN=32},{X1=5},{P=0.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
[mm]
H
[mm]
M
m
[mm]
KLEIND
d
[mm]
R
[mm]
D1
d1
ⁿ/ₐ
S
[mm]
BN 2972 3823243 wing knob...
3823243
FASTEKS® FAL
Reinforced polyamide
black
32
17
4
14
8
M 5
10
BN 2972 3823244 wing knob...
3823244
FASTEKS® FAL
Reinforced polyamide
black
32
17
4
14
8
M 5
15
BN 2972 3823245 wing knob...
3823245
FASTEKS® FAL
Reinforced polyamide
black
32
17
4
14
8
M 5
20
BN 2972 3823246 wing knob...
3823246
FASTEKS® FAL
Reinforced polyamide
black
32
17
4
14
8
M 6
15
BN 2972 3823247 wing knob...
3823247
FASTEKS® FAL
Reinforced polyamide
black
32
17
4
14
8
M 6
20
BN 2972 3823248 wing knob...
3823248
FASTEKS® FAL
Reinforced polyamide
black
32
17
4
14
8
M 6
25
BN 2972 3823249 wing knob...
3823249
FASTEKS® FAL
Reinforced polyamide
black
45
22
5
16
13
M 6
15
BN 2972 3823250 wing knob...
3823250
FASTEKS® FAL
Reinforced polyamide
black
45
22
5
16
13
M 6
20
BN 2972 3823251 wing knob...
3823251
FASTEKS® FAL
Reinforced polyamide
black
45
22
5
16
13
M 6
25
BN 2972 3823252 wing knob...
3823252
FASTEKS® FAL
Reinforced polyamide
black
45
22
5
16
13
M 8
15
BN 2972 3823253 wing knob...
3823253
FASTEKS® FAL
Reinforced polyamide
black
45
22
5
16
13
M 8
20
BN 2972 3823254 wing knob...
3823254
FASTEKS® FAL
Reinforced polyamide
black
45
22
5
16
13
M 8
30
BN 2972 3823255 wing knob...
3823255
FASTEKS® FAL
Reinforced polyamide
black
60
29
8
18
19
M 8
15
BN 2972 3823256 wing knob...
3823256
FASTEKS® FAL
Reinforced polyamide
black
60
29
8
18
19
M 8
25
BN 2972 3823257 wing knob...
3823257
FASTEKS® FAL
Reinforced polyamide
black
60
29
8
18
19
M 8
30
BN 2972 3823259 wing knob...
3823259
FASTEKS® FAL
Reinforced polyamide
black
60
29
8
18
19
M 10
15
BN 2972 3823260 wing knob...
3823260
FASTEKS® FAL
Reinforced polyamide
black
60
29
8
18
19
M 10
25
BN 2972 3823261 wing knob...
3823261
FASTEKS® FAL
Reinforced polyamide
black
60
29
8
18
19
M 10
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 549 - Wing screws (DIN 316), brass, nickel plated
Bossard Catalog
31.10.2023
BN 276 - Wing screws (DIN 316), malleable cast iron / steel, zinc plated bl...
Bossard Catalog
31.10.2023
T-Nut M6 - Series 40/50
Maschinenbau Kitz
02.05.2024
BN 13289 - Flat washers without chamfer, for bolts with heavy duty type spr...
Bossard Catalog
26.01.2023
BN 2987 - Wing Screws with threaded stud (FASTEKS® FAL), reinforced polyami...
Bossard Catalog
06.03.2024
BN 2979 - Wing Knobs with mounted screw (FASTEKS® FAL), reinforced polyamid...
Bossard Catalog
06.03.2024
BN 1060 - Wing screws (~DIN 316), PA 6.6, natural
Bossard Catalog
31.10.2023
BN 14211 - Wing knobs with threaded stud, steel zinc plated (Elesa® CT.476 ...
Bossard Catalog
03.04.2023
Knob Tian - Knob Tian
Hettich
28.06.2024
BN 2976 - Wing Knob Screws with threaded stud (FASTEKS® FAL), reinforced po...
Bossard Catalog
06.03.2024
18000326000 - Wing screw
SToxxparts
31.05.2022
18000253000 - Wing screw/plastic
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求