您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20238 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8.8, zinc plated with thicklayer passivation
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.10 Screws and bolts with internal drive
BN 272, BN 3, BN 20238, BN 5264 Hex socket head cap screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_10/bn_272_3_20238_5264/bn_20238.prj},{NB=BN 20238 3370749 hex socket head cap screw M6x12},{CNSORDERNO=3370749},{BNARTNR=3370749},{BNNORM1=DIN 912},{BNNORM2=ISO 4762},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt dickschichtpassiviert},{GEWINDE=0},{D=6.0},{P=1.000},{L=12.0},{BX=24},{DK=10.000},{DA=6.800},{DS=6.000},{E=5.720},{F=0.680},{K=6.000},{R=0.250},{S=5.000},{T=3.000},{V=0.600},{DW=9.380},{W=2.300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DA
Inner diameter of Auflageflaeche max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
E
Reduction in diameter at the Hex min.
[mm]
F
Distance max.
[mm]
K
Head height max.
[mm]
R
Transition radius under head min.
[mm]
S
Width across flat
[mm]
T
Depth of the driving feature min.
[mm]
V
Chamfer max.
[mm]
DW
Diameter of the bearing face min.
[mm]
W
Residual head height min.
[mm]
BN 20238 3370725 hex sock...
3370725
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
3.0
2.387
0.500
4.0
3.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 20238 3370726 hex sock...
3370726
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
3.0
2.387
0.500
5.0
4.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 20238 3370727 hex sock...
3370727
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
3.0
2.387
0.500
6.0
5.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 20238 3370728 hex sock...
3370728
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
3.0
2.387
0.500
8.0
7.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 20238 3370720 hex sock...
3370720
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
3.0
2.387
0.500
10.0
9.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 20238 3370721 hex sock...
3370721
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
3.0
2.387
0.500
12.0
11.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 20238 3370723 hex sock...
3370723
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
3.0
2.387
0.500
16.0
15.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 20238 3370724 hex sock...
3370724
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
3.0
2.387
0.500
20.0
19.000
0.000
1.000
5.500
3.600
3.000
2.870
0.510
3.000
0.100
2.500
1.300
0.300
5.070
1.150
BN 20238 3370737 hex sock...
3370737
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
4.0
3.141
0.700
6.0
4.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 20238 3370738 hex sock...
3370738
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
4.0
3.141
0.700
8.0
6.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 20238 3370729 hex sock...
3370729
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
4.0
3.141
0.700
10.0
8.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 20238 3370730 hex sock...
3370730
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
4.0
3.141
0.700
12.0
10.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 20238 3370732 hex sock...
3370732
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
4.0
3.141
0.700
16.0
14.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 20238 3370734 hex sock...
3370734
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
4.0
3.141
0.700
20.0
18.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 20238 3370735 hex sock...
3370735
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
4.0
3.141
0.700
25.0
23.600
0.000
1.400
7.000
4.700
4.000
3.440
0.600
4.000
0.200
3.000
2.000
0.400
6.530
1.400
BN 20238 3370746 hex sock...
3370746
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
6.0
4.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370747 hex sock...
3370747
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
8.0
6.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370739 hex sock...
3370739
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
10.0
8.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370740 hex sock...
3370740
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
12.0
10.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370741 hex sock...
3370741
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
16.0
14.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370742 hex sock...
3370742
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
18.0
16.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370743 hex sock...
3370743
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
20.0
18.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370744 hex sock...
3370744
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
25.0
23.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370745 hex sock...
3370745
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
5.0
4.019
0.800
30.0
28.400
0.000
1.600
8.500
5.700
5.000
4.580
0.600
5.000
0.200
4.000
2.500
0.500
8.030
1.900
BN 20238 3370759 hex sock...
3370759
DIN 912
ISO 4762
Steel 8.8
zinc plated with thicklay...
6.0
4.773
1.000
8.0
6.000
0.000
2.000
10.000
6.800
6.000
5.720
0.680
6.000
0.250
5.000
3.000
0.600
9.380
2.300
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 3 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 8...
Bossard Catalog
31.10.2023
BN 4 - Hex socket head cap screws partially threaded (DIN 912, ISO 4762), c...
Bossard Catalog
31.10.2023
BN 610 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), sta...
Bossard Catalog
26.01.2023
BN 2069 - Hex socket head cap screws partially threaded (DIN 912; ISO 4762)...
Bossard Catalog
31.10.2023
BN 272 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl....
Bossard Catalog
31.10.2023
BN 616 - Hex socket flat countersunk head screws, fully threaded (DIN 7991;...
Bossard Catalog
26.01.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
BN 161 - Prevailing torque type hex lock nuts thin type, with polyamide ins...
Bossard Catalog
26.01.2023
BN 56 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc p...
Bossard Catalog
31.10.2023
BN 2068 - Hex socket head cap screws fully threaded (DIN 912; ISO 4762), cl...
Bossard Catalog
31.10.2023
BN 2100 - Hex socket flat countersunk head screws fully threaded (ISO 10642...
Bossard Catalog
31.10.2023
BN 713 - Flat washers without chamfer (DIN 125-1 A; ~ISO 7089), steel, plai...
Bossard Catalog
31.10.2023
BN 17 - Hex socket head cap screws with low head, partially / fully threade...
Bossard Catalog
31.10.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求