您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20191 - Pan head screws with pressed washer with hexalobular socket Torx®, fully threaded (EJOT SHEETtracs®; WN 5251), steel case-hardened 450 HV, zinc plated blue
Bossard Catalog
01 Fastening technology
01.200 Direct assembly screws
01.200.200 Direct assembly screws for metal
01.200.200.10 Thread forming and tapping screws for metal
BN 20191 Pan head screws with pressed washer with hexalobular socket Torx®
Powered by
CAD模型選擇
{bossard/01/01_200/01_200_200/01_200_200_10/bn_20191/bn_20191.prj},{NB=BN 20191 3354016 pan head screw 30 x 12 WN 5251 / T10},{CNSORDERNO=3354016},{BNARTNR=3354016},{BNNORM1=WN 5251},{BNNORM2=EJOT SHEETtracs®},{BNMAT=Stahl einsatzgehärtet 450 HV},{CNSMAT=Stahl einsatzgehärtet 450 HV},{BNSURFACE=verzinkt-blau},{NENND=30},{D=3.000},{P=0.500},{L=12.000},{L1=3.900},{DK=7.500},{C=0.600},{K=2.250},{TORX=T10},{A=2.800},{T=1.000},{T1=1.300}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
NENND
Nominal diameter
ⁿ/ₐ
D
Nominal thread diameter
[mm]
P
Threaded pitch
[mm]
L
Nominal length
[mm]
L1
max.
[mm]
DK
Head diameter
[mm]
C
[mm]
K
Head height
[mm]
TORX
ⁿ/ₐ
A
~
[mm]
T
min.
[mm]
T1
max.
[mm]
BN 20191 3354013 pan head...
3354013
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
30
3.000
0.500
6.000
3.900
7.500
0.600
2.250
T10
2.800
1.000
1.300
BN 20191 3354014 pan head...
3354014
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
30
3.000
0.500
8.000
3.900
7.500
0.600
2.250
T10
2.800
1.000
1.300
BN 20191 3354015 pan head...
3354015
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
30
3.000
0.500
10.000
3.900
7.500
0.600
2.250
T10
2.800
1.000
1.300
BN 20191 3354016 pan head...
3354016
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
30
3.000
0.500
12.000
3.900
7.500
0.600
2.250
T10
2.800
1.000
1.300
BN 20191 3354017 pan head...
3354017
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
35
3.500
0.600
8.000
4.600
9.000
0.700
2.500
T15
3.350
1.100
1.400
BN 20191 3354018 pan head...
3354018
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
35
3.500
0.600
10.000
4.600
9.000
0.700
2.500
T15
3.350
1.100
1.400
BN 20191 3354019 pan head...
3354019
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
35
3.500
0.600
12.000
4.600
9.000
0.700
2.500
T15
3.350
1.100
1.400
BN 20191 3354020 pan head...
3354020
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
35
3.500
0.600
14.000
4.600
9.000
0.700
2.500
T15
3.350
1.100
1.400
BN 20191 3354021 pan head...
3354021
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
40
4.000
0.700
8.000
5.000
10.000
1.000
3.000
T20
3.950
1.250
1.700
BN 20191 3354022 pan head...
3354022
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
40
4.000
0.700
10.000
5.000
10.000
1.000
3.000
T20
3.950
1.250
1.700
BN 20191 3354023 pan head...
3354023
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
40
4.000
0.700
12.000
5.000
10.000
1.000
3.000
T20
3.950
1.250
1.700
BN 20191 3354026 pan head...
3354026
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
40
4.000
0.700
14.000
5.000
10.000
1.000
3.000
T20
3.950
1.250
1.700
BN 20191 3354027 pan head...
3354027
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
40
4.000
0.700
16.000
5.000
10.000
1.000
3.000
T20
3.950
1.250
1.700
BN 20191 3354028 pan head...
3354028
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
50
5.000
0.800
10.000
5.900
11.500
1.300
3.600
T25
4.500
1.600
2.000
BN 20191 3354029 pan head...
3354029
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
50
5.000
0.800
12.000
5.900
11.500
1.300
3.600
T25
4.500
1.600
2.000
BN 20191 3354030 pan head...
3354030
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
50
5.000
0.800
14.000
5.900
11.500
1.300
3.600
T25
4.500
1.600
2.000
BN 20191 3354031 pan head...
3354031
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
50
5.000
0.800
16.000
5.900
11.500
1.300
3.600
T25
4.500
1.600
2.000
BN 20191 3354037 pan head...
3354037
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
50
5.000
0.800
20.000
5.900
11.500
1.300
3.600
T25
4.500
1.600
2.000
BN 20191 3354038 pan head...
3354038
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
60
6.000
1.000
12.000
7.100
14.500
1.500
4.400
T30
5.600
2.000
2.400
BN 20191 3354039 pan head...
3354039
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
60
6.000
1.000
14.000
7.100
14.500
1.500
4.400
T30
5.600
2.000
2.400
BN 20191 3354040 pan head...
3354040
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
60
6.000
1.000
16.000
7.100
14.500
1.500
4.400
T30
5.600
2.000
2.400
BN 20191 3354041 pan head...
3354041
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
60
6.000
1.000
20.000
7.100
14.500
1.500
4.400
T30
5.600
2.000
2.400
BN 20191 3354042 pan head...
3354042
WN 5251
EJOT SHEETtracs®
Steel case-hardened 450 H...
zinc plated blue
60
6.000
1.000
25.000
7.100
14.500
1.500
4.400
T30
5.600
2.000
2.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 5687 - Hexalobular (6 Lobe) socket pan head machine screws fully threade...
Bossard Catalog
26.01.2023
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
BN 11288 - Hexalobular (6 Lobe) socket flat head countersunk thread forming...
Bossard Catalog
31.10.2023
BN 20367 - Hexalobular (6 Lobe) socket button head screws with collar, full...
Bossard Catalog
31.10.2023
BN 20165 - Pan head screws with pressed washer with hexalobular socket Torx...
Bossard Catalog
15.05.2023
BN 11255 - Hexalobular (6 Lobe) socket flat head countersunk tapping screws...
Bossard Catalog
31.10.2023
BN 20143 - Pozi flat countersunk head chipboard screws form Z, fully thread...
Bossard Catalog
31.10.2023
BN 1879 - Phillips flat countersunk head self-drilling screws form H, fully...
Bossard Catalog
16.05.2024
BN 349 - Hexalobular (6 Lobe) socket pan head thread forming screws, metric...
Bossard Catalog
20.02.2024
BN 13916 - Hexalobular (6 Lobe) socket pan head thread forming screws ~type...
Bossard Catalog
31.10.2023
BN 30905 - Pozi pan head tapping screws with collar, form Z and flat end ty...
Bossard Catalog
31.10.2023
BN 9524 - Hexalobular (6 Lobe) socket flat head screws with special low hea...
Bossard Catalog
31.10.2023
DIN 6900-5 Z-KO T steel 8.8 zinc-plated - Torx SEMS screws with contact was...
A.R.T. Elektromechanik
26.01.2023
BN 1095 - Protection plugs (TL-4), Polyethylene PE-LD, natural
Bossard Catalog
31.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求