您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 20147 - Round head square neck bolts with hex nut (DIN 603 Mu; DIN 555 / DIN 934), 4.6 / 4.8, hot dip galvanized
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 20147 Round head square neck bolts with hex nut
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_20147/bn_20147_asm_tab.prj},{NB=BN 20147 3241765 round head square neck bolt M10x35},{CNSORDERNO=3241765},{BNARTNR=3241765},{BNNORM1=DIN 603},{BNNORM2=DIN 555 / DIN 934},{BNMAT=Stahl 4.6 / 4.8},{CNSMAT=Stahl 4.6 / 4.8},{BNSURFACE=feuerverzinkt},{D=10.000},{P=1.500},{L=35.000},{BX1=26.000},{BX2=32.000},{BX3=45.000},{DK=24.650},{DS=10.000},{C=6.600},{K=5.380},{RF=19.200},{R=0.500},{R1=1.500},{V=10.580},{PPATH=bn_20147_asm_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
BX1
B for L <= 125
[mm]
BX2
B for 125<L<=200
[mm]
BX3
B for L > 200
[mm]
LS
Shank length min.
[mm]
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
[mm]
DK
Head diameter max.
[mm]
DS
Diameter of the unthreaded shank max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
K
Head height max.
[mm]
RF
Radius of curvature of the lens head ~
[mm]
R
Transition radius under head max.
[mm]
R1
max.
[mm]
V
max.
[mm]
BN 20147 3445815 round he...
3445815
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
16.000
4.000
22.000
28.000
41.000
0.000
12.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241746 round he...
3241746
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
20.000
8.000
22.000
28.000
41.000
0.000
12.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241747 round he...
3241747
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
25.000
13.000
22.000
28.000
41.000
0.000
12.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241748 round he...
3241748
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
30.000
18.000
22.000
28.000
41.000
0.000
12.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241750 round he...
3241750
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
35.000
23.000
22.000
28.000
41.000
0.000
12.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241751 round he...
3241751
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
40.000
22.000
22.000
28.000
41.000
11.750
18.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241752 round he...
3241752
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
45.000
22.000
22.000
28.000
41.000
16.750
23.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241753 round he...
3241753
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
50.000
22.000
22.000
28.000
41.000
21.750
28.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241754 round he...
3241754
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
60.000
22.000
22.000
28.000
41.000
31.750
38.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241755 round he...
3241755
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
70.000
22.000
22.000
28.000
41.000
41.750
48.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241756 round he...
3241756
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
80.000
22.000
22.000
28.000
41.000
51.750
58.000
20.650
8.000
5.600
4.880
16.000
0.000
1.200
8.580
BN 20147 3241757 round he...
3241757
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
90.000
22.000
22.000
28.000
41.000
61.750
68.000
20.650
8.000
5.600
4.880
16.000
0.000
1.200
8.580
BN 20147 3241758 round he...
3241758
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
100.000
22.000
22.000
28.000
41.000
71.750
78.000
20.650
8.000
5.600
4.880
16.000
0.000
1.200
8.580
BN 20147 3241759 round he...
3241759
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
110.000
22.000
22.000
28.000
41.000
81.750
88.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241760 round he...
3241760
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
120.000
22.000
22.000
28.000
41.000
91.750
98.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241761 round he...
3241761
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
130.000
28.000
22.000
28.000
41.000
95.750
102.000
20.650
8.000
5.600
4.880
16.000
0.500
1.200
8.580
BN 20147 3241762 round he...
3241762
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
8.000
6.466
1.250
140.000
28.000
22.000
28.000
41.000
105.750
112.000
20.650
8.000
5.600
4.880
16.000
0.000
1.200
8.580
BN 20147 3241763 round he...
3241763
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
10.000
8.160
1.500
25.000
11.000
26.000
32.000
45.000
0.000
14.000
24.650
10.000
6.600
5.380
19.200
0.500
1.500
10.580
BN 20147 3241764 round he...
3241764
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
10.000
8.160
1.500
30.000
16.000
26.000
32.000
45.000
0.000
14.000
24.650
10.000
6.600
5.380
19.200
0.500
1.500
10.580
BN 20147 3241765 round he...
3241765
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
10.000
8.160
1.500
35.000
21.000
26.000
32.000
45.000
0.000
14.000
24.650
10.000
6.600
5.380
19.200
0.500
1.500
10.580
BN 20147 3241766 round he...
3241766
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
10.000
8.160
1.500
40.000
26.000
26.000
32.000
45.000
0.000
14.000
24.650
10.000
6.600
5.380
19.200
0.500
1.500
10.580
BN 20147 3241767 round he...
3241767
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
10.000
8.160
1.500
45.000
26.000
26.000
32.000
45.000
11.500
19.000
24.650
10.000
6.600
5.380
19.200
0.500
1.500
10.580
BN 20147 3241768 round he...
3241768
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
10.000
8.160
1.500
50.000
26.000
26.000
32.000
45.000
16.500
24.000
24.650
10.000
6.600
5.380
19.200
0.500
1.500
10.580
BN 20147 3241769 round he...
3241769
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
10.000
8.160
1.500
60.000
26.000
26.000
32.000
45.000
26.500
34.000
24.650
10.000
6.600
5.380
19.200
0.500
1.500
10.580
BN 20147 3241770 round he...
3241770
DIN 603
DIN 555 / DIN 934
Steel 4.6 / 4.8
hot dip galvanized
10.000
8.160
1.500
70.000
26.000
26.000
32.000
45.000
36.500
44.000
24.650
10.000
6.600
5.380
19.200
0.500
1.500
10.580
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 26 - Hex socket set screws with dog point (ISO 4028; DIN 915), cl. 45 H,...
Bossard Catalog
31.10.2023
BN 31107 - Round head square neck bolts without hex nuts (DIN 603), stainle...
Bossard Catalog
26.01.2023
BN 645 - Round head square neck bolts without hex nuts (DIN 603), stainless...
Bossard Catalog
26.01.2023
BN 248 - Round head square neck bolts with hex nut (DIN 603 Mu; DIN 555 / D...
Bossard Catalog
31.10.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
BN 20141 - Wedge lock washers adhered in pairs (NORD-LOCK® NLss/NLspss), st...
Bossard Catalog
20.06.2024
BN 251 - Flat head bolts with double fins with hex nut (DIN 25195; DIN 555)...
Bossard Catalog
31.10.2023
BN 41187 - Hex flange nuts (DIN 6923; EN 1661), steel 8, zinc plated blue
Bossard Catalog
31.10.2023
BN 30401 - Round head square neck bolts without hex nuts (DIN 603), 4.6 / 4...
Bossard Catalog
31.10.2023
BN 1414 - Flat washers without chamfer, for screws with cylindrical head (D...
Bossard Catalog
26.01.2023
BN 46120 - Round head square neck bolts without hex nuts (DIN 603), 8.8, zi...
Bossard Catalog
31.10.2023
BN 249 - Round head square neck bolts without hex nut, for pallets (DIN 603...
Bossard Catalog
31.10.2023
DIN 603 - FN 270 - 4.6, verzinkt blau - Mushroom head square neck bolts (Cu...
SFS Group Schweiz AG
17.06.2024
TBF40 - Large half-round head square neck bolts
Yiheda 3D Electronic Gallery
09.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求