GB/T9123.1-2000 FFI - steel pipe blank flanges with flat face or raised face
Chinese Manufacturers
XINYU
gb9123.1-2000
ff1
Powered by
CAD모델 선택
{chinese_manufacturers/xinyu/gb9123.1-2000/ff1/gb9123.1-2000ff1.prj},{NB=Blank flanges DN350-PN10 FF GB/T9123.1-2000},{IDNR=},{PN=10},{DN=350},{DD=505.000},{K=460.000},{L=22.000},{N=16.000},{M=20},{D=429.000},{F=2.000},{C=26.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
PN
bar
[mm]
DN
dia. of nominal
[mm]
DD
outer dia. of flanges;
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
[mm]
D
[mm]
F
[mm]
C
thickness of flanges
[mm]
Blank flanges DN10-PN2.5 ...
2.5
10
75.000
50.000
11.000
4.000
M10
33.000
2.000
12.000
Blank flanges DN15-PN2.5 ...
2.5
15
80.000
55.000
11.000
4.000
M10
38.000
2.000
12.000
Blank flanges DN20-PN2.5 ...
2.5
20
90.000
65.000
11.000
4.000
M10
48.000
2.000
14.000
Blank flanges DN25-PN2.5 ...
2.5
25
100.000
75.000
11.000
4.000
M10
58.000
2.000
14.000
Blank flanges DN32-PN2.5 ...
2.5
32
120.000
90.000
14.000
4.000
M12
69.000
2.000
16.000
Blank flanges DN40-PN2.5 ...
2.5
40
130.000
100.000
14.000
4.000
M12
78.000
2.000
16.000
Blank flanges DN50-PN2.5 ...
2.5
50
140.000
110.000
14.000
4.000
M12
88.000
2.000
16.000
Blank flanges DN65-PN2.5 ...
2.5
65
160.000
130.000
14.000
4.000
M12
108.000
2.000
16.000
Blank flanges DN80-PN2.5 ...
2.5
80
190.000
150.000
18.000
4.000
M16
124.000
2.000
18.000
Blank flanges DN100-PN2.5...
2.5
100
210.000
170.000
18.000
4.000
M16
144.000
2.000
18.000
Blank flanges DN125-PN2.5...
2.5
125
240.000
200.000
18.000
8.000
M16
174.000
2.000
20.000
Blank flanges DN150-PN2.5...
2.5
150
265.000
225.000
18.000
8.000
M16
199.000
2.000
20.000
Blank flanges DN200-PN2.5...
2.5
200
320.000
280.000
18.000
8.000
M16
254.000
2.000
22.000
Blank flanges DN250-PN2.5...
2.5
250
375.000
335.000
18.000
12.000
M16
309.000
2.000
24.000
Blank flanges DN300-PN2.5...
2.5
300
440.000
395.000
22.000
12.000
M20
363.000
2.000
24.000
Blank flanges DN350-PN2.5...
2.5
350
490.000
445.000
22.000
12.000
M20
413.000
2.000
24.000
Blank flanges DN400-PN2.5...
2.5
400
540.000
495.000
22.000
16.000
M20
463.000
2.000
24.000
Blank flanges DN450-PN2.5...
2.5
450
595.000
550.000
22.000
16.000
M20
518.000
2.000
24.000
Blank flanges DN500-PN2.5...
2.5
500
645.000
600.000
22.000
20.000
M20
568.000
2.000
26.000
Blank flanges DN600-PN2.5...
2.5
600
755.000
705.000
26.000
20.000
M24
667.000
2.000
30.000
Blank flanges DN700-PN2.5...
2.5
700
860.000
810.000
26.000
24.000
M24
772.000
5.000
36.000
Blank flanges DN800-PN2.5...
2.5
800
975.000
920.000
30.000
24.000
M27
878.000
5.000
38.000
Blank flanges DN900-PN2.5...
2.5
900
1075.000
1020.000
30.000
24.000
M27
978.000
5.000
40.000
Blank flanges DN1000-PN2....
2.5
1000
1175.000
1120.000
30.000
28.000
M27
1078.000
5.000
42.000
Blank flanges DN1200-PN2....
2.5
1200
1375.000
1320.000
30.000
32.000
M27
1295.000
5.000
44.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T9119-2000 PN16 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN10 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN110 RF - Integral steel pipe flanges with flat face or r...
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN16 MF - Integral steel pipe flanges with male and female...
Chinese Manufacturers
21.05.2014
MC42
CONVUM Ltd.
16.10.2017
GB/T9120.2-2000 PN25 F - Loose plate steel flanges with welding neck collar...
Chinese Manufacturers
21.05.2014
GB/T 9116.3-2000 PN25 TG - Hubbed slip-on-welding steel pipe flanges with t...
Chinese Manufacturers
21.05.2014
GB/T 9116.2-2000 PN50 F - Hubbed slip-on-welding steel pipe flanges with ma...
Chinese Manufacturers
21.05.2014
GB/T9120.1-2000 PN16 RF - Loose plate steel flanges with welding neck colla...
Chinese Manufacturers
21.05.2014
GB/T 9113.3-2000 PN40 T - Integral steel pipe flanges with tongue and groov...
Chinese Manufacturers
21.05.2014
GB/T 9114-2000 PN50 RF - Hubbed screwed steel pipe flanges with raised face
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN25 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T 9116.3-2000 PN150 G - Hubbed slip-on-welding steel pipe flanges with t...
Chinese Manufacturers
21.05.2014
GB/T9120.2-2000 PN16 F - Loose plate steel pipe flanges with welding neck c...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청