Ball Valve Type 21 Pneumatic actuated Type TA (Double acting), Flanged End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type TA
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ta/bv21_pa_flange_asmtab.prj},{NB=A2AKFUEFD032},{CNSORDERNO=A2AKFUEFD032},{STD=DIN},{NDMM=32},{NDINCH=11/4},{L=180},{H=182.0},{W=110},{P=57},{ORDERNO=V21LVUEFD032},{VERSB=1},{VERSF=3},{VERSUN=1},{VERSACT=1},{NUT=1},{X=DIN},{VERSSCH=2},{PPATH=../../ball_val_typ_21_pa/parts/bv21_pa_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
W
[mm]
P
[mm]
A2AKFUEF1015
A2AKFUEF1015
JIS
15
1/2
143
159.5
110
57
A2AKFUEF1020
A2AKFUEF1020
JIS
20
3/4
172
166.0
110
57
A2AKFUEF1025
A2AKFUEF1025
JIS
25
1
187
173.0
110
57
A2AKFUEF1032
A2AKFUEF1032
JIS
32
11/4
190
182.0
110
57
A2AKFUEF1040
A2AKFUEF1040
JIS
40
11/2
212
224.0
210
82
A2AKFUEF1050
A2AKFUEF1050
JIS
50
2
234
235.5
210
82
A21KFUEF1065
A21KFUEF1065
JIS
65
21/2
261
268.0
250
95
A21KFUEF1080
A21KFUEF1080
JIS
80
3
306
277.0
250
95
A21KFUEF1100
A21KFUEF1100
JIS
100
4
374
348.0
292
116
A2AKFUEFD015
A2AKFUEFD015
DIN
15
1/2
130
159.5
110
57
A2AKFUEFD020
A2AKFUEFD020
DIN
20
3/4
150
166.0
110
57
A2AKFUEFD025
A2AKFUEFD025
DIN
25
1
160
173.0
110
57
A2AKFUEFD032
A2AKFUEFD032
DIN
32
11/4
180
182.0
110
57
A2AKFUEFD040
A2AKFUEFD040
DIN
40
11/2
200
224.0
210
82
A2AKFUEFD050
A2AKFUEFD050
DIN
50
2
230
235.5
210
82
A21KFUEFD065
A21KFUEFD065
DIN
65
21/2
290
268.0
250
95
A21KFUEFD080
A21KFUEFD080
DIN
80
3
312
277.0
250
95
A21KFUEFD100
A21KFUEFD100
DIN
100
4
352
348.0
292
116
A2AKFUEFA015
A2AKFUEFA015
ANSI
15
1/2
143
159.5
110
57
A2AKFUEFA020
A2AKFUEFA020
ANSI
20
3/4
172
166.0
110
57
A2AKFUEFA025
A2AKFUEFA025
ANSI
25
1
187
173.0
110
57
A2AKFUEFA032
A2AKFUEFA032
ANSI
32
11/4
190
182.0
110
57
A2AKFUEFA040
A2AKFUEFA040
ANSI
40
11/2
212
224.0
210
82
A2AKFUEFA050
A2AKFUEFA050
ANSI
50
2
234
235.5
210
82
A21KFUEFA065
A21KFUEFA065
ANSI
65
21/2
259
268.0
250
95
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求