目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 4490 - Ball catches
Elesa+Ganter
铰链及连接件
GN 4490
Powered by
CAD模型選擇
{elesa_ganter/hinges/gn4490/gn4490_asmtab.prj},{NB=Kugelschnaepper GN 4490-ZD-50-2-SW (0)},{PARTNUMBER=GN 4490-ZD-50-2-SW},{POS=0},{L1=50},{A1=20},{A2=10.5},{B1=12.0},{B2=10},{B3=6.5},{D=M4},{H=9.5},{L2=30.0},{M1=40},{M2=17},{S1=5},{S2=3.5},{N=</= 6},{KRAFT=70},{WEIGHT=0.0313},{CTN=83024900},{ROHS=YES},{INFOEG=Produktdetails},{FARBE=SW},{PPATH=gn4490_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
L1
[mm]
A1
[mm]
A2
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D
for screws
ⁿ/ₐ
H
[mm]
L2
[mm]
M1
[mm]
M2
[mm]
S1
[mm]
S2
[mm]
N
for nut width
ⁿ/ₐ
KRAFT
Holding force FH
[N]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ball catch GN 4490-ZD-38-...
GN 4490-ZD-38-1-SR
38
15
7.5
8.0
7
4.3
M3
7.5
21.0
30
12
4
2.5
</= 4,5
25
0.0123
83024900
YES
Ball catch GN 4490-ZD-38-...
GN 4490-ZD-38-1-SW
38
15
7.5
8.0
7
4.3
M3
7.5
21.0
30
12
4
2.5
</= 4,5
25
0.0123
83024900
YES
Ball catch GN 4490-ZD-38-...
GN 4490-ZD-38-2-SR
38
15
7.5
8.0
7
4.3
M3
7.5
21.0
30
12
4
2.5
</= 4,5
35
0.0123
83024900
YES
Ball catch GN 4490-ZD-38-...
GN 4490-ZD-38-2-SW
38
15
7.5
8.0
7
4.3
M3
7.5
21.0
30
12
4
2.5
</= 4,5
35
0.0123
83024900
YES
Ball catch GN 4490-ZD-50-...
GN 4490-ZD-50-1-SR
50
20
10.5
12.0
10
6.5
M4
9.5
30.0
40
17
5
3.5
</= 6
40
0.0309
83024900
YES
Ball catch GN 4490-ZD-50-...
GN 4490-ZD-50-1-SW
50
20
10.5
12.0
10
6.5
M4
9.5
30.0
40
17
5
3.5
</= 6
40
0.0305
83024900
YES
Ball catch GN 4490-ZD-50-...
GN 4490-ZD-50-2-SR
50
20
10.5
12.0
10
6.5
M4
9.5
30.0
40
17
5
3.5
</= 6
70
0.0313
83024900
YES
Ball catch GN 4490-ZD-50-...
GN 4490-ZD-50-2-SW
50
20
10.5
12.0
10
6.5
M4
9.5
30.0
40
17
5
3.5
</= 6
70
0.0313
83024900
YES
Ball catch GN 4490-ZD-68-...
GN 4490-ZD-68-1-SR
68
23
12.0
14.5
11
9.5
M4
11.0
32.5
55
20
5
3.5
</= 8
75
0.0556
83024900
YES
Ball catch GN 4490-ZD-68-...
GN 4490-ZD-68-1-SW
68
23
12.0
14.5
11
9.5
M4
11.0
32.5
55
20
5
3.5
</= 8
75
0.0556
83024900
YES
Ball catch GN 4490-ZD-68-...
GN 4490-ZD-68-2-SR
68
23
12.0
14.5
11
9.5
M4
11.0
32.5
55
20
5
3.5
</= 8
100
0.0559
83024900
YES
Ball catch GN 4490-ZD-68-...
GN 4490-ZD-68-2-SW
68
23
12.0
14.5
11
9.5
M4
11.0
32.5
55
20
5
3.5
</= 8
100
0.0559
83024900
YES
Ball catch GN 4490-ZD-80-...
GN 4490-ZD-80-1-SR
80
27
14.0
16.5
13
11.0
M5
13.0
40.0
65
25
6
4.0
</= 10
125
0.0876
83024900
YES
Ball catch GN 4490-ZD-80-...
GN 4490-ZD-80-1-SW
80
27
14.0
16.5
13
11.0
M5
13.0
40.0
65
25
6
4.0
</= 10
125
0.0876
83024900
YES
Ball catch GN 4490-ZD-80-...
GN 4490-ZD-80-2-SR
80
27
14.0
16.5
13
11.0
M5
13.0
40.0
65
25
6
4.0
</= 10
150
0.0821
83024900
YES
Ball catch GN 4490-ZD-80-...
GN 4490-ZD-80-2-SW
80
27
14.0
16.5
13
11.0
M5
13.0
40.0
65
25
6
4.0
</= 10
150
0.0821
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求