您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Fig. B3195 - I.P.S. Isolator (TOLCO Fig. 84) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3195.prj},{NB=B3195-2GLV},{BPN=B3195-2},{PS=2.00000000},{FINISH=Pre-Galvanized},{A=2.875},{B=1.25000000},{C=2.25000000},{HS=2.50000000},{SC=2 1/2\" (65) Rigid},{AWT=14},{AWTKG=6.3},{LOD=},{D1=1.18750},{D2=1.37600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
HS
Hanger Size
[Inch]
HSMM
Hanger Size
[mm]
SC
Strut Clamp
ⁿ/ₐ
AWT
Approx. Wt./100
[Lbs]
AWTKG
Approx. Wt./100
[kg]
B3195-3/8 GLV
B3195-3/8 GLV
3/8
10
Pre-Galvanized
1.125
28.6
1 1/4
31.8
2 1/4
57.1
1
25.4
1" (25) Rigid
4
1.8
B3195-1/2 GLV
B3195-1/2 GLV
1/2
13
Pre-Galvanized
1.340
34.0
1 1/4
31.8
2 1/4
57.1
1
25.4
1" (25) Rigid
4
1.8
B3195-3/4 GLV
B3195-3/4 GLV
3/4
19
Pre-Galvanized
1.550
39.4
1 1/4
31.8
2 1/4
57.1
1 1/4
31.8
1 1/4" (32) O.D.
6
2.7
B3195-1 GLV
B3195-1 GLV
1
25
Pre-Galvanized
1.815
46.1
1 1/4
31.8
2 1/4
57.1
1 1/2
38.1
1 1/2" (32) O.D.
10
4.5
B3195-11/4 GLV
B3195-11/4 GLV
1 1/4
32
Pre-Galvanized
2.160
54.9
1 1/4
31.8
2 1/4
57.1
2
50.8
2" (51) O.D.
10
4.5
B3195-11/2 GLV
B3195-11/2 GLV
1 1/2
38
Pre-Galvanized
2.400
61.0
1 1/4
31.8
2 1/4
57.1
2
50.8
2" (50) Rigid
12
5.4
B3195-2 GLV
B3195-2 GLV
2
51
Pre-Galvanized
2.875
73.0
1 1/4
31.8
2 1/4
57.1
2 1/2
63.5
2 1/2" (65) Rigid
14
6.3
B3195-21/2 GLV
B3195-21/2 GLV
2 1/2
64
Pre-Galvanized
3.375
85.7
1 1/4
31.8
2 1/4
57.1
3
76.2
3" (76) O.D.
20
9.1
B3195-3 GLV
B3195-3 GLV
3
76
Pre-Galvanized
4.000
101.6
1 1/4
31.8
2 1/4
57.1
3 1/2
88.9
3 1/2" (90) Rigid
25
11.3
B3195-31/2 GLV
B3195-31/2 GLV
3 1/2
89
Pre-Galvanized
4.875
123.8
1 1/4
31.8
2 1/4
57.1
4
101.6
4" (100) Rigid
36
16.3
B3195-4 GLV
B3195-4 GLV
4
102
Pre-Galvanized
5.502
139.8
1 1/4
31.8
2 1/4
57.1
5
127.0
5" (125) Rigid
65
29.5
B3195-5 GLV
B3195-5 GLV
5
127
Pre-Galvanized
6.565
166.8
1 1/4
31.8
4
101.6
6
152.4
6" (150) Rigid
67
30.4
B3195-6 GLV
B3195-6 GLV
6
152
Pre-Galvanized
7.752
196.9
2 1/8
54.0
5 1/2
139.7
8
203.2
7 5/8" (193) O.D.
196
88.9
B3195-8 GLV
B3195-8 GLV
8
203
Pre-Galvanized
9.752
247.7
2 1/8
54.0
5 1/2
139.7
10
254.0
9 5/8" (244) O.D.
210
95.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3195CT - Copper Tubing Isolator (TOLCO Fig. 83) - Pipe Supports, Guid...
Eaton B-Line
17.10.2023
Fig. B3147A & B3147B - Pipe Anchor (TOLCO Fig. 32) - Pipe Supports, Guides...
Eaton B-Line
17.10.2023
Fig. B3991 - B3993B Pipe Slide Assembly Series - Pipe Supports, Guides, Shi...
Eaton B-Line
17.10.2023
Fig. B2417 - Strut Mounted Pipe Guide - Pipe Supports, Guides, Shields & Sa...
Eaton B-Line
17.10.2023
Fig. B3256 - Hold-Down Anchor Clamp (TOLCO Fig. 405) - Pipe Supports, Guide...
Eaton B-Line
17.10.2023
Support Bases Only - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
Rooftop Support Bases with B22 Channel - Rooftop Support Bases
Eaton B-Line
17.10.2023
Fig. B3891 - B3897 Pipe Slide Assembly Series - Pipe Supports, Guides, Shie...
Eaton B-Line
17.10.2023
B3149 - Extended Pipe Clamp (TOLCO Fig. 8) - Pipe Clamps
Eaton B-Line
17.10.2023
B3142 - Heavy Duty Pipe Clamp (TOLCO Fig. 4H) - Pipe Clamps
Eaton B-Line
17.10.2023
DB6 Series Support Base With B12 Channel - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
DB Series Support Base With B44 Channel - Dura-Blok Rooftop Supports
Eaton B-Line
17.10.2023
DBR Series Support Bases With B42 Channel & Pipe Roller - Dura-Blok Roofto...
Eaton B-Line
17.10.2023
Fig. 27B - Speed Nut - Pipe Clamps
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求