您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Fig. B3147A & B3147B - Pipe Anchor (TOLCO Fig. 32) - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3147_asmtab.prj},{NB=B3147A-4_PLN.},{ON=B3147A-4},{TYPE=Type A},{PS=4.00000000},{FINISH=Plain},{U=0.50000000},{A=6.56250000},{B=2.87500000},{C=5.06250000},{D=N/A},{DMM=N/A},{AWT=265},{AWTKG=(120.2)},{D1=0.00000},{T1=A},{NO=23},{LOD=},{NS=1/2},{PPATH=parts/b3147_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
PN
Part No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
U
U-Bolt Dia.
[Inch]
UMM
U-Bolt Dia.
[mm]
A
[Inch]
AMM
A
[mm]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
[Inch]
DMM
D
[mm]
AWT
Approx. Wt./100
[Lbs]
AWTKG
Approx. Wt./100
[kg]
B3147A-1/2 PLN
B3147A-1/2 PLN
Type A
1/2
13
Plain
1/4
6.3
2 3/16
55.6
1 3/16
30.2
1 3/16
30.2
N/A
N/A
80
(36.3)
B3147A-3/4 PLN
B3147A-3/4 PLN
Type A
3/4
19
Plain
1/4
6.3
2 3/8
60.3
1 1/4
31.8
1 3/8
34.9
N/A
N/A
88
(39.9)
B3147A-1 PLN
B3147A-1 PLN
Type A
1
25
Plain
1/4
6.3
2 5/8
66.7
1 11/32
34.1
1 5/8
41.3
N/A
N/A
96
(43.5)
B3147A-11/4 PLN
B3147A-11/4 PLN
Type A
1 1/4
32
Plain
3/8
9.5
2 7/8
73.0
1 1/2
38.1
2 1/16
52.4
N/A
N/A
107
(48.5)
B3147A-11/2 PLN
B3147A-11/2 PLN
Type A
1 1/2
38
Plain
3/8
9.5
3 1/4
82.5
1 13/16
46.0
2 3/8
60.3
N/A
N/A
118
(53.5)
B3147A-2 PLN
B3147A-2 PLN
Type A
2
51
Plain
3/8
9.5
3 5/8
92.1
2
50.8
2 13/16
71.4
N/A
N/A
132
(59.9)
B3147B-21/2 PLN
B3147B-21/2 PLN
Type A
2 1/2
64
Plain
1/2
12.7
4 15/16
125.4
2 1/4
57.1
3 7/16
87.3
N/A
N/A
175
(79.4)
B3147A-3 PLN
B3147A-3 PLN
Type A
3
76
Plain
1/2
12.7
5 9/16
141.3
2 5/8
66.7
4 1/16
103.2
N/A
N/A
215
(97.5)
B3147A-31/2 PLN
B3147A-31/2 PLN
Type A
3 1/2
89
Plain
1/2
12.7
6 1/16
154.0
4 9/16
115.9
4 9/16
115.9
N/A
N/A
240
(108.8)
B3147A-4 PLN
B3147A-4 PLN
Type A
4
102
Plain
1/2
12.7
6 9/16
166.7
2 7/8
73.0
5 1/16
128.6
N/A
N/A
265
(120.2)
B3147B-5 PLN
B3147B-5 PLN
Type B
5
127
Plain
1/2
12.7
4
101.6
3 1/8
79.4
6 1/8
155.6
2.250
57.1
290
(131.5)
B3147B-6 PLN
B3147B-6 PLN
Type B
6
152
Plain
5/8
15.9
5
127.0
3 5/8
92.1
7 3/8
187.3
3.000
76.2
315
(142.9)
B3147B-8 PLN
B3147B-8 PLN
Type B
8
203
Plain
5/8
15.9
7
177.8
4 3/16
106.4
9 3/8
238.1
4.500
114.3
885
(401.4)
B3147B-10 PLN
B3147B-10 PLN
Type B
10
254
Plain
3/4
19.0
8
203.2
5 7/16
138.1
11 5/8
295.3
5.500
139.7
1050
(476.3)
B3147B-12 PLN
B3147B-12 PLN
Type B
12
305
Plain
7/8
22.2
9
228.6
6 7/16
163.5
13 3/4
349.2
6.000
152.4
1210
(548.8)
B3147B-14 PLN
B3147B-14 PLN
Type B
14
356
Plain
7/8
22.2
10
254.0
7 11/16
195.3
15
381.0
7.000
177.8
1480
(671.3)
B3147B-16 PLN
B3147B-16 PLN
Type B
16
406
Plain
7/8
22.2
10
254.0
8 5/16
211.1
17
431.8
7.000
177.8
1735
(787.0)
B3147B-18 PLN
B3147B-18 PLN
Type B
18
457
Plain
1
25.4
11
279.4
9 11/32
237.3
19 1/8
485.8
7.000
177.8
2011
(912.2)
B3147B-20 PLN
B3147B-20 PLN
Type B
20
508
Plain
1
25.4
11
279.4
10 13/32
264.3
21 1/8
536.6
7.000
177.8
2332
(1057.8)
B3147B-24 PLN
B3147B-24 PLN
Type B
24
610
Plain
1
25.4
12
304.8
11 7/16
290.5
25 1/8
638.2
8.000
203.2
2550
(1156.7)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3256 - Hold-Down Anchor Clamp (TOLCO Fig. 405) - Pipe Supports, Guide...
Eaton B-Line
17.10.2023
Fig. B3281 thru B3287 - Pipe Alignment Guide (TOLCO Fig. 420 thru Fig. 426)...
Eaton B-Line
17.10.2023
Fig. B3160 thru B3165 - Pipe Covering Protection Saddle (TOLCO Fig. 260 thr...
Eaton B-Line
17.10.2023
Fig. B3257 - Base Plate (TOLCO Fig. 406) - Pipe Supports, Guides, Shields ...
Eaton B-Line
17.10.2023
Fig. B3991 - B3993B Pipe Slide Assembly Series - Pipe Supports, Guides, Shi...
Eaton B-Line
17.10.2023
Fig. B3097 - Pipe Saddle With Strap (TOLCO Fig. 311) - Pipe Supports, Guide...
Eaton B-Line
17.10.2023
Fig. B3151 - Insulation Protection Shield (TOLCO Fig. 220) - Pipe Supports...
Eaton B-Line
17.10.2023
Fig. B3380 thru B3387 - 360° Calcium Silicate ShieldPre-Insulated Support -...
Eaton B-Line
17.10.2023
Fig. B3195CT - Copper Tubing Isolator (TOLCO Fig. 83) - Pipe Supports, Guid...
Eaton B-Line
17.10.2023
B24 Channel & Combinations - Channels
Eaton B-Line
17.10.2023
Fig. B3089 - Pipe Adjuster (TOLCO Fig. 319) - Pipe Supports, Guides, Shield...
Eaton B-Line
17.10.2023
Fig. 28 - "Stand-Off" Hanger & Restrainer for CPVC Plastic Pipe - Pipe Clam...
Eaton B-Line
17.10.2023
B3180FL - Flush Mount Pipe Strap (TOLCO Fig. 20S) - Pipe Clamps
Eaton B-Line
17.10.2023
Fig. 4A - Pipe Clamp for Sway Bracing - Pipe Clamps
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求