您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Fig. B3104CTC - Clevis Hanger - PVC Coated (TOLCO Fig. 81PVC) - Pipe Hangers
Eaton B-Line
Pipe Hangers
Pipe Hangers
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_hangers/b3104ctc_asmtab.prj},{NB=B3104CTC-2},{BPN=B3104CT},{PS=2.00000000},{FINISH=Dura-Copper},{A=3/8-16},{A1=0.37500},{D=3.37500000},{DMM=85.7},{E=2.50000000},{EMM=63.5},{F=1.75000000},{FMM=44.4},{DL=250},{DLKN=1.11},{AWT=35},{AWTKG=15.9},{PSTEXT=2},{LOD=},{SCREWPN=1/4-20x3HHCS},{NUTPN=0.25000},{PPATH=parts/b3104ct_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
PS
Pipe Size
[Inch]
PSMM
Pipe Size
[mm]
FINISH
Finish
ⁿ/ₐ
A
A - Rod Size
[Inch]
B
[Inch]
BMM
B
[mm]
C
[Inch]
CMM
C
[mm]
D
D - Rod Take-Out
[Inch]
DMM
D - Rod Take-Out
[mm]
E
[Inch]
EMM
E
[mm]
F
F - Adjustment
[Inch]
FMM
F - Adjustment
[mm]
DL
Design Load
[lbs.]
DLKN
Design Load
[kN]
AWT
Approx. Wt./100
[lbs.]
AWTKG
Approx. Wt./100
[kg]
B3104CTC-1/2
B3104CTC-1/2
1/2
13
Dura-Copper
3/8-16
2.127
54.0
1.847
46.9
1 1/8
28.6
2 1/2
63.5
3/8
9.5
150
0.67
12
5.4
B3104CTC-3/4
B3104CTC-3/4
3/4
19
Dura-Copper
3/8-16
2.252
57.2
1.845
46.9
1 1/8
28.6
2 1/2
63.5
7/16
11.1
250
1.11
12
5.4
B3104CTC-1
B3104CTC-1
1
25
Dura-Copper
3/8-16
2.600
66.1
2.069
52.6
1 5/16
33.3
2 1/2
63.5
9/16
14.3
250
1.11
22
10.0
B3104CTC-1-1/4
B3104CTC-1-1/4
1 1/4
32
Dura-Copper
3/8-16
2.881
73.2
2.256
57.3
1 9/16
39.7
2 1/2
63.5
9/16
14.3
250
1.11
24
10.9
B3104CTC-1-1/2
B3104CTC-1-1/2
1 1/2
38
Dura-Copper
3/8-16
3.600
91.5
2.788
70.8
2 1/16
52.4
2 1/2
63.5
15/16
23.8
250
1.11
30
13.6
B3104CTC-2
B3104CTC-2
2
51
Dura-Copper
3/8-16
5.163
131.2
4.132
105.0
3 3/8
85.7
2 1/2
63.5
1 3/4
44.4
250
1.11
35
15.9
B3104CTC-2-1/2
B3104CTC-2-1/2
2 1/2
64
Dura-Copper
1/2-13
6.101
155.0
4.819
122.4
3 15/16
100.0
2 1/2
63.5
2 1/8
54.0
350
1.55
80
36.3
B3104CTC-3
B3104CTC-3
3
76
Dura-Copper
1/2-13
6.444
163.7
4.913
124.8
4
101.6
2 1/2
63.5
2 1/16
52.4
350
1.55
88
39.9
B3104CTC-3-1/2
B3104CTC-3-1/2
3 1/2
89
Dura-Copper
1/2-13
6.788
172.4
5.007
127.2
4 1/8
104.8
2 1/2
63.5
2 1/8
54.0
350
1.55
94
42.6
B3104CTC-4
B3104CTC-4
4
102
Dura-Copper
1/2-13
7.319
185.9
5.288
134.3
4 3/8
111.1
2 1/2
63.5
2 1/8
54.0
400
1.78
116
52.6
B3104CTC-5
B3104CTC-5
5
127
Dura-Copper
1/2-13
8.945
227.2
6.414
162.9
5 3/4
146.0
2 1/2
63.5
2 1/2
63.5
550
2.44
208
94.3
B3104CTC-6
B3104CTC-6
6
152
Dura-Copper
5/8-11
10.258
260.6
7.196
182.8
6 1/2
165.1
2 1/2
63.5
3
76.2
550
2.44
247
112.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求