您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Fig. B3088S - Seismic Base Stand - Pipe Supports, Guides, Shields & Saddles
Eaton B-Line
Pipe Hangers
Pipe Supports, Guides, Shields and Saddles
Powered by
CAD模型選擇
{cooperbline/pipe_hangers/pipe_sgss/b3088s.prj},{NB=B3088S-11/4X6_PLN},{PN1=B3088S-1 1/4},{PN3=B3088S-11/4},{PS=1/4\" x 8\" x 8\"},{PSMM=(6.3 x 203.2 x 203.2)},{FINISH=PLN},{SPS=1.25000000},{SH=6},{A=1.00000000},{H=0.56250000},{AWT=590},{AWTKG=(267.6)},{T1=0.250},{D1=8.000},{H2=0.488},{HH=18.000},{LOD=},{DX=1.660},{DI=1.380}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
PN3
ⁿ/ₐ
PS
Plate Size
[Inch]
PSMM
Plate Size
[mm]
SPS
Stand Pipe Size
[Inch]
SPSMM
Stand Pipe Size
[mm]
SHMM
Specify Height
[mm]
A
[Inch]
AMM
A
[mm]
H
H Dia.
[Inch]
HMM
H Dia.
[mm]
B3088S-3/4X6 PLN
B3088S-3/4X6 PLN
B3088S-3/4
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
3/4
19
152
1
25.4
9/16
14.3
B3088S-1X6 PLN
B3088S-1X6 PLN
B3088S-1
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
1
25
152
1
25.4
9/16
14.3
B3088S-1 1/4X6 PLN
B3088S-1 1/4X6 PLN
B3088S-11/4
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
1 1/4
32
152
1
25.4
9/16
14.3
B3088S-1 1/2X6 PLN
B3088S-1 1/2X6 PLN
B3088S-11/2
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
1 1/2
38
152
1
25.4
9/16
14.3
B3088S-2X6 PLN
B3088S-2X6 PLN
B3088S-2
1/4" x 8" x 8"
(6.3 x 203.2 x 203.2)
2
51
152
1
25.4
9/16
14.3
B3088S-2 1/2X6 PLN
B3088S-2 1/2X6 PLN
B3088S-21/2
3/8" x 8 1/2" x 8 1/2"
(9.5 x 215.9 x 215.9)
2 1/2
64
152
1 1/4
31.8
9/16
14.3
B3088S-4X6 PLN
B3088S-4X6 PLN
B3088S-4
1/2" x 13 1/2" x 13 1/2"
(12.7 x 342.9 x 342.9)
4
102
152
1 1/2
38.1
15/16
23.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Fig. B3088ST - Threaded Seismic Base Stand - Pipe Supports, Guides, Shields...
Eaton B-Line
17.10.2023
Fig. B3090 - Pipe Support with U-Bolt (TOLCO Fig. 318) - Pipe Supports, Gui...
Eaton B-Line
17.10.2023
Fig. B3089 - Pipe Adjuster (TOLCO Fig. 319) - Pipe Supports, Guides, Shield...
Eaton B-Line
17.10.2023
Fig. B3095 - Pipe Saddle Support (TOLCO Fig. 317) cont. - Pipe Supports, G...
Eaton B-Line
17.10.2023
Fig. B3096 - Adjustable Pipe Saddle Support (TOLCO Fig. 312) - Pipe Support...
Eaton B-Line
17.10.2023
Fig. B3100 - Standard Clevis Hanger (TOLCO Fig.1) - Pipe Hangers
Eaton B-Line
17.10.2023
Fig. B3092 - Adjustable Pipe Saddle Support with Yoke (TOLCO Fig. 318A) - ...
Eaton B-Line
17.10.2023
Fig. B3093 - Adjustable Pipe Saddle Support (TOLCO Fig. 317A) - Pipe Suppo...
Eaton B-Line
17.10.2023
Fig. B3891 - B3897 Pipe Slide Assembly Series - Pipe Supports, Guides, Shie...
Eaton B-Line
17.10.2023
Fig. B3094 - Flange Support (TOLCO Fig. 314) - Pipe Supports, Guides, Shiel...
Eaton B-Line
17.10.2023
Fig. B3195 - I.P.S. Isolator (TOLCO Fig. 84) - Pipe Supports, Guides, Shiel...
Eaton B-Line
17.10.2023
Fig. B3088T - Threaded Base Stand (TOLCO Fig. 316T) - Pipe Supports, Guides...
Eaton B-Line
17.10.2023
Fig. B3195CT - Copper Tubing Isolator (TOLCO Fig. 83) - Pipe Supports, Guid...
Eaton B-Line
17.10.2023
Fig. B3088 - Base Stand (TOLCO Fig. 316) - Pipe Supports, Guides, Shields &...
Eaton B-Line
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求