您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Freudenberg - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Freudenberg - Freudenberg Sealing Technologies
B2PT - Simmerring®
Freudenberg - Freudenberg Sealing Technologies
Radial Seals
Radial Shaft Seals
Powered by
CAD模型選擇
{freudenberg/radial_seals/radial_shaft_seals/b2pt_asmtab.prj},{NB=B2PT 45 60 8 406717 (0)},{IDNR=},{ARTIKELNR=406717},{D1=45.0},{D2=60.0},{B=8.0},{NUT=0},{BAUFORM=B2PT},{DIN=C},{WS=PTFE 561/10},{AUS=metallisch},{DRUCK=bis zu 1 MPa},{SBL=1.000},{YIBL=1.000},{YIDBL=4.000},{SDBL=1.000},{L2SCH=2.100},{SSCH=1.000},{PPATH=b2pt/b2pt_asmtpl.prj},{VPE=Industriepack},{HIDE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D1
Shaft
[mm]
D2
Cage
[mm]
B
Width
[mm]
DIN
DIN 3761
ⁿ/ₐ
WS
Material
ⁿ/ₐ
AUS
outside surface
ⁿ/ₐ
VPE
Packaging
ⁿ/ₐ
B2PT 10 22 7 406518
406518
10.0
22.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 10 22 7 40412785
40412785
10.0
22.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 12 22 7 406519
406519
12.0
22.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 12 22 7 40412786
40412786
12.0
22.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 12 25 7 406523
406523
12.0
25.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 12 25 7 40412787
40412787
12.0
25.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 14 30 7 406526
406526
14.0
30.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 14 30 7 40412788
40412788
14.0
30.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 15 30 7 406529
406529
15.0
30.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 15 30 7 40412789
40412789
15.0
30.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 15 32 7 406530
406530
15.0
32.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 15 32 7 40412790
40412790
15.0
32.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 16 35 7 406531
406531
16.0
35.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 16 35 7 40412791
40412791
16.0
35.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 17 35 7 406532
406532
17.0
35.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 17 35 7 40412792
40412792
17.0
35.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 18 32 7 406533
406533
18.0
32.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 18 32 7 40412793
40412793
18.0
32.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 20 30 7 406536
406536
20.0
30.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 20 30 7 40412794
40412794
20.0
30.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 20 32 7 406537
406537
20.0
32.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 20 32 7 40412795
40412795
20.0
32.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 20 35 7 406538
406538
20.0
35.0
7.0
C
PTFE 561/10
metallic
Industry Pack
B2PT 20 35 7 40412796
40412796
20.0
35.0
7.0
C
PTFE 561/10
metallic
Small Pack
B2PT 20 40 7 406539
406539
20.0
40.0
7.0
C
PTFE 561/10
metallic
Industry Pack
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求