您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0223 - Clamping levers with push button external thread
Blohm
Clamping levers, tension levers, cam levers
Clamping levers
Powered by
CAD模型選擇
{blohm/klemm_spannhebel_exzenterhebel/klemmhebel/06610_2.prj},{NB=B0223.73308X45},{GR=3},{D=16.0},{D1=21.5},{D2=23.0},{H=38.5},{H1=10.0},{H2=24.0},{H3=53.5},{H4=58.0},{A=80},{A1=91.5},{B=11.0},{ZZ=22},{L=45},{GEW=0.0720},{EAN=MIN},{NDM=8.0},{NDM1=0.0000},{TYP=1.000},{LX=45.000},{XA=8.5},{XB=37.4},{XC=7.9},{XD=20.6},{XE=2.3},{XF=14.0},{XG=15.6},{XH=2.9},{XI=2.70},{XJ=1.50},{XK=56.5},{XL=15.0},{XM=30.0},{XN=41.1},{XO=2.1},{XP=74.8},{XQ=69.3},{XR=157.0},{XS=53.0},{XT=36.0},{XU=20.0},{XV=11.6},{XW=63.8},{XX=20.0},{XY=65.2},{XZ=28.9},{XA1=1.2},{XB1=29.3},{XC1=34.8},{XD1=0.8},{XE1=73.0},{XF1=41.1},{XG1=12.0},{XH1=9.4},{XI1=7.9},{XJ1=2.5},{XK1=2.5},{XL1=0.0},{XM1=0.0},{XN1=0.0},{XO1=0.0},{XP1=0.0},{XQ1=10.0},{XR1=5.5},{XS1=0.5},{XT1=0.5},{XU1=20.0},{XV1=9.7},{XW1=1.2},{XX1=5.6},{XY1=3.3},{XZ1=0.3},{XA2=0.6},{XB2=1.2},{XC2=1.500},{XD2=2.800},{XE2=0.000},{XF2=35.100},{XG2=1.300},{XH2=13.000},{XI2=15.400},{BESTBLOHM=B0223.73308X45}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
ⁿ/ₐ
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
B0223.71105X10
B0223.71105X10
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.71105X15
B0223.71105X15
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.71105X20
B0223.71105X20
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.71105X25
B0223.71105X25
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.71105X30
B0223.71105X30
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.71105X35
B0223.71105X35
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
35
0.0180
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.71105X40
B0223.71105X40
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0190
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.71105X45
B0223.71105X45
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
45
0.0190
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.71105X50
B0223.71105X50
anthracite grey
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
50
0.0200
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X10
B0223.72105X10
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0136
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X15
B0223.72105X15
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X20
B0223.72105X20
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X25
B0223.72105X25
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X30
B0223.72105X30
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X35
B0223.72105X35
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
35
0.0180
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X40
B0223.72105X40
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0190
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X45
B0223.72105X45
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
45
0.0190
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.72105X50
B0223.72105X50
orange
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
50
0.0200
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.73105X10
B0223.73105X10
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
10
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.73105X15
B0223.73105X15
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
15
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.73105X20
B0223.73105X20
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
20
0.0160
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.73105X25
B0223.73105X25
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
25
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.73105X30
B0223.73105X30
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
30
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.73105X35
B0223.73105X35
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
35
0.0170
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
B0223.73105X40
B0223.73105X40
traffic red
1
M5
10.0
13.0
14.5
25.5
4.0
15.0
30.0
33.5
40
47.0
7.5
16
40
0.0190
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求