您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0077 - Ball lock pins with T-grip with high shear strength
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03420_5.prj},{NB=B0077.2182160800},{B=33.0},{D=81.8},{D1=16},{D2=19.00},{D3=26.3},{L=80},{L1=13.1},{L2=39.5},{L3=28.8},{AUFNAHME=16},{FESTIGKEIT=257},{GEW=0.1150},{EAN=MIN},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=40.3},{XL=40.4},{XM=34.1},{XN=38.8},{XO=0.8},{XP=23.3},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=87.1},{XX=5.2},{XY=37.4},{XZ=4.0},{XA1=33.5},{XB1=6.0},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=9.50000},{XH1=36.300},{XI1=11.300},{XJ1=232.000},{XK1=7.100},{XL1=0.000},{XM1=0.000},{XN1=35.200},{XO1=0.000},{XP1=0.000},{XQ1=18.200},{XR1=36.400},{XS1=13.900},{XT1=32.400},{XU1=0.000},{XV1=0.000},{XW1=0.500},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0077.214605010
B0077.214605010
black
17.6
46.0
5
5.50
13.2
10
5.9
25.0
19.4
15.9
5
24
0.0214
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214605015
B0077.214605015
black
17.6
46.0
5
5.50
13.2
15
5.9
25.0
19.4
20.9
5
24
0.0173
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214605020
B0077.214605020
black
17.6
46.0
5
5.50
13.2
20
5.9
25.0
19.4
25.9
5
24
0.0148
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214605025
B0077.214605025
black
17.6
46.0
5
5.50
13.2
25
5.9
25.0
19.4
30.9
5
24
0.0150
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214605030
B0077.214605030
black
17.6
46.0
5
5.50
13.2
30
5.9
25.0
19.4
35.9
5
24
0.0180
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606010
B0077.214606010
black
17.6
46.0
6
6.85
13.2
10
6.8
25.0
19.4
16.8
6
35
0.0176
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606015
B0077.214606015
black
17.6
46.0
6
6.85
13.2
15
6.8
25.0
19.4
21.8
6
35
0.0186
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606020
B0077.214606020
black
17.6
46.0
6
6.85
13.2
20
6.8
25.0
19.4
36.8
6
35
0.0180
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606025
B0077.214606025
black
17.6
46.0
6
6.85
13.2
25
6.8
25.0
19.4
31.8
6
35
0.0183
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606030
B0077.214606030
black
17.6
46.0
6
6.85
13.2
30
6.8
25.0
19.4
36.8
6
35
0.0186
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606035
B0077.214606035
black
17.6
46.0
6
6.85
13.2
35
6.8
25.0
19.4
41.8
6
35
0.0188
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606040
B0077.214606040
black
17.6
46.0
6
6.85
13.2
40
6.8
25.0
19.4
46.8
6
35
0.0190
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606045
B0077.214606045
black
17.6
46.0
6
6.85
13.2
45
6.8
25.0
19.4
51.8
6
35
0.0198
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.214606050
B0077.214606050
black
17.6
46.0
6
6.85
13.2
50
6.8
25.0
19.4
56.8
6
35
0.0200
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216308020
B0077.216308020
black
23.0
62.9
8
9.50
17.3
20
7.8
33.0
24.4
27.8
8
63
0.0318
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216308025
B0077.216308025
black
23.0
62.9
8
9.50
17.3
25
7.8
33.0
24.4
32.8
8
63
0.0370
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216308030
B0077.216308030
black
23.0
62.9
8
9.50
17.3
30
7.8
33.0
24.4
37.8
8
63
0.0370
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216308035
B0077.216308035
black
23.0
62.9
8
9.50
17.3
35
7.8
33.0
24.4
42.8
8
63
0.0410
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216308040
B0077.216308040
black
23.0
62.9
8
9.50
17.3
40
7.8
33.0
24.4
47.8
8
63
0.0415
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216308045
B0077.216308045
black
23.0
62.9
8
9.50
17.3
45
7.8
33.0
24.4
52.8
8
63
0.0415
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216308050
B0077.216308050
black
23.0
62.9
8
9.50
17.3
50
7.8
33.0
24.4
57.8
8
63
0.0420
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216310020
B0077.216310020
black
23.0
62.9
10
12.00
17.3
20
8.9
33.0
24.4
28.9
10
100
0.0400
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216310025
B0077.216310025
black
23.0
62.9
10
12.00
17.3
25
8.9
33.0
24.4
33.9
10
100
0.0440
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216310030
B0077.216310030
black
23.0
62.9
10
12.00
17.3
30
8.9
33.0
24.4
38.9
10
100
0.0449
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0077.216310035
B0077.216310035
black
23.0
62.9
10
12.00
17.3
35
8.9
33.0
24.4
43.9
10
100
0.0420
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求