您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0072 - Ball lock pins with L-grip
Blohm
Spring plungers, locking bolts, ball locking bolts
Ball lock pins
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/kugelsperrbolzen/03420_1.prj},{NB=B0072.1047160800},{B=33.0},{D=70.2},{D1=16},{D2=19.00},{D3=26.3},{D4=47.0},{L=80},{L1=13.1},{L2=39.5},{L3=28.4},{AUFNAHME=16},{FESTIGKEIT=153},{GEW=0.1456},{EAN=MIN},{XA=6.5},{XB=10.0},{XC=5.5},{XD=12.0},{XE=0.5},{XF=9.5},{XG=6.2},{XH=7.0},{XI=1.50},{XJ=0.80},{XK=46.4},{XL=46.2},{XM=34.1},{XN=38.8},{XO=0.8},{XP=23.7},{XQ=13.2},{XR=2.0},{XS=45.0},{XT=4.6},{XU=19.0},{XV=21.9},{XW=50.3},{XX=5.2},{XY=43.5},{XZ=4.0},{XA1=33.5},{XB1=6.0},{XC1=39.5},{XD1=3.1},{XE1=22.0},{XF1=6.00000},{XG1=270.00000},{XH1=23.200},{XI1=47.000},{XJ1=6.200},{XK1=6.000},{XL1=41.300},{XM1=309.000},{XN1=35.000},{XO1=21.200},{XP1=31.300},{XQ1=17.900},{XR1=36.200},{XS1=13.500},{XT1=27.900},{XU1=22.500},{POS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
B
width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L5
Length
ⁿ/ₐ
AUFNAHME
Receiving hole H11
ⁿ/ₐ
FESTIGKEIT
Shering force double shear max. kN
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0072.102605010
B0072.102605010
black
17.6
39.3
5
5.50
13.2
26.0
10
5.9
25.0
19.2
15.9
5
15
0.0155
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102605015
B0072.102605015
black
17.6
39.3
5
5.50
13.2
26.0
15
5.9
25.0
19.2
20.9
5
15
0.0216
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102605020
B0072.102605020
black
17.6
39.3
5
5.50
13.2
26.0
20
5.9
25.0
19.2
25.9
5
15
0.0148
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102605025
B0072.102605025
black
17.6
39.3
5
5.50
13.2
26.0
25
5.9
25.0
19.2
30.9
5
15
0.0231
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102605030
B0072.102605030
black
17.6
39.3
5
5.50
13.2
26.0
30
5.9
25.0
19.2
35.9
5
15
0.0236
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606010
B0072.102606010
black
17.6
39.3
6
6.85
13.2
26.0
10
6.8
25.0
19.2
16.8
6
22
0.0219
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606015
B0072.102606015
black
17.6
39.3
6
6.85
13.2
26.0
15
6.8
25.0
19.2
21.8
6
22
0.0230
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606020
B0072.102606020
black
17.6
39.3
6
6.85
13.2
26.0
20
6.8
25.0
19.2
26.8
6
22
0.0240
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606025
B0072.102606025
black
17.6
39.3
6
6.85
13.2
26.0
25
6.8
25.0
19.2
31.8
6
22
0.0261
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606030
B0072.102606030
black
17.6
39.3
6
6.85
13.2
26.0
30
6.8
25.0
19.2
36.8
6
22
0.0186
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606035
B0072.102606035
black
17.6
39.3
6
6.85
13.2
26.0
35
6.8
25.0
19.2
41.8
6
22
0.0282
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606040
B0072.102606040
black
17.6
39.3
6
6.85
13.2
26.0
40
6.8
25.0
19.2
46.8
6
22
0.0190
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606045
B0072.102606045
black
17.6
39.3
6
6.85
13.2
26.0
45
6.8
25.0
19.2
51.8
6
22
0.0198
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.102606050
B0072.102606050
black
17.6
39.3
6
6.85
13.2
26.0
50
6.8
25.0
19.2
56.8
6
22
0.0313
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103508020
B0072.103508020
black
23.0
52.2
8
9.50
17.3
35.4
20
7.8
33.0
24.2
27.8
8
38
0.0540
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103508025
B0072.103508025
black
23.0
52.2
8
9.50
17.3
35.4
25
7.8
33.0
24.2
32.8
8
38
0.0561
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103508030
B0072.103508030
black
23.0
52.2
8
9.50
17.3
35.4
30
7.8
33.0
24.2
37.8
8
38
0.0579
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103508035
B0072.103508035
black
23.0
52.2
8
9.50
17.3
35.4
35
7.8
33.0
24.2
42.8
8
38
0.0410
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103508040
B0072.103508040
black
23.0
52.2
8
9.50
17.3
35.4
40
7.8
33.0
24.2
47.8
8
38
0.0618
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103508045
B0072.103508045
black
23.0
52.2
8
9.50
17.3
35.4
45
7.8
33.0
24.2
52.8
8
38
0.0415
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103508050
B0072.103508050
black
23.0
52.2
8
9.50
17.3
35.4
50
7.8
33.0
24.2
57.8
8
38
0.0678
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103510020
B0072.103510020
black
23.0
52.2
10
12.00
17.3
35.4
20
8.9
33.0
24.2
28.9
10
60
0.0605
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103510025
B0072.103510025
black
23.0
52.2
10
12.00
17.3
35.4
25
8.9
33.0
24.2
33.9
10
60
0.0440
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103510030
B0072.103510030
black
23.0
52.2
10
12.00
17.3
35.4
30
8.9
33.0
24.2
38.9
10
60
0.0449
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
B0072.103510035
B0072.103510035
black
23.0
52.2
10
12.00
17.3
35.4
35
8.9
33.0
24.2
43.9
10
60
0.0420
Yes
73182900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求