您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8043 - Forged welding concentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8043.prj},{NB=bene_inox_680434-400300},{REF=680434-400300},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2P=3\"},{D2=76.20},{L=98.4},{POIDS=1,017},{L1=38.1},{L2=38.1},{L3=10.000},{L4=42.000},{E1=2.11},{E2=1.65}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
[pouce]
D1
[mm]
D2P
[pouce]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680434-038025
680434-038025
Inox 316L
SF4
3/8"
9.53
1/4"
6.35
41.3
0,008
Béné Inox 680434-050025
680434-050025
Inox 316L
SF4
1/2"
12.70
1/4"
6.35
47.6
0,019
Béné Inox 680434-050038
680434-050038
Inox 316L
SF4
1/2"
12.70
3/8"
9.53
47.6
0,022
Béné Inox 680434-075038
680434-075038
Inox 316L
SF4
3/4"
19.05
3/8"
9.53
50.8
0,037
Béné Inox 680434-075050
680434-075050
Inox 316L
SF4
3/4"
19.05
1/2"
12.70
54.0
0,043
Béné Inox 680434-100038
680434-100038
Inox 316L
SF4
1"
25.40
3/8"
9.53
57.2
0,047
Béné Inox 680434-100050
680434-100050
Inox 316L
SF4
1"
25.40
1/2"
12.70
63.5
0,072
Béné Inox 680434-100075
680434-100075
Inox 316L
SF4
1"
25.40
3/4"
19.05
54.0
0,061
Béné Inox 680434-150038
680434-150038
Inox 316L
SF4
1" 1/2
38.10
3/8"
9.53
76.2
0,140
Béné Inox 680434-150050
680434-150050
Inox 316L
SF4
1" 1/2
38.10
1/2"
12.70
69.9
0,144
Béné Inox 680434-150075
680434-150075
Inox 316L
SF4
1" 1/2
38.10
3/4"
19.05
76.2
0,148
Béné Inox 680434-150100
680434-150100
Inox 316L
SF4
1" 1/2
38.10
1"
25.40
63.5
0,125
Béné Inox 680434-200050
680434-200050
Inox 316L
SF4
2"
50.80
1/2"
12.70
91.6
0,261
Béné Inox 680434-200075
680434-200075
Inox 316L
SF4
2"
50.80
3/4"
19.05
85.7
0,251
Béné Inox 680434-200100
680434-200100
Inox 316L
SF4
2"
50.80
1"
25.40
85.7
0,244
Béné Inox 680434-200150
680434-200150
Inox 316L
SF4
2"
50.80
1" 1/2
38.10
63.5
0,178
Béné Inox 680434-250050
680434-250050
Inox 316L
SF4
2" 1/2
63.50
1/2"
12.70
123.9
0,430
Béné Inox 680434-250075
680434-250075
Inox 316L
SF4
2" 1/2
63.50
3/4"
19.05
117.5
0,420
Béné Inox 680434-250100
680434-250100
Inox 316L
SF4
2" 1/2
63.50
1"
25.40
117.5
0,415
Béné Inox 680434-250150
680434-250150
Inox 316L
SF4
2" 1/2
63.50
1" 1/2
38.10
85.7
0,328
Béné Inox 680434-250200
680434-250200
Inox 316L
SF4
2" 1/2
63.50
2"
50.80
63.5
0,231
Béné Inox 680434-300050
680434-300050
Inox 316L
SF4
3"
76.20
1/2"
12.70
168.3
0,942
Béné Inox 680434-300075
680434-300075
Inox 316L
SF4
3"
76.20
3/4"
19.05
155.6
0,903
Béné Inox 680434-300100
680434-300100
Inox 316L
SF4
3"
76.20
1"
25.40
142.9
0,854
Béné Inox 680434-300150
680434-300150
Inox 316L
SF4
3"
76.20
1" 1/2
38.10
108.1
0,707
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 8053 - Forged welding eccentric reducer
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8040 - Welding concentric reducer - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8020 - Welding equal tee - Stainless steel 316 L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8014 - 90° welding bend - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8004 - Welding clamp ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 8011 - Coude 45° à souder - inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 8025 - Welding tee - Short and reduced sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Modèle 63444 - Single pivot clamp - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
12.02.2021
Model 5618 - ISO concentric reducer, thickness 2 mm - Stainless steel 1.430...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 61225 - Concentric reducer with straight ends - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 8009 - Solid end cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 61227 - Concentric reducer with short straight ends- Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 8003 - Welding clamp long ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求