您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 62241 - 90° bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
62 - Norme DIN
02 - Accessoires de tuyauterie DIN
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/62_norme_din/02_accessoires_de_tuyauterie_din/62241.prj},{NB=bene_inox_262241-154},{REF=262241-154},{MAT=Inox 304},{DIN=Série 2},{DN=150},{D=154},{E=2.0},{R=225},{POIDS=2.65},{N=0.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DIN
ⁿ/ₐ
DN
Diamètre nominal
[mm]
D
[mm]
E
[mm]
R
[mm]
POIDS
[Kg]
N
[mm]
Béné Inox 262241-13
262241-13
Inox 304
Série 2
10
13
1.5
26
0.02
0.000
Béné Inox 262241-19
262241-19
Inox 304
Série 2
15
19
1.5
35
0.03
0.000
Béné Inox 262241-23
262241-23
Inox 304
Série 2
20
23
1.5
40
0.05
0.000
Béné Inox 262241-29
262241-29
Inox 304
Série 2
25
29
1.5
50
0.08
1.000
Béné Inox 262241-35
262241-35
Inox 304
Série 2
32
35
1.5
55
0.10
2.000
Béné Inox 262241-41
262241-41
Inox 304
Série 2
40
41
1.5
60
0.15
3.000
Béné Inox 262241-53
262241-53
Inox 304
Série 2
50
53
1.5
70
0.19
4.000
Béné Inox 262241-70
262241-70
Inox 304
Série 2
65
70
2.0
80
0.41
5.000
Béné Inox 262241-85
262241-85
Inox 304
Série 2
80
85
2.0
90
0.56
6.000
Béné Inox 262241-104
262241-104
Inox 304
Série 2
100
104
2.0
100
0.81
7.000
Béné Inox 262241-129
262241-129
Inox 304
Série 2
125
129
2.0
187
1.84
0.000
Béné Inox 262241-154
262241-154
Inox 304
Série 2
150
154
2.0
225
2.65
0.000
Béné Inox 662241-13
662241-13
Inox 316L
Série 2
10
13
1.5
26
0.02
0.000
Béné Inox 662241-19
662241-19
Inox 316L
Série 2
15
19
1.5
35
0.03
0.000
Béné Inox 662241-23
662241-23
Inox 316L
Série 2
20
23
1.5
40
0.05
0.000
Béné Inox 662241-29
662241-29
Inox 316L
Série 2
25
29
1.5
50
0.08
8.000
Béné Inox 662241-35
662241-35
Inox 316L
Série 2
32
35
1.5
55
0.10
9.000
Béné Inox 662241-41
662241-41
Inox 316L
Série 2
40
41
1.5
60
0.15
10.000
Béné Inox 662241-53
662241-53
Inox 316L
Série 2
50
53
1.5
70
0.19
11.000
Béné Inox 662241-70
662241-70
Inox 316L
Série 2
65
70
2.0
80
0.41
12.000
Béné Inox 662241-85
662241-85
Inox 316L
Série 2
80
85
2.0
90
0.56
13.000
Béné Inox 662241-104
662241-104
Inox 316L
Série 2
100
104
2.0
100
0.81
14.000
Béné Inox 662241-129
662241-129
Inox 304
Série 2
125
129
2.0
187
1.84
0.000
Béné Inox 662241-154
662241-154
Inox 304
Série 2
150
154
2.0
225
2.65
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 62211 - 90° satin polished bend - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 5611 - ISO bend 3D 90° - Stainless steel 1.4307 - 1.4404
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62221 - Satin polished extruded tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 61211 - 90° bend, radius 1,5D - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62111 - Welding union - NBR gaskets - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 64334 - Butterfly valve male end / female end - Silicone gasket - Sta...
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Model 62219 - Satin polished equal tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 62254 - Concentric reducer - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Model 64221 - Extruded tee - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
I.LL - ISO Threaded unions Conical seat BW / BW MACHINED UNIONS Stainless ...
FG INOX
16.02.2017
Model 62314 - Butterfly valve plain end / female end - EPDM gasket - Stainl...
BENE INOX - Stainless steel valves, pipes and fittings
26.10.2021
Model 64211 - 90° bend - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
29.07.2020
Modèle 62249 - Equal tee - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
12.01.2021
Modèle 62212 - 90° satin polished bend with straight ends - Stainless steel...
BENE INOX - Stainless steel valves, pipes and fittings
15.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求