您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50145 - 3 pieces BW ball valve (58472) with stainless steel pneumatic actuator (50802)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50145.prj},{NB=bene_inox_450145-50SE_1},{REF=450145-50SE},{TYPE=Simple effet},{V=1},{DN=50},{DNPOUCES=2\"},{L1=150},{L2=205},{L3=241},{L4=106},{POIDS=12.78},{PPATH=50145/50145_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450145-8SE
450145-8SE
Simple effet
8
1/4"
70
129
141
71
3.05
Béné Inox 450145-10SE
450145-10SE
Simple effet
10
3/8"
70
129
141
71
3.12
Béné Inox 450145-15SE
450145-15SE
Simple effet
15
1/2"
75
129
141
71
3.18
Béné Inox 450145-20SE
450145-20SE
Simple effet
20
3/4"
92
140
164
81
4.42
Béné Inox 450145-25SE
450145-25SE
Simple effet
25
1"
100
165
210
95
7.00
Béné Inox 450145-32SE
450145-32SE
Simple effet
32
1"1/4
110
173
210
95
7.63
Béné Inox 450145-40SE
450145-40SE
Simple effet
40
1"1/2
125
179
210
95
8.50
Béné Inox 450145-50SE
450145-50SE
Simple effet
50
2"
150
205
241
106
12.78
Béné Inox 450145-8DE
450145-8DE
Double effet
8
1/4"
70
129
141
71
3.05
Béné Inox 450145-10DE
450145-10DE
Double effet
10
3/8"
70
129
141
71
3.12
Béné Inox 450145-15DE
450145-15DE
Double effet
15
1/2"
75
129
141
71
3.18
Béné Inox 450145-20DE
450145-20DE
Double effet
20
3/4"
92
129
141
71
3.42
Béné Inox 450145-25DE
450145-25DE
Double effet
25
1"
100
147
164
81
4.87
Béné Inox 450145-32DE
450145-32DE
Double effet
32
1"1/4
110
155
164
81
5.50
Béné Inox 450145-40DE
450145-40DE
Double effet
40
1"1/2
125
179
210
95
8.50
Béné Inox 450145-50DE
450145-50DE
Double effet
50
2"
150
191
210
95
10.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求