您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.21.1 RHSLW - Regular Helical Spring-Lock Washer
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/asme_b_18_21_1_rhslw.prj},{NB=ASME B18.21.1 RHSLW 1 3/4U37025.175.0001},{CNSORDERNO=U37025.175.0001},{D=1 3/4},{D1=0.325},{CNSAVOID=},{BRAND=Fabory},{STANDARD=ASME B18.21.1},{THREAD=},{THREADDIRECTIO=},{STYLE=Helical spring lock washer},{TYPE=Helical spring lock washer},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=},{INTRASTATCODE=7318210095},{ECLASS=23-09-90-90},{UNSPSC=31161811},{ETIM=},{PACKAGING=},{FABNETWEIGHT=151.000},{STANDARDSMALL=asme_b_18_21_1_rhslw.png},{A=1.758},{B=2.679},{T=0.389},{W=0.035},{BW=0.024},{LOD=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Nominal Diameter
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
A
Diameter Inside
[Inch]
B
Diameter Outside
[Inch]
T
Thickness
[Inch]
W
Minimum Section Width
[Inch]
BW
Minimum Bearing Width
[Inch]
ASME B18.21.1 RHSLW #2
U37000.008.0001
#2
#2
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00004
Y
7318210095
23-09-90-90
31161811
0.088
0.172
0.020
0.035
0.024
ASME B18.21.1 RHSLW #3
U37000.009.0001
#3
#3
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00006
Y
7318210095
23-09-90-90
31161811
0.101
0.195
0.025
0.035
0.024
ASME B18.21.1 RHSLW #4
U37000.011.0001
#4
#4
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00007
Y
7318210095
23-09-90-90
31161811
0.114
0.209
0.025
0.035
0.024
ASME B18.21.1 RHSLW #5
U37000.012.0001
#5
#5
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00010
Y
7318210095
23-09-90-90
31161811
0.127
0.236
0.031
0.035
0.024
ASME B18.21.1 RHSLW #6
U37000.013.0001
#6
#6
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00013
Y
7318210095
23-09-90-90
31161811
0.141
0.250
0.031
0.035
0.024
ASME B18.21.1 RHSLW #8
U37000.016.0001
#8
#8
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00022
Y
7318210095
23-09-90-90
31161811
0.167
0.293
0.040
0.035
0.024
ASME B18.21.1 RHSLW #10
U37000.019.0001
#10
#10
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00033
Y
7318210095
23-09-90-90
31161811
0.193
0.334
0.047
0.035
0.024
ASME B18.21.1 RHSLW #12
U37000.021.0001
#12
#12
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00060
Y
7318210095
23-09-90-90
31161811
0.220
0.377
0.056
0.035
0.024
ASME B18.21.1 RHSLW 1/4
U37000.025.0001
1/4
1/4
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00107
Y
7318210095
23-09-90-90
31161811
0.252
0.487
0.062
0.035
0.024
ASME B18.21.1 RHSLW 5/16
U37000.031.0001
5/16
5/16
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00184
Y
7318210095
23-09-90-90
31161811
0.314
0.583
0.078
0.035
0.024
ASME B18.21.1 RHSLW 3/8
U37000.037.0001
3/8
3/8
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00293
Y
7318210095
23-09-90-90
31161811
0.377
0.680
0.094
0.035
0.024
ASME B18.21.1 RHSLW 7/16
U37000.043.0001
7/16
7/16
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00430
Y
7318210095
23-09-90-90
31161811
0.440
0.770
0.109
0.035
0.024
ASME B18.21.1 RHSLW 1/2
U37000.050.0001
1/2
1/2
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00600
Y
7318210095
23-09-90-90
31161811
0.502
0.869
0.125
0.035
0.024
ASME B18.21.1 RHSLW 9/16
U37000.056.0001
9/16
9/16
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.00830
Y
7318210095
23-09-90-90
31161811
0.564
0.965
0.141
0.035
0.024
ASME B18.21.1 RHSLW 5/8
U37000.062.0001
5/8
5/8
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.01110
Y
7318210095
23-09-90-90
31161811
0.628
1.073
0.156
0.035
0.024
ASME B18.21.1 RHSLW 3/4
U37000.075.0001
3/4
3/4
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.01820
Y
7318210095
23-09-90-90
31161811
0.753
1.265
0.188
0.035
0.024
ASME B18.21.1 RHSLW 7/8
U37000.087.0001
7/8
7/8
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.02830
Y
7318210095
23-09-90-90
31161811
0.878
1.459
0.219
0.035
0.024
ASME B18.21.1 RHSLW 1
U37000.100.0001
1
1
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.04070
Y
7318210095
23-09-90-90
31161811
1.003
1.656
0.250
0.035
0.024
ASME B18.21.1 RHSLW 1 1/8
U37000.112.0001
1 1/8
1 1/8
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.05630
Y
7318210095
23-09-90-90
31161811
1.129
1.847
0.281
0.035
0.024
ASME B18.21.1 RHSLW 1 1/4
U37000.125.0001
1 1/4
1 1/4
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.07530
Y
7318210095
23-09-90-90
31161811
1.254
2.036
0.312
0.035
0.024
ASME B18.21.1 RHSLW 1 3/8
U37000.137.0001
1 3/8
1 3/8
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.09800
Y
7318210095
23-09-90-90
31161811
1.379
2.219
0.344
0.035
0.024
ASME B18.21.1 RHSLW 1 1/2
U37000.150.0001
1 1/2
1 1/2
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.12600
Y
7318210095
23-09-90-90
31161811
1.504
2.419
0.375
0.035
0.024
ASME B18.21.1 RHSLW 1 5/8
U37000.162.0001
1 5/8
1 5/8
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.14000
Y
7318210095
23-09-90-90
31161811
1.633
2.553
0.359
0.035
0.024
ASME B18.21.1 RHSLW 1 3/4
U37000.175.0001
1 3/4
1 3/4
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.15100
Y
7318210095
23-09-90-90
31161811
1.758
2.679
0.389
0.035
0.024
ASME B18.21.1 RHSLW 1 7/8
U37000.187.0001
1 7/8
1 7/8
Fabory
ASME B18.21.1
Helical spring lock washe...
Helical spring lock washe...
Steel
Plain
0.16700
Y
7318210095
23-09-90-90
31161811
1.883
2.811
0.422
0.035
0.024
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ASME B18.22.1 Type A Selected Sizes Plain Washers - Plain Washers Type A Se...
Fabory
13.02.2023
ASME B18.22.1 Type A Narrow Plain Washers - Plain Washers Type A Narrow
Fabory
13.02.2023
ASME B18.2.2 HN V2 - Hex Nuts
Fabory
13.02.2023
DIN ≈127 B - Spring lock washers, form B
Fabory
13.02.2023
ASME B18.21.1 FW - Type A Plain Washers
Fabory
21.04.2022
ASME ≈B18.2.1 HCS - Hex Cap Screws
Fabory
21.04.2022
GN 850 - Hook clamps with pulling action, Type T
JW Winco
25.06.2024
ASME B18.3 HSHCS - Hexagon Socket Head Cap Screws
Fabory
13.02.2023
BN 48367 - Flat washers, Steel, Grade Not Designated, Zinc Clear Plated Chr...
Bossard Inch
29.11.2018
DIN ≈71412 A/B/C - Lubricating nipple button head G
Fabory
13.02.2023
BN 48449 - Regular split lock washers, Steel, HRC 38 - 46, Mechanical Clear...
Bossard Inch
29.11.2018
DIN 125-1 A - Washers, product grade A, up to hardness 250 HV, primarily fo...
Fabory
13.02.2023
ASME B18.16.6 NTMNIL - Style NTM Nylon Insert Locknut Dimensions
Fabory
13.02.2023
Grid-Lign Coupling - Grid-Lign Coupling
Baldor Reliance
09.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求