피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
Harmonic Geared type
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Stepping Motors
Stepping Motor and Driver Package alpha STEP
AS series
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/stepping_motors/alpha_step/as_series/har_geared_type_asmtab.prj},{NB=AS66MSED-H50},{V=Three-Phase 200-230V},{CNSORDERNO1=AS66MSED-H},{SM=60},{LC=6},{SHAPE=with Electro-magnetics Brake},{DRIVER=Built-in Controller (Stored Data) Package},{TYPE=Harmonic Geared type with Electro-magnetics Brake},{R=50},{M=26},{G=H 60},{PPATH=../../assemblies/har_geared_type_asmtpl.prj},{H=2}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
V
Voltage
ⁿ/ₐ
SM
Size of Motor
[mm]
LC
Length code
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
DRIVER
Driver
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
AS46AA2-H50
AS46AA2-H50
Single-Phase 100-115V
42
6
Standard (Single Shaft)
Pulse Input Package
Harmonic Geared type
AS46MA2-H50
AS46MA2-H50
Single-Phase 100-115V
42
6
with Electro-magnetic Bra...
Pulse Input Package
Harmonic Geared type with...
AS46AAD2-H50
AS46AAD2-H50
Single-Phase 100-115V
42
6
Standard (Single Shaft)
Built-in Controller (Stor...
Harmonic Geared type
AS46MAD2-H50
AS46MAD2-H50
Single-Phase 100-115V
42
6
with Electro-magnetic Bra...
Built-in Controller (Stor...
Harmonic Geared type with...
AS66AAED-H50
AS66AAED-H50
Single-Phase 100-115V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
Harmonic Geared type
AS66MAED-H50
AS66MAED-H50
Single-Phase 100-115V
60
6
with Electro-magnetic Bra...
Built-in Controller (Stor...
Harmonic Geared type with...
AS98AAED-H50
AS98AAED-H50
Single-Phase 100-115V
90
8
Standard (Single Shaft)
Built-in Controller (Stor...
Harmonic Geared type
AS98MAED-H50
AS98MAED-H50
Single-Phase 100-115V
90
8
with Electro-magnetic Bra...
Built-in Controller (Stor...
Harmonic Geared type with...
AS66ACED-H50
AS66ACED-H50
Single-Phase 200-230V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
Harmonic Geared type
AS66MCED-H50
AS66MCED-H50
Single-Phase 200-230V
60
6
with Electro-magnetic Bra...
Built-in Controller (Stor...
Harmonic Geared type with...
AS98ACED-H50
AS98ACED-H50
Single-Phase 200-230V
90
8
Standard (Single Shaft)
Built-in Controller (Stor...
Harmonic Geared type
AS98MCED-H50
AS98MCED-H50
Single-Phase 200-230V
90
8
with Electro-magnetic Bra...
Built-in Controller (Stor...
Harmonic Geared type with...
AS66ASED-H50
AS66ASED-H50
Three-Phase 200-230V
60
6
Standard (Single Shaft)
Built-in Controller (Stor...
Harmonic Geared type
AS66MSED-H50
AS66MSED-H50
Three-Phase 200-230V
60
6
with Electro-magnetic Bra...
Built-in Controller (Stor...
Harmonic Geared type with...
AS98ASED-H50
AS98ASED-H50
Three-Phase 200-230V
90
8
Standard (Single Shaft)
Built-in Controller (Stor...
Harmonic Geared type
AS98MSED-H50
AS98MSED-H50
Three-Phase 200-230V
90
8
with Electro-magnetic Bra...
Built-in Controller (Stor...
Harmonic Geared type with...
AS66AAE-H50
AS66AAE-H50
Single-Phase 100-115V
60
6
Standard (Single Shaft)
Pulse Input Package
Harmonic Geared type
AS66MAE-H50
AS66MAE-H50
Single-Phase 100-115V
60
6
with Electro-magnetic Bra...
Pulse Input Package
Harmonic Geared type with...
AS98AAE-H50
AS98AAE-H50
Single-Phase 100-115V
90
8
Standard (Single Shaft)
Pulse Input Package
Harmonic Geared type
AS98MAE-H50
AS98MAE-H50
Single-Phase 100-115V
90
8
with Electro-magnetic Bra...
Pulse Input Package
Harmonic Geared type with...
AS66ACE-H50
AS66ACE-H50
Single-Phase 200-230V
60
6
Standard (Single Shaft)
Pulse Input Package
Harmonic Geared type
AS66MCE-H50
AS66MCE-H50
Single-Phase 200-230V
60
6
with Electro-magnetic Bra...
Pulse Input Package
Harmonic Geared type with...
AS98ACE-H50
AS98ACE-H50
Single-Phase 200-230V
90
8
Standard (Single Shaft)
Pulse Input Package
Harmonic Geared type
AS98MCE-H50
AS98MCE-H50
Single-Phase 200-230V
90
8
with Electro-magnetic Bra...
Pulse Input Package
Harmonic Geared type with...
AS66ASE-H50
AS66ASE-H50
Three-Phase 200-230V
60
6
Standard (Single Shaft)
Pulse Input Package
Harmonic Geared type
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청