您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
English
DPX DPAX butterfly valve - DPAX automated butterfly valve with Sorio control top
Definox
DPX DPAX Butterfly valves
DPX DPAX Butterfly valves
DPAX Automatic butterfly valves
DPAX Automatic butterfly valves with Sorio control box
Powered by
CAD模型選擇
{definox/vannes20papillon20dpx20dpax/vannes20papillon20dpx20dpax/vannes20papillon20automatique20dpax/vannes20papillon20automatique20dpax20avec20boitier20sorio/vannes20papillon20dpx20dpax.prj},{NB=AU101Q15100-SU},{PREVIEW=../../../../_pool_/82/f1/vanne_papillon_automatique_dpax_av_boitier_sorio.png},{REF=AU101Q15100-SU},{DESC=DPAX Actionneur pneumatique NO US 4\"},{TUBE=97,4 / 101,6},{V=DPAX},{DIAM=US 4\"},{ACT=Actionneur pneumatique NO},{MATB=1.4404},{MATS=DPX SILICONE BLANC},{FITTING=A souder},{DEFAULTSORTATTR=1025}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
AS025P11100-SU
AS025P11100-SU
DPAX Actionneur pneumatiq...
22,6 / 25
DPAX
SMS 25
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AS032P11100-SU
AS032P11100-SU
DPAX Actionneur pneumatiq...
30 / 32
DPAX
SMS 32
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AS038P11100-SU
AS038P11100-SU
DPAX Actionneur pneumatiq...
35,6 / 38
DPAX
SMS 38
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AS051P11100-SU
AS051P11100-SU
DPAX Actionneur pneumatiq...
48,5 / 51
DPAX
SMS 51
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AS063P11100-SU
AS063P11100-SU
DPAX Actionneur pneumatiq...
60,3 / 63,5
DPAX
SMS 63
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AS076P11100-SU
AS076P11100-SU
DPAX Actionneur pneumatiq...
72,9 / 76,1
DPAX
SMS 76
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AS104P11100-SU
AS104P11100-SU
DPAX Actionneur pneumatiq...
100 / 104
DPAX
SMS 104
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD025P11100-SU
AD025P11100-SU
DPAX Actionneur pneumatiq...
26 / 29
DPAX
DIN 25
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD032P11100-SU
AD032P11100-SU
DPAX Actionneur pneumatiq...
32 / 35
DPAX
DIN 32
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD040P11100-SU
AD040P11100-SU
DPAX Actionneur pneumatiq...
38 / 41
DPAX
DIN 40
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD050P11100-SU
AD050P11100-SU
DPAX Actionneur pneumatiq...
50 / 53
DPAX
DIN 50
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD065P11100-SU
AD065P11100-SU
DPAX Actionneur pneumatiq...
66 / 70
DPAX
DIN 65
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD080P11100-SU
AD080P11100-SU
DPAX Actionneur pneumatiq...
81 / 85
DPAX
DIN 80
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD100P11100-SU
AD100P11100-SU
DPAX Actionneur pneumatiq...
100 / 104
DPAX
DIN 100
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD125P11100-SU
AD125P11100-SU
DPAX Actionneur pneumatiq...
125 / 129
DPAX
DIN 125
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AD150P11100-SU
AD150P11100-SU
DPAX Actionneur pneumatiq...
150 / 154
DPAX
DIN 150
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AU025P11100-SU
AU025P11100-SU
DPAX Actionneur pneumatiq...
22,1 / 25,4
DPAX
US 1"
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AU038P11100-SU
AU038P11100-SU
DPAX Actionneur pneumatiq...
34,8 / 38,1
DPAX
US 1"1/2
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AU051P11100-SU
AU051P11100-SU
DPAX Actionneur pneumatiq...
47,5 / 50,8
DPAX
US 2"
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AU063P11100-SU
AU063P11100-SU
DPAX Actionneur pneumatiq...
60,2 / 63,5
DPAX
US 2"1/2
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AU076P11100-SU
AU076P11100-SU
DPAX Actionneur pneumatiq...
72,9 / 76,1
DPAX
US 3"
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AU101P11100-SU
AU101P11100-SU
DPAX Actionneur pneumatiq...
97,4 / 101,6
DPAX
US 4"
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AU152P11100-SU
AU152P11100-SU
DPAX Actionneur pneumatiq...
146,9 / 152,4
DPAX
US 6"
NC pneumatic actuator
1.4404
DPX EPDM
To weld
AS025P12100-SU
AS025P12100-SU
DPAX Actionneur pneumatiq...
22,6 / 25
DPAX
SMS 25
NC pneumatic actuator
1.4404
DPX FKM
To weld
AS032P12100-SU
AS032P12100-SU
DPAX Actionneur pneumatiq...
30 / 32
DPAX
SMS 32
NC pneumatic actuator
1.4404
DPX FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求