您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
APEWM, APEXM, ACEWM & ACEXM - Anti-Backlash Gears - 0.6 Module 8mm Bore 3mm Face 20° Pressure Angle - Stainless Steel or Aluminum Anodized
WMBerg
METRIC
Gears
Anti-Backlash Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/anti_backlash_gears/mb94.prj},{NB=APEXM-150- High},{PN=APEXM-150-},{LOD=High},{DES=PIN HUB SPUR-ANTIBACKLASH GEAR},{CN=Master Inch/Metric Catalog},{CP=B94},{MB=Aluminum DIN 3.1355 Anodized},{MH=Stainless Steel DIN 1.4305},{QC=DIN 7/AGMA 10},{MOD=0.6},{PA=20},{N=150},{LOD2='High','Low'},{PD=90.00},{OD=91.20},{H=13.0},{B=8},{FW=3},{L=10},{HS=Pin Hub},{PSTOL=0.01},{TYP=2.0000},{MM=0.840}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MB
Body Material
ⁿ/ₐ
MH
Hub Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
PA
Pressure Angle
[°]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
H
Hub Diameter
[mm]
B
Bore
[mm]
FW
Face Width
[mm]
L
Overall Length
[mm]
HS
Hub Style
ⁿ/ₐ
APEWM-65-X High
APEWM-65-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
65
39.00
40.20
13.0
8
3
10
Pin Hub
APEWM-70-X High
APEWM-70-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
70
42.00
43.20
13.0
8
3
10
Pin Hub
APEWM-72-X High
APEWM-72-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
72
43.20
44.40
13.0
8
3
10
Pin Hub
APEWM-75-X High
APEWM-75-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
75
45.00
46.20
13.0
8
3
10
Pin Hub
APEWM-80-X High
APEWM-80-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
80
48.00
49.20
13.0
8
3
10
Pin Hub
APEWM-84-X High
APEWM-84-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
84
50.40
51.60
13.0
8
3
10
Pin Hub
APEWM-85-X High
APEWM-85-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
85
51.00
52.20
13.0
8
3
10
Pin Hub
APEWM-90-X High
APEWM-90-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
90
54.00
55.20
13.0
8
3
10
Pin Hub
APEWM-95-X High
APEWM-95-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
95
57.00
58.20
13.0
8
3
10
Pin Hub
APEWM-96-X High
APEWM-96-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
96
57.60
58.80
13.0
8
3
10
Pin Hub
APEWM-100- High
APEWM-100-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
100
60.00
61.20
13.0
8
3
10
Pin Hub
APEWM-105- High
APEWM-105-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
105
63.00
64.20
13.0
8
3
10
Pin Hub
APEWM-110- High
APEWM-110-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
110
66.00
67.20
13.0
8
3
10
Pin Hub
APEWM-115- High
APEWM-115-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
115
69.00
70.20
13.0
8
3
10
Pin Hub
APEWM-120- High
APEWM-120-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
120
72.00
73.20
13.0
8
3
10
Pin Hub
APEWM-125- High
APEWM-125-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
125
75.00
76.20
13.0
8
3
10
Pin Hub
APEWM-130- High
APEWM-130-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
130
78.00
79.20
13.0
8
3
10
Pin Hub
APEWM-132- High
APEWM-132-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
132
79.20
80.40
13.0
8
3
10
Pin Hub
APEWM-140- High
APEWM-140-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
140
84.00
85.20
13.0
8
3
10
Pin Hub
APEWM-144- High
APEWM-144-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
144
87.60
88.40
13.0
8
3
10
Pin Hub
APEWM-150- High
APEWM-150-
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Stainless Steel DIN 1.430...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
150
90.00
91.20
13.0
8
3
10
Pin Hub
APEXM-65-X High
APEXM-65-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
65
39.00
40.20
13.0
8
3
10
Pin Hub
APEXM-70-X High
APEXM-70-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
70
42.00
43.20
13.0
8
3
10
Pin Hub
APEXM-72-X High
APEXM-72-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
72
43.20
44.40
13.0
8
3
10
Pin Hub
APEXM-75-X High
APEXM-75-X
PIN HUB SPUR-ANTIBACKLASH...
Master Inch/Metric Catalo...
Aluminum DIN 3.1355 Anodi...
Stainless Steel DIN 1.430...
DIN 7/AGMA 10
0.6
20
75
45.00
46.20
13.0
8
3
10
Pin Hub
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AWFB83 - Anti-Backlash Worm Gears - 0.5 Module - 5mm Bore - 5mm Face - AGMA...
WMBerg
06.06.2023
APCMM, APCQM, ACCMM & ACCQM - Anti-Backlash Gears - 1.0 Module 8mm Bore 5mm...
WMBerg
06.06.2023
APF & ACF - Anti-Backlash Pinions - 0.25 to 0.5 Module 3, 5 and 8 (mm) Bore...
WMBerg
06.06.2023
APFWM, APFXM, ACFWM & ACFXM - Anti-Backlash Gears - 0.5 Module 8mm Bore 3mm...
WMBerg
06.06.2023
C20S25 - Precision Spur Gears - 20 Pitch - 3/8" Bore - 1/4" Face - AGMA Qua...
WMBerg
06.06.2023
C16S25 - Precision Spur Gears - 16 Pitch - 3/8" Bore - 1/4" Face - AGMA Qua...
WMBerg
06.06.2023
APEUM, APEVM, ACEUM & ACEVM - Anti-Backlash Gears - 0.6 Module 5mm Bore 3mm...
WMBerg
06.06.2023
G/PG 0.6 - Spur gear - Steel 20NCD2 - Module 0.6
HPC
17.02.2022
CES65 & CEA65 - Precision Spur Gears - 0.6 Module 8mm Bore 5mm Face Clamp H...
WMBerg
06.06.2023
CES64 - Precision Spur Gears - 0.6 Module 8mm Bore 3mm Face Clamp Hub Style...
WMBerg
06.06.2023
CES64 - Precision Spur Gears - 0.6 Module 8mm Bore 3mm Face Clamp Hub Style...
WMBerg
06.06.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求