您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
GN 30b - Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System), with Accessory, Type C with fastening set and cover cap
Elesa+Ganter
铝制型材
GN 30b Angle Brackets, Aluminum, for Aluminum Profiles (b-Modular System), with or without Accessory
Powered by
CAD模型選擇
{elesa_ganter/aluminum_profiles/gn30b/gn30b_c_asmtab.prj},{NB=Winkel, Aluminium GN 30b-454510-C-AWSZS},{PARTNUMBER=GN 30b-454510-C-AWSZS},{SN=45},{SI=42},{LN=45},{LI=41},{N=10},{B1=M8},{B2=-},{D=M8},{H1=9.0},{H2=6.0},{K=-},{OB=lackiert, weiß},{FARBE=schwarz},{MAT=Aluminium},{WEIGHT=0.1120},{CTN=76169990},{ROHS=YES},{INFOEG=Produktdetails},{SX=36.000},{PPATH=gn30b_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PARTNUMBER
E+G PARTNUMBER
ⁿ/ₐ
SN
Nominal dimension
[mm]
SI
Actual dimension
[mm]
LN
Nominal dimension
[mm]
LI
Actual dimension
[mm]
N
[mm]
B1
For screw
ⁿ/ₐ
B2
For screw
ⁿ/ₐ
D
ⁿ/ₐ
H1
[mm]
H2
[mm]
K
[mm]
OB
Finish
ⁿ/ₐ
FARBE
Color (cover cap)
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Angle Bracket, Aluminum G...
GN 30b-30308-C-AWSZS
30
28
30
27
8
M6
-
M6
5.5
6.0
-
Painted, white
Black
0.0410
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30308-C-ABSZS
30
28
30
27
8
M6
-
M6
5.5
6.0
-
Plain finish
Black
0.0410
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30608-C-AWSZS
30
28
60
57
8
M6
-
M6
6.0
3.5
-
Painted, white
Black
0.0960
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-30608-C-ABSZS
30
28
60
57
8
M6
-
M6
6.0
3.5
-
Plain finish
Black
0.0960
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-404010-C-AWSZS
40
38
40
36
10
M8
-
M8
5.5
6.0
-
Painted, white
Black
0.0870
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-404010-C-ABSZS
40
38
40
36
10
M8
-
M8
5.5
6.0
-
Plain finish
Black
0.0870
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-408010-C-AWSZS
40
36
80
80
10
M8
-
M8
9.0
3.5
-
Painted, white
Black
0.2070
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-408010-C-ABSZS
40
36
80
80
10
M8
-
M8
9.0
3.5
-
Plain finish
Black
0.2070
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-454510-C-AWSZS
45
42
45
41
10
M8
-
M8
9.0
6.0
-
Painted, white
Black
0.1120
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-454510-C-ABSZS
45
42
45
41
10
M8
-
M8
9.0
6.0
-
Plain finish
Black
0.1120
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-459010-C-AWSZS
45
42
90
87
10
M8
-
M8
9.5
3.5
-
Painted, white
Black
0.2990
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-459010-C-ABSZS
45
42
90
87
10
M8
-
M8
9.5
3.5
-
Plain finish
Black
0.2990
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-60608-C-AWSZS
60
56
60
57
8
M6
M8
M6
6.0
6.5
30
Painted, white
Black
0.1810
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-60608-C-ABSZS
60
56
60
57
8
M6
M8
M6
6.0
6.5
30
Plain finish
Black
0.1810
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-808010-C-AWSZS
80
74
80
76
10
M8
-
M8
8.0
6.5
40
Painted, white
Black
0.4540
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-808010-C-ABSZS
80
74
80
76
10
M8
-
M8
8.0
6.5
40
Plain finish
Black
0.4540
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-909010-C-AWSZS
90
88
90
86
10
M8
-
M8
9.5
6.5
45
Painted, white
Black
0.5880
76169990
YES
Angle Bracket, Aluminum G...
GN 30b-909010-C-ABSZS
90
88
90
86
10
M8
-
M8
9.5
6.5
45
Plain finish
Black
0.5880
76169990
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求