您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
English
ALS H - Jaw Couplings, Starflex, d1/d2= 3-60mm, 2-1050Nm, aluminum alloy
Miki Pulley Group
Couplings
Jaw Couplings
Starflex Model
Powered by
CAD模型選擇
{miki_pulley/couplings/jaw20couplings/starflex20model/als20h.prj},{NB=ALS-065-R-24N-28N},{PREVIEW=../../../_pool_/8a/d2/als_starflex_h_keyway.png},{FIRMA=Miki Pulley Group},{ARTNR=ALS-065-R-24N-28N},{D=65},{D1=24},{D2=28},{RT=160},{L=90},{MAT=aluminum alloy},{PV=0,10},{WV=1},{AV=0 ~ +1,5},{RPM=7400},{TS=3100},{TM=3,57 × 10-4},{KG=0,51},{KWTL=NEW MOTOR STANDART},{KWTR=NEW MOTOR STANDART},{ROHS=Yes},{REACH=Yes},{HSC=8483 6080},{PDF=Open PDF},{DEFAULTSORTATTR=13310},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/ALS_Keyway_datasheet_combi.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
MAT
material
ⁿ/ₐ
PV
parallel offset
[mm]
WV
angle offset
[grad [°]]
AV
axial misalignment
[mm]
RPM
Max RPM
[mm^-1]
TS
torsional rigidity
[Nm/rad]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
KWTL
keyway tolerance classification d1
ⁿ/ₐ
KWTR
keyway tolerance classification d2
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
ALS-014-R-3-3
Miki Pulley Group
ALS-014-R-3-3
14
3
3
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-3-4
Miki Pulley Group
ALS-014-R-3-4
14
3
4
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-3-5
Miki Pulley Group
ALS-014-R-3-5
14
3
5
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-3-6.35
Miki Pulley Group
ALS-014-R-3-6.35
14
3
6.35
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-3-6
Miki Pulley Group
ALS-014-R-3-6
14
3
6
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-4-4
Miki Pulley Group
ALS-014-R-4-4
14
4
4
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-4-5
Miki Pulley Group
ALS-014-R-4-5
14
4
5
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-4-6.35
Miki Pulley Group
ALS-014-R-4-6.35
14
4
6.35
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-4-6
Miki Pulley Group
ALS-014-R-4-6
14
4
6
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-5-5
Miki Pulley Group
ALS-014-R-5-5
14
5
5
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-5-6.35
Miki Pulley Group
ALS-014-R-5-6.35
14
5
6.35
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-5-6
Miki Pulley Group
ALS-014-R-5-6
14
5
6
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-6-6.35
Miki Pulley Group
ALS-014-R-6-6.35
14
6
6.35
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-6-6
Miki Pulley Group
ALS-014-R-6-6
14
6
6
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-014-R-6.35-6.35
Miki Pulley Group
ALS-014-R-6.35-6.35
14
6.35
6.35
2
22
aluminum alloy
0,10
1
0 ~ +0,6
34100
21
1,91 × 10-7
0,007
Yes
Yes
8483 6080
ALS-020-R-5-5
Miki Pulley Group
ALS-020-R-5-5
20
5
5
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-5-6.35
Miki Pulley Group
ALS-020-R-5-6.35
20
5
6.35
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-5-6
Miki Pulley Group
ALS-020-R-5-6
20
5
6
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-5-8
Miki Pulley Group
ALS-020-R-5-8
20
5
8
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-5-9.525
Miki Pulley Group
ALS-020-R-5-9.525
20
5
9.525
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-5-9
Miki Pulley Group
ALS-020-R-5-9
20
5
9
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-6-6.35
Miki Pulley Group
ALS-020-R-6-6.35
20
6
6.35
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-6-6
Miki Pulley Group
ALS-020-R-6-6
20
6
6
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-6-8
Miki Pulley Group
ALS-020-R-6-8
20
6
8
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
ALS-020-R-6-9.525
Miki Pulley Group
ALS-020-R-6-9.525
20
6
9.525
5
30
aluminum alloy
0,10
1
0 ~ +0,8
23800
43
1,08 × 10-6
0,018
Yes
Yes
8483 6080
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Shaft coupling - RA-RG
Neff Gewindetriebe
18.03.2024
Shaft coupling - GS
Neff Gewindetriebe
18.03.2024
ALS B - Jaw Couplings, Starflex, d1= 3-45mm, 0,65-212Nm, aluminum alloy
Miki Pulley Group
27.10.2023
RTE - Rotex® jaw coupling - Torque: 2 to 4800Nm. Simplified view
HPC
03.08.2023
CPHD/CPHDK - Jaw Type Couplings-Hold Type
SAMLO
23.01.2024
Coupling - Coupling
Bahr Modultechnik
27.02.2023
GN 2241 - Elastomer jaw couplings with grub screw, Bore code K, with keyway
Ganter
19.06.2024
DCK21 - Plum Coupling¡¤With Keyway Screw Clamping Separate Type/Screw Clamp...
Yiheda 3D Electronic Gallery
09.05.2024
Flange Coupling FKH - STUEWE-Flange Coupling FKH
Stuewe
22.03.2024
MCL
ORIENTALMOTOR Co.,Ltd.
10.04.2024
SM23 - Stepper Motors, NEMA 23
WMBerg
06.06.2023
AC Induction Motor - Foot Mount - Electric Motors
POWER JACKS
11.09.2023
Plate nut
IWATA MFG. CO., LTD.
13.01.2022
GCJS - C-VALUE Jaw Couplings Set Screw - Standard Bore
Misumi
28.09.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求