目錄: HAVIT
Created: 27.06.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HAVIT
AFS / AFX - SAE-90° Socket weld flange
HAVIT
Flange Connections ISO 6162 / SAE J518
SAE Socket Weld Flanges
Powered by
CAD模型選擇
{havit/iso_6162_sae_flanges/sae_socket_weld_flanges/sae_90_socket_weld_flange_asmtab.prj},{NB=AFS-401/90-S-038-BL(H)},{NUM=401},{NUM2=-038},{PL=6000},{NDM=1/2},{MAT=S},{BOLT=N},{BOLT1=-},{BOLTM=M8x30},{BOLTU=5/16 x 1 1/4},{MBX=420},{BOLTUX=5/16},{BOLTUY=1 1/4},{SPRE=N},{LODLEVEL=H},{A=17.5},{B1X=13},{B2X=13},{CX=40.5},{DX=54},{EX=18.2},{F1X=60},{F2X=43},{HX=16},{IX=10},{LX=9.0},{S1X=20},{S2X=37},{MASSX=0.29},{ZTN=73071990},{LINK=Webpage},{PPATH=parts_90_socket_weld_flange/sae_90_socket_weld_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PL
Pressure level
[PSI]
NDM
Nominal flange size
[Inch]
CT
Coating
ⁿ/ₐ
MB
Maximum recommended working pressure
[kg/cm^2]
SPREINFO
Special request info
ⁿ/ₐ
A
[mm]
B1
[mm]
B2
[mm]
C
[mm]
D
[mm]
E
[mm]
F1
[mm]
F2
[mm]
H
[mm]
I
[mm]
L
[mm]
S1
[mm]
S2
[mm]
MASS
Weight (without attachment and screws)
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
AFS-080/90-S-BL
3000
1/2
Bare (Uncoated)
350
21.6
13
13
38.1
54
17.5
60
43
16
10
9.0
20
37
0.30
73071990
AFS-080/90-S-038-BL
3000
1/2
Bare (Uncoated)
350
17.5
13
13
38.1
54
17.5
60
43
16
10
9.0
20
37
0.30
73071990
AFS-100/90-S-BL
3000
3/4
Bare (Uncoated)
350
27.2
19
19
47.6
65
22.3
63
47
18
10
11.0
24
38
0.48
73071990
AFS-102/90-S-BL
3000
1
Bare (Uncoated)
320
34.0
25
25
52.4
70
26.2
70
51
19
12
11.0
28
43
0.58
73071990
AFS-104/90-S-BL
3000
1 1/4
Bare (Uncoated)
280
42.8
27
32
58.7
79
30.2
85
64
21
14
11.5
34
51
0.97
73071990
AFS-106/90-S-BL
3000
1 1/2
Bare (Uncoated)
210
48.6
34
38
69.9
93
35.7
95
74
25
16
13.5
38
56
1.40
73071990
AFS-108/90-S-BL
3000
2
Bare (Uncoated)
210
61.0
49
51
77.8
110
42.9
110
85
25
18
13.5
42
65
2.00
73071990
AFS-110/90-S-BL
3000
2 1/2
Bare (Uncoated)
175
76.6
57
60
88.9
115
50.8
127
96
25
30
13.5
50
77
2.70
73071990
AFS-401/90-S-012-BL
6000
1/2
Bare (Uncoated)
420
21.6
13
13
40.5
54
18.2
60
43
16
10
9.0
20
37
0.29
73071990
AFS-401/90-S-038-BL
6000
1/2
Bare (Uncoated)
420
17.5
13
13
40.5
54
18.2
60
43
16
10
9.0
20
37
0.29
73071990
AFS-402/90-S-BL
6000
3/4
Bare (Uncoated)
420
27.2
19
19
50.8
70
23.8
70
51
19
12
11.0
28
43
0.71
73071990
AFS-402/90-S 20-BL
6000
3/4
Bare (Uncoated)
420
20.2
16
19
50.8
70
23.8
70
51
19
14
11.0
28
43
0.75
73071990
AFS-402/90-S 25-BL
6000
3/4
Bare (Uncoated)
420
25.1
19
19
50.8
70
23.8
70
51
19
14
11.0
28
43
0.71
73071990
AFS-402/90-S 30-BL
6000
3/4
Bare (Uncoated)
420
30.1
25
19
50.8
70
23.8
70
51
19
14
11.0
28
43
0.70
73071990
AFS-403/90-S-BL
6000
1
Bare (Uncoated)
420
34.0
25
25
57.2
79
27.8
85
64
21
14
13.0
34
51
1.11
73071990
AFS-403/90-S 30-BL
6000
1
Bare (Uncoated)
420
30.2
22
25
57.2
79
27.8
85
64
21
14
13.0
34
51
1.05
73071990
AFS-404/90-S-BL
6000
1 1/4
Bare (Uncoated)
420
42.8
32
32
66.6
93
31.8
95
74
25
16
15.0
38
56
1.60
73071990
AFS-404/90-S 30-BL
6000
1 1/4
Bare (Uncoated)
420
30.2
22
32
66.6
93
31.8
95
74
25
14
15.0
38
56
1.75
73071990
AFS-404/90-S 38-BL
6000
1 1/4
Bare (Uncoated)
420
38.2
27
32
66.6
93
31.8
95
74
25
14
15.0
38
56
1.64
73071990
AFS-405/90-S-BL
6000
1 1/2
Bare (Uncoated)
420
48.6
38
38
79.3
110
36.5
110
85
25
18
17.5
42
65
2.54
73071990
AFS-406/90-S-BL
6000
2
Bare (Uncoated)
420
61.0
51
51
96.8
134
44.5
132
107
35
25
21.0
45
75
4.03
73071990
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求