您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 125 - Adjustable handles with threaded screw
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
GN 125
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/gn_125_combi/gn_125_stud.prj},{NB=Adjustable handles with threaded screw GN 125-36-M10-63-D},{CODE=GN.18416},{DESCRIPTION=GN 125-36-M10-63-D},{DIM01=36},{DIM02=M10},{DIM03=16.0},{DIM04=10},{DIM05=25},{DIM06=24.5},{DIM07=2.0},{DIM08=15.0},{DIM09=-},{DIM10=4.5},{DIM11=120},{DIM12=63},{WEIGHT=259},{DIM055=29.0},{ND=10.000},{KDA=8.160},{TYP=2.000},{D5=25.000},{H=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
d5
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h3
[mm]
DIM09
h4
[mm]
DIM10
h5
[mm]
DIM11
l
[mm]
DIM12
l1
[mm]
WEIGHT
Weight
[g]
Adjustable handles with t...
GN.18401
GN 125-32-M8-16-D
32
M8
13.5
8
20
20.5
1.5
12.5
-
4.0
100
16
148
Adjustable handles with t...
GN.18201
GN 125-32-M8-16-E
32
M8
13.5
8
20
20.5
1.5
12.5
36
4.0
100
16
148
Adjustable handles with t...
GN.18402
GN 125-32-M8-20-D
32
M8
13.5
8
20
20.5
1.5
12.5
-
4.0
100
20
149
Adjustable handles with t...
GN.18202
GN 125-32-M8-20-E
32
M8
13.5
8
20
20.5
1.5
12.5
36
4.0
100
20
149
Adjustable handles with t...
GN.18403
GN 125-32-M8-25-D
32
M8
13.5
8
20
20.5
1.5
12.5
-
4.0
100
25
151
Adjustable handles with t...
GN.18203
GN 125-32-M8-25-E
32
M8
13.5
8
20
20.5
1.5
12.5
36
4.0
100
25
151
Adjustable handles with t...
GN.18404
GN 125-32-M8-32-D
32
M8
13.5
8
20
20.5
1.5
12.5
-
4.0
100
32
153
Adjustable handles with t...
GN.18204
GN 125-32-M8-32-E
32
M8
13.5
8
20
20.5
1.5
12.5
36
4.0
100
32
153
Adjustable handles with t...
GN.18405
GN 125-32-M8-40-D
32
M8
13.5
8
20
20.5
1.5
12.5
-
4.0
100
40
156
Adjustable handles with t...
GN.18205
GN 125-32-M8-40-E
32
M8
13.5
8
20
20.5
1.5
12.5
36
4.0
100
40
156
Adjustable handles with t...
GN.18406
GN 125-32-M8-50-D
32
M8
13.5
8
20
20.5
1.5
12.5
-
4.0
100
50
158
Adjustable handles with t...
GN.18206
GN 125-32-M8-50-E
32
M8
13.5
8
20
20.5
1.5
12.5
36
4.0
100
50
158
Adjustable handles with t...
GN.18407
GN 125-32-M8-63-D
32
M8
13.5
8
20
20.5
1.5
12.5
-
4.0
100
63
163
Adjustable handles with t...
GN.18207
GN 125-32-M8-63-E
32
M8
13.5
8
20
20.5
1.5
12.5
36
4.0
100
63
163
Adjustable handles with t...
GN.18411
GN 125-36-M10-20-D
36
M10
16.0
10
25
24.5
2.0
15.0
-
4.5
120
20
237
Adjustable handles with t...
GN.18211
GN 125-36-M10-20-E
36
M10
16.0
10
25
24.5
2.0
15.0
45
4.5
120
20
237
Adjustable handles with t...
GN.18412
GN 125-36-M10-25-D
36
M10
16.0
10
25
24.5
2.0
15.0
-
4.5
120
25
239
Adjustable handles with t...
GN.18212
GN 125-36-M10-25-E
36
M10
16.0
10
25
24.5
2.0
15.0
45
4.5
120
25
239
Adjustable handles with t...
GN.18413
GN 125-36-M10-32-D
36
M10
16.0
10
25
24.5
2.0
15.0
-
4.5
120
32
242
Adjustable handles with t...
GN.18213
GN 125-36-M10-32-E
36
M10
16.0
10
25
24.5
2.0
15.0
45
4.5
120
32
242
Adjustable handles with t...
GN.18414
GN 125-36-M10-40-D
36
M10
16.0
10
25
24.5
2.0
15.0
-
4.5
120
40
246
Adjustable handles with t...
GN.18214
GN 125-36-M10-40-E
36
M10
16.0
10
25
24.5
2.0
15.0
45
4.5
120
40
246
Adjustable handles with t...
GN.18415
GN 125-36-M10-50-D
36
M10
16.0
10
25
24.5
2.0
15.0
-
4.5
120
50
252
Adjustable handles with t...
GN.18215
GN 125-36-M10-50-E
36
M10
16.0
10
25
24.5
2.0
15.0
45
4.5
120
50
252
Adjustable handles with t...
GN.18416
GN 125-36-M10-63-D
36
M10
16.0
10
25
24.5
2.0
15.0
-
4.5
120
63
259
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求