目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 126 - Adjustable flat tension levers, Zinc die casting, threaded stud steel
Ganter
2.0 Clamping parts
2.1 Tensioning, clamping, switching with levers
Adjustable hand levers, tension levers
GN 126
GN 126 MS
Powered by
CAD模型選擇
{ganter/2_0_spannelemente/2_1/verstellbare_klemmhebel_spannhebel/gn126/gn126_ms/gn126_ms.prj},{NB=Verstellbarer Flachspannhebel GN 126-120-M12-50-SW},{PARTNUMBER=GN 126-120-M12-50-SW},{NORMNR=GN 126},{L1=120},{D1=M12},{NDM=12.000},{L2=50},{FARBE=silver (textured finish)},{D3=16},{D4=32},{H1=29.5},{H2=2},{H3=41.5},{H4=2.5},{WEIGHT=0.2280},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails},{FR=SR}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L1
[mm]
D1
Thread
ⁿ/ₐ
L2
[mm]
FARBE
Color
ⁿ/ₐ
D3
[mm]
D4
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
Stroke
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Adjustable flat tension l...
GN 126-120-M10-20-SR
120
M10
20
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2020
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-20-SW
120
M10
20
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2020
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-25-SR
120
M10
25
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2040
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-25-SW
120
M10
25
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2040
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-32-SR
120
M10
32
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2070
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-32-SW
120
M10
32
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2070
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-40-SR
120
M10
40
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2110
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-40-SW
120
M10
40
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2110
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-50-SR
120
M10
50
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2160
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-50-SW
120
M10
50
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2160
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-63-SR
120
M10
63
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2220
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-63-SW
120
M10
63
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2220
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-80-SR
120
M10
80
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2310
84879090
YES
Adjustable flat tension l...
GN 126-120-M10-80-SW
120
M10
80
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2310
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-20-SR
120
M12
20
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2060
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-20-SW
120
M12
20
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2060
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-25-SR
120
M12
25
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2100
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-25-SW
120
M12
25
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2100
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-32-SR
120
M12
32
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2150
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-32-SW
120
M12
32
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2150
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-40-SR
120
M12
40
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2210
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-40-SW
120
M12
40
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2210
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-50-SR
120
M12
50
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2280
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-50-SW
120
M12
50
silver (textured finish)
16
32
29.5
2
41.5
2.5
0.2280
84879090
YES
Adjustable flat tension l...
GN 126-120-M12-63-SR
120
M12
63
black (textured finish)
16
32
29.5
2
41.5
2.5
0.2360
84879090
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求