You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
광고
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
español
français
English (United States)
DPX DPAX butterfly valve - DPX manual butterfly valve w/ lockable handle
Definox
DPX DPAX Butterfly valves
DPX DPAX Butterfly valves
DPX Padlockable manual butterfly valve
Powered by
CAD모델 선택
{definox/vannes20papillon20dpx20dpax/vannes20papillon20dpx20dpax/vannes20papillon20manuelle20cadenassable20dpx/vannes20papillon20dpx20dpax.prj},{NB=AU051K1C100},{PREVIEW=../../../_pool_/83/bc/vanne_papillon_manuelle_dpx_cadenassable.png},{REF=AU051K1C100},{DESC=DPX3 ouverture droite double cadenassable US 2\"},{TUBE=47,5 / 50,8},{V=DPX3},{DIAM=US 2\"},{ACT=DPX ouverture droite double cadenassable},{MATB=1.4404},{MATS=DPX3 HNBR},{FITTING=A souder},{DEFAULTSORTATTR=3864}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
AS025K11100
AS025K11100
DPX SMS 25 manual w/ lock...
22,6 / 25
DPX
SMS 25
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AS032K11100
AS032K11100
DPX SMS 32 manual w/ lock...
30 / 32
DPX
SMS 32
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AS038K11100
AS038K11100
DPX SMS 38 manual w/ lock...
35,6 / 38
DPX
SMS 38
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AS051K11100
AS051K11100
DPX SMS 51 manual w/ lock...
48,5 / 51
DPX
SMS 51
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AS063K11100
AS063K11100
DPX SMS 63 manual w/ lock...
60,3 / 63,5
DPX
SMS 63
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AS076K11100
AS076K11100
DPX SMS 76 manual w/ lock...
72,9 / 76,1
DPX
SMS 76
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AS104K11100
AS104K11100
DPX SMS 104 manual w/ loc...
100 / 104
DPX
SMS 104
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD025K11100
AD025K11100
DPX DIN 25 manual w/ lock...
26 / 29
DPX
DIN 25
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD032K11100
AD032K11100
DPX DIN 32 manual w/ lock...
32 / 35
DPX
DIN 32
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD040K11100
AD040K11100
DPX DIN 40 manual w/ lock...
38 / 41
DPX
DIN 40
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD050K11100
AD050K11100
DPX DIN 50 manual w/ lock...
50 / 53
DPX
DIN 50
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD065K11100
AD065K11100
DPX DIN 65 manual w/ lock...
66 / 70
DPX
DIN 65
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD080K11100
AD080K11100
DPX DIN 80 manual w/ lock...
81 / 85
DPX
DIN 80
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD100K11100
AD100K11100
DPX DIN 100 manual w/ loc...
100 / 104
DPX
DIN 100
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD125K11100
AD125K11100
DPX DIN 125 manual w/ loc...
125 / 129
DPX
DIN 125
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AD150K11100
AD150K11100
DPX DIN 150 manual w/ loc...
150 / 154
DPX
DIN 150
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AU025K11100
AU025K11100
DPX US 1" manual w/ locka...
22,1 / 25,4
DPX
US 1"
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AU038K11100
AU038K11100
DPX US 1"1/2 manual w/ lo...
34,8 / 38,1
DPX
US 1"1/2
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AU051K11100
AU051K11100
DPX US 2" manual w/ locka...
47,5 / 50,8
DPX
US 2"
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AU063K11100
AU063K11100
DPX US 2"1/2 manual w/ lo...
60,2 / 63,5
DPX
US 2"1/2
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AU076K11100
AU076K11100
DPX US 3" manual w/ locka...
72,9 / 76,1
DPX
US 3"
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AU101K11100
AU101K11100
DPX US 4" manual w/ locka...
97,4 / 101,6
DPX
US 4"
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AU152K11100
AU152K11100
DPX US 6" manual w/ locka...
146,9 / 152,4
DPX
US 6"
DPX manual w/ lockable do...
1.4404
DPX EPDM
To weld
AS025K12100
AS025K12100
DPX SMS 25 manual w/ lock...
22,6 / 25
DPX
SMS 25
DPX manual w/ lockable do...
1.4404
DPX FKM
To weld
AS032K12100
AS032K12100
DPX SMS 32 manual w/ lock...
30 / 32
DPX
SMS 32
DPX manual w/ lockable do...
1.4404
DPX FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청