您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62304 - Hexagon head woodscrew DIN 571 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis à bois
Powered by
CAD模型選擇
{acton/vis_bois/62304.prj},{NB=acton_623048X150},{REF=623048X150},{MAT=Inox A2},{D=8},{D3=5.600},{P=3.600},{L=150},{S=13},{DS=8.000},{K=5.5},{E=14.200},{REFX=62304}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
DXL
DxL
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
S
Width across flats
[mm]
K
Head height
[mm]
Acton 623045X25
623045X25
Inox A2
5x25
5
25
8
3.5
Acton 623045X30
623045X30
Inox A2
5x30
5
30
8
3.5
Acton 623045X35
623045X35
Inox A2
5x35
5
35
8
3.5
Acton 623045X40
623045X40
Inox A2
5x40
5
40
8
3.5
Acton 623045X50
623045X50
Inox A2
5x50
5
50
8
3.5
Acton 623045X60
623045X60
Inox A2
5x60
5
60
8
3.5
Acton 623045X70
623045X70
Inox A2
5x70
5
70
8
3.5
Acton 623045X80
623045X80
Inox A2
5x80
5
80
8
3.5
Acton 623046X25
623046X25
Inox A2
6x25
6
25
10
4.0
Acton 623046X30
623046X30
Inox A2
6x30
6
30
10
4.0
Acton 623046X35
623046X35
Inox A2
6x35
6
35
10
4.0
Acton 623046X40
623046X40
Inox A2
6x40
6
40
10
4.0
Acton 623046X45
623046X45
Inox A2
6x45
6
45
10
4.0
Acton 623046X50
623046X50
Inox A2
6x50
6
50
10
4.0
Acton 623046X60
623046X60
Inox A2
6x60
6
60
10
4.0
Acton 623046X70
623046X70
Inox A2
6x70
6
70
10
4.0
Acton 623046X80
623046X80
Inox A2
6x80
6
80
10
4.0
Acton 623046X90
623046X90
Inox A2
6x90
6
90
10
4.0
Acton 623046X100
623046X100
Inox A2
6x100
6
100
10
4.0
Acton 623046X110
623046X110
Inox A2
6x110
6
110
10
4.0
Acton 623046X120
623046X120
Inox A2
6x120
6
120
10
4.0
Acton 623046X130
623046X130
Inox A2
6x130
6
130
10
4.0
Acton 623047X40
623047X40
Inox A2
7x40
7
40
12
5.0
Acton 623047X50
623047X50
Inox A2
7x50
7
50
12
5.0
Acton 623047X60
623047X60
Inox A2
7x60
7
60
12
5.0
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求