您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Visserie - Boulonnerie - Acier Inoxydable
Created: 21.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Visserie - Boulonnerie - Acier Inoxydable
Reference 62208 - Slotted countersunk head machine screw - DIN 963 - Stainless steel A2
Visserie - Boulonnerie - Acier Inoxydable
Vis pas métrique
Powered by
CAD模型選擇
{acton/vis_metaux/62208.prj},{NB=acton_622085X40},{REF=622085X40},{DXL=5x40},{MAT=Inox A2},{IDNR=},{D=5.0},{L=40},{D3=4.019},{P=0.800},{DF=4.480},{DK=9.200},{A=1.600},{B=25.000},{X=1.000},{K=2.50},{N=1.200},{R=0.500},{T=1.300},{FORM=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
DK
Head diameter
[mm]
K
Head height
[mm]
Acton 622081,6X4
622081,6X4
1.6x4
Inox A2
1.6
4
3.000
0.96
Acton 622081,6X5
622081,6X5
1.6x5
Inox A2
1.6
5
3.000
0.96
Acton 622081,6X6
622081,6X6
1.6x6
Inox A2
1.6
6
3.000
0.96
Acton 622081,6X8
622081,6X8
1.6x8
Inox A2
1.6
8
3.000
0.96
Acton 622081,6X10
622081,6X10
1.6x10
Inox A2
1.6
10
3.000
0.96
Acton 622081,6X12
622081,6X12
1.6x12
Inox A2
1.6
12
3.000
0.96
Acton 622081,6X16
622081,6X16
1.6x16
Inox A2
1.6
16
3.000
0.96
Acton 622082X4
622082X4
2x4
Inox A2
2.0
4
3.800
1.20
Acton 622082X5
622082X5
2x5
Inox A2
2.0
5
3.800
1.20
Acton 622082X6
622082X6
2x6
Inox A2
2.0
6
3.800
1.20
Acton 622082X8
622082X8
2x8
Inox A2
2.0
8
3.800
1.20
Acton 622082X10
622082X10
2x10
Inox A2
2.0
10
3.800
1.20
Acton 622082X12
622082X12
2x12
Inox A2
2.0
12
3.800
1.20
Acton 622082X14
622082X14
2x14
Inox A2
2.0
14
3.800
1.20
Acton 622082X16
622082X16
2x16
Inox A2
2.0
16
3.800
1.20
Acton 622082X20
622082X20
2x20
Inox A2
2.0
20
3.800
1.20
Acton 622082,5X4
622082,5X4
2.5x4
Inox A2
2.5
4
4.700
1.50
Acton 622082,5X5
622082,5X5
2.5x5
Inox A2
2.5
5
4.700
1.50
Acton 622082,5X6
622082,5X6
2.5x6
Inox A2
2.5
6
4.700
1.50
Acton 622082,5X8
622082,5X8
2.5x8
Inox A2
2.5
8
4.700
1.50
Acton 622082,5X10
622082,5X10
2.5x10
Inox A2
2.5
10
4.700
1.50
Acton 622082,5X12
622082,5X12
2.5x12
Inox A2
2.5
12
4.700
1.50
Acton 622082,5X14
622082,5X14
2.5x14
Inox A2
2.5
14
4.700
1.50
Acton 622082,5X16
622082,5X16
2.5x16
Inox A2
2.5
16
4.700
1.50
Acton 622082,5X20
622082,5X20
2.5x20
Inox A2
2.5
20
4.700
1.50
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求