您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Wolverine
Created: 21.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wolverine
AB3225-AB3286 - Cast Aluminium Standard Fixture Bases, 32 Series
Wolverine
Cast Aluminum Standard Fixture Bases
Powered by
CAD模型選擇
{wolverine/cast_aluminum_standard_fixture_bases/32_series.prj},{NB=AB3248},{W=32},{L=48},{H=3.00000000},{WT=167},{RIB=Z},{MAT=Cast Aluminium},{PRATYPE=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
W
[Inch]
L
[Inch]
H
[Inch]
WT
Wt.
[lbs.]
RIB
Rib Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AB3225
AB3225
32
25
2 1/2
81
X
Cast Aluminium
AB3232
AB3232
32
32
2 1/2
109
Y
Cast Aluminium
AB3235
AB3235
32
35
2 1/2
121
Y
Cast Aluminium
AB3236
AB3236
32
36
2 1/2
125
Y
Cast Aluminium
AB3242
AB3242
32
42
2 1/2
135
Y
Cast Aluminium
AB3244
AB3244
32
44
2 1/2
141
Y
Cast Aluminium
AB3245
AB3245
32
45
2 1/2
148
Y
Cast Aluminium
AB3248
AB3248
32
48
3
167
Z
Cast Aluminium
AB3250
AB3250
32
50
3
170
Z
Cast Aluminium
AB3255
AB3255
32
55
3
178
Z
Cast Aluminium
AB3256
AB3256
32
56
3
180
Z
Cast Aluminium
AB3260
AB3260
32
60
3
192
Z
Cast Aluminium
AB3265
AB3265
32
65
3
198
Z
Cast Aluminium
AB3268
AB3268
32
68
3
200
Z
Cast Aluminium
AB3270
AB3270
32
70
3
204
Z
Cast Aluminium
AB3286
AB3286
32
86
3
240
Z
Cast Aluminium
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AB3425-AB34132 - Cast Aluminium Standard Fixture Bases, 34 Series
Wolverine
22.02.2019
AB3625-AB36120 - Cast Aluminium Standard Fixture Bases, 36 Series
Wolverine
22.02.2019
AB2625-AB2670 - Cast Aluminium Standard Fixture Bases, 26 Series
Wolverine
22.02.2019
AB4242-AB42132 - Cast Aluminium Standard Fixture Bases, 42 Series
Wolverine
22.02.2019
AB4466 - Cast Aluminium Standard Fixture Bases, 44 Series
Wolverine
22.02.2019
100MKL-101MKL-213MKL-223MKL-255MKL - Steel or Aluminum Hinge Drop Assembly
Wolverine
22.02.2019
AB4650-AB4684 - Cast Aluminium Standard Fixture Bases, 46 Series
Wolverine
22.02.2019
AB4848-AB48108 - Cast Aluminium Standard Fixture Bases, 48 Series
Wolverine
22.02.2019
AB3025-AB3056 - Cast Aluminium Standard Fixture Bases, 30 Series
Wolverine
22.02.2019
705M-711M - Angle Bracket 325MM-500MM High
Wolverine
22.02.2019
AB2825-AB28108 - Cast Aluminium Standard Fixture Bases, 28 Series
Wolverine
22.02.2019
GSHDFHCL - GUIDING SLIDE HEAVY DUTY FOR HOOK CLAMPS
WITTE
18.10.2021
RSUAF25 - ROTARY SWING UNIT AF25
WITTE
18.10.2021
KUZ-X - Volumetric Flow Meter
WOERNER Lubrication
13.07.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求