您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Shaft collar ''AB'' - black oxide - Shaft collars with screw DIN 705 - black oxide
BEA Ingranaggi
Clamp Elemet
Shaft Collars
Shaft collar - black oxide
Powered by
CAD模型選擇
{bea/clamp_element/shaft_collars/shaft_collar_black_oxide/shaft_collar_ab_black_oxide_asmtab.prj},{NB=AB018},{DESCRIPTION=AB 18},{CNSORDERNO=AB018},{TYPE=A},{D1=18},{DE=32},{A=14},{B=M6 x 8},{C=1.4},{KG=6.00},{NDM=6.000},{PPATH=shaft_collar_ab_black_oxide_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D1
[mm]
DE
de
[mm]
A
[mm]
B
[mm]
C
[mm]
KG
kg./100 pcs
[kg]
AB003
AB 3
AB003
A
3
7
5
M2 x 3
0.5
0.12
AB004
AB 4
AB004
A
4
8
5
M2,5 x 3
0.5
0.15
AB005
AB 5
AB005
A
5
10
6
M3 x 4
0.6
0.28
AB006
AB 6
AB006
A
6
12
8
M4 x 5
0.8
0.54
AB007
AB 7
AB007
A
7
12
8
M4 x 5
0.8
0.48
AB008
AB 8
AB008
A
8
16
8
M4 x 6
0.8
0.94
AB009
AB 9
AB009
A
9
18
10
M5 x 8
1.0
1.51
AB010
AB 10
AB010
A
10
20
10
M5 x 8
1.0
1.85
AB012
AB 12
AB012
A
12
22
12
M6 x 8
1.2
2.52
AB014
AB 14
AB014
A
14
25
12
M6 x 8
1.2
3.17
AB015
AB 15
AB015
A
15
25
12
M6 x 8
1.2
2.98
AB016
AB 16
AB016
A
16
28
12
M6 x 8
1.2
3.84
AB017
AB 17
AB017
A
17
28
12
M6 x 8
1.2
4.00
AB018
AB 18
AB018
A
18
32
14
M6 x 8
1.4
6.00
AB020
AB 20
AB020
A
20
32
14
M6 x 8
1.4
5.30
AB022
AB 22
AB022
A
22
36
14
M6 x 10
1.4
6.90
AB025
AB 25
AB025
A
25
40
16
M8 x 10
1.6
9.56
AB030
AB 30
AB030
A
30
45
16
M8 x 10
1.6
11.10
AB035
AB 35
AB035
A
35
56
16
M8 x 12
1.6
18.70
AB040
AB 40
AB040
A
40
63
18
M10 x 16
1.8
26.10
AB045
AB 45
AB045
A
45
70
18
M10 x 16
1.8
31.70
AB050
AB 50
AB050
A
50
80
18
M10 x 16
1.8
42.90
AB055
AB 55
AB055
A
55
80
18
M10 x 16
1.8
37.30
AB060
AB 60
AB060
A
60
90
20
M10 x 16
2.0
55.20
AB065
AB 65
AB065
A
65
100
20
M10 x 20
2.0
70.80
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求