您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
Type 12 - Tie rods extended on both ends
CMB Cilindri
Hydraulic Cylinders ISO 6020 / 2
Single acting cylinders
Powered by
CAD模型選擇
{cmbcilindri/cilindri_oleodinamici_iso_6020_2/a3_cilindro_mono_stelo/mono_12_asmtab.prj},{NB=A3063M0001C12/P11-- 1011330101100000000999},{SIZE=63},{MM=45},{CORSA1=5000},{WHSTD=33},{AX=45},{A1X=28},{B=60},{CH=36},{D=30},{BB=46},{E=90},{F=15},{G=55},{KC=12},{TG=64.3},{VD=14},{J=45},{CX=30},{EP=19},{EX=22},{LT=38},{MS=40},{PJ1=80},{XOX=206},{YX=71},{ZJX=168},{ALFA=6},{XGX=70},{F04=15},{VD1=11},{R=65},{S=18},{TO=117},{UO=140},{FB=13.5},{E1=90},{LH=44},{SB=18.0},{SSX=86},{ST=26.0},{SW=17},{TS=124},{US=160},{XSX=65},{TC=89},{TD=32},{TL=25},{TT=88},{UT=139},{XJX=149},{SP=40},{TM=100},{UM=150},{UW=95},{XVMIN=123},{XVC=103},{CORSA=1.0},{CORSAX=0},{TDS=1},{TDT=1},{WH=33},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=999}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
B
f8 Ø
[mm]
CH
[mm]
XX
[mm]
EE
(BSP)
[Inch]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
BB
[mm]
DD
(Metric)
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
KC
[mm]
PJ
[mm]
TG
[mm]
VD
[mm]
Y
[mm]
ZJ
[mm]
PESO
Cylinder weight
[kg]
A3025A0001C12/P11
To ISO 6020/2 standards
12
25
12
-
-
14
-
24
9
5
1/4''
M10x1.25
-
-
-
19
M5x0.8
40
10
45
5
54
28.3
6
50
114
1.20
A3025D0001C12/P11
To ISO 6020/2 standards
12
25
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
19
M5x0.8
40
10
45
5
54
28.3
6
50
114
1.20
A3032B0001C12/P11
To ISO 6020/2 standards
12
32
14
-
-
16
-
26
11
5
1/4''
M12x1.25
-
-
-
24
M6x1
45
10
45
6
57
33.2
12
60
128
1.60
A3032D0001C12/P11
To ISO 6020/2 standards
12
32
18
-
-
18
-
30
14
5
1/4''
M14x1.5
-
-
-
24
M6x1
45
10
45
6
57
33.2
6
60
128
1.60
A3032F0001C12/P11
To ISO 6020/2 standards
12
32
22
-
-
22
-
34
17
5
1/4''
M16x1.5
-
-
-
24
M6x1
45
10
45
6
57
33.2
12
60
128
1.60
A3040D0001C12/P11
To ISO 6020/2 standards
12
40
18
-
-
18
-
30
14
-
3/8''
M14x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
6
62
153
3.70
A3040F0001C12/P11
To ISO 6020/2 standards
12
40
22
-
-
22
-
34
17
-
3/8''
M16x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
12
62
153
3.70
A3040H0001C12/P11
To ISO 6020/2 standards
12
40
28
-
-
28
-
42
22
-
3/8''
M20x1.5
-
-
-
35
M8x1
60
10
55
8
74
41.7
10
62
153
3.80
A3050F0001C12/P11
To ISO 6020/2 standards
12
50
22
-
-
22
-
34
17
-
1/2''
M16x1.5
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
7
68
159
5.90
A3050H0001C12/P11
To ISO 6020/2 standards
12
50
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
7
68
159
6.00
A3050L0001C12/P11
To ISO 6020/2 standards
12
50
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
46
M12x1.25
75
15
55
12
76
52.3
10
68
159
6.10
A3063H0001C12/P11
To ISO 6020/2 standards
12
63
28
-
-
28
-
42
22
-
1/2''
M20x1.5
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
7
71
168
8.50
A3063L0001C12/P11
To ISO 6020/2 standards
12
63
36
-
-
36
-
50
30
-
1/2''
M27x2
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
10
71
168
8.60
A3063M0001C12/P11
To ISO 6020/2 standards
12
63
45
-
-
45
-
60
36
-
1/2''
M33x2
-
-
-
46
M12x1.25
90
15
55
12
80
64.3
14
71
168
8.70
A3080L0001C12/P11
To ISO 6020/2 standards
12
80
36
-
-
36
-
50
30
-
3/4''
M27x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
5
77
190
16.00
A3080M0001C12/P11
To ISO 6020/2 standards
12
80
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
9
77
190
16.20
A3080P0001C12/P11
To ISO 6020/2 standards
12
80
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
59
M16x1.5
114
20
65
16
93
82.7
9
77
190
16.30
A3100M0001C12/P11
To ISO 6020/2 standards
12
100
45
-
-
45
-
60
36
-
3/4''
M33x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
7
82
203
22.00
A3100P0001C12/P11
To ISO 6020/2 standards
12
100
56
-
-
56
-
72
50
-
3/4''
M42x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
7
82
203
22.50
A3100R0001C12/P11
To ISO 6020/2 standards
12
100
70
-
-
63
-
88
60
-
3/4''
M48x2
-
-
-
59
M16x1.5
126
22
69
16
101
96.9
10
82
203
23.00
A3125P0001C12/P11
To ISO 6020/2 standards
12
125
56
-
-
56
-
72
50
-
1''
M42x2
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
6
86
232
41.50
A3125R0001C12/P11
To ISO 6020/2 standards
12
125
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
10
86
232
42.50
A3125T0001C12/P11
To ISO 6020/2 standards
12
125
90
-
-
85
-
108
75
-
1''
M64x3
-
-
-
81
M22x1.5
164
22
78
22
117
125.9
10
86
232
44.00
A3160R0001C12/P11
To ISO 6020/2 standards
12
160
70
-
-
63
-
88
60
-
1''
M48x2
-
-
-
92
M27x2
198
25
86
27
130
154.9
7
86
245
69.00
A3160T0001C12/P11
To ISO 6020/2 standards
12
160
90
-
-
85
-
108
80
-
1''
M64x3
-
-
-
92
M27x2
198
25
86
27
130
154.9
7
86
245
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Type 13 - Head flange
CMB Cilindri
19.10.2021
Type 00 - Basic version
CMB Cilindri
19.10.2021
Type 11 - Extended rear tie rods
CMB Cilindri
19.10.2021
Type 03 - Side foot
CMB Cilindri
19.10.2021
Type 30 - Front screwed tapped holes
CMB Cilindri
19.10.2021
Type 01 - Rectangular front flange
CMB Cilindri
19.10.2021
Type 08 - Rear spherical bearing
CMB Cilindri
19.10.2021
Type 10 - Extended front tie rods
CMB Cilindri
19.10.2021
Type 14 - Cap flange
CMB Cilindri
19.10.2021
Type 09 - Cap fixed clevis
CMB Cilindri
19.10.2021
Type 06 - Intermediate fixed trunnion
CMB Cilindri
19.10.2021
Type 04 - Head trunnion
CMB Cilindri
19.10.2021
Type 03 - Double rod side foot
CMB Cilindri
19.10.2021
Type 07 - Rear clevis
CMB Cilindri
19.10.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求