您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
English
QA認證資訊
目錄: Mecanizados Alcoy
Created: 23.08.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mecanizados Alcoy
Type MX5-DV - Front screwed tapped holes
Mecanizados Alcoy
Hydraulic Cylinders ISO 6020-2 Serie MDT
Double rod cylinder
Powered by
CAD模型選擇
{mecanizadosalcoy/hydraulic_cylinders_iso_6020_2_serie_mdt/a3_cilindro_doppio_stelo/doppio_30_asmtab.prj},{NB=A3MX5-DV63454510511010110000000000},{SIZE=63},{MM=45},{CYLD=75},{SCRW=12},{SCRWH=13.0},{SCRWD=20},{SCRWE=15},{SCRWP=1.25},{CORSA1=5000},{AX=45},{A1X=28},{B=60},{C=120},{B1=55},{CH=36},{BG=18},{XX1=0},{E=90},{EENDM=20.955},{D=30},{F04=15},{S=18},{F=15},{G=55},{G1=70},{KB=17},{TG=64.3},{VD=14},{WH=33},{Y=71},{ZB3X=226},{ZJ3X=160},{CYLF=40},{WF=51},{AFORI=32},{BFORI=12},{CFORI=14},{DFORI=2.0},{EFORI=14.5},{FFORI=10},{TFORI=12},{D1FORI=13},{D2FORI=25},{ZB4X=244},{ZX3X=163},{YK=89},{E1=90},{LH=44},{SB=18.0},{MM2=45},{CORSA=1.0},{CORSAX=0},{TDS=5},{TDT=1},{TDT2=1},{SA=0},{GUA=1},{DIS=0},{PC1=1},{PC2=1},{RF1=0},{RF2=0},{PSA1=0},{PSA2=0},{IND1=0},{IND2=0},{CON1=0},{CON2=0},{ASX=0},{ADX=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SER
Series
ⁿ/ₐ
TIP
Type
ⁿ/ₐ
SIZE
Bore Ø
[mm]
MM
Front rod Ø
[mm]
TI
Technical information
ⁿ/ₐ
DISINF
Spacers info
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A12
[mm]
B
f8 Ø
[mm]
B2
f8 Ø
[mm]
CH
[mm]
CH2
[mm]
XX
[mm]
BG
[mm]
E
[mm]
EE
(BSP)
[Inch]
F
[mm]
G
[mm]
G1
[mm]
KB
[mm]
KK
(Metric)
ⁿ/ₐ
KK1
(Metric)
ⁿ/ₐ
KF
(Metric)
ⁿ/ₐ
KF1
(Metric)
ⁿ/ₐ
KK2
(Metric)
ⁿ/ₐ
KK12
(Metric)
ⁿ/ₐ
KF2
(Metric)
ⁿ/ₐ
KF12
(Metric)
ⁿ/ₐ
RT
(Metric)
ⁿ/ₐ
TG
[mm]
VD
[mm]
WH
[mm]
Y
[mm]
ZB3
[mm]
ZJ3
[mm]
PESO
Cylinder weight
[kg]
A3025AA0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
25
12
-
-
14
-
14
-
24
24
9
9
5
8
40
1/4''
10
45
55
7
M10x1.25
-
-
-
M10x1.25
-
-
-
M5x0.8
28.3
6
15
50
149
119
1.20
A3025DD0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
25
18
-
-
18
-
18
-
30
30
14
14
5
8
40
1/4''
10
45
55
7
M14x1.5
-
-
-
M14x1.5
-
-
-
M5x0.8
28.3
6
15
50
149
119
1.20
A3032BB0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
32
14
-
-
16
-
16
-
26
26
11
11
5
9
45
1/4''
10
45
55
9
M12x1.25
-
-
-
M12x1.25
-
-
-
M6x1
33.2
12
25
60
172
122
1.60
A3032DD0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
32
18
-
-
18
-
18
-
30
30
14
14
5
9
45
1/4''
10
45
55
9
M14x1.5
-
-
-
M14x1.5
-
-
-
M6x1
33.2
6
25
60
172
122
1.60
A3032FF0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
32
22
-
-
22
-
22
-
34
34
17
17
5
9
45
1/4''
10
45
55
9
M16x1.5
-
-
-
M16x1.5
-
-
-
M6x1
33.2
12
25
60
172
122
1.60
A3040DD0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
40
18
-
-
18
-
18
-
30
30
14
14
-
12
60
3/8''
10
55
65
13
M14x1.5
-
-
-
M14x1.5
-
-
-
M8x1.25
41.7
6
25
62
198
148
3.70
A3040FF0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
40
22
-
-
22
-
22
-
34
34
17
17
-
12
60
3/8''
10
55
65
13
M16x1.5
-
-
-
M16x1.5
-
-
-
M8x1.25
41.7
12
25
62
198
148
3.70
A3040HH0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
40
28
-
-
28
-
28
-
42
42
22
22
-
12
60
3/8''
10
55
65
13
M20x1.5
-
-
-
M20x1.5
-
-
-
M8x1.25
41.7
10
25
62
198
148
3.80
A3050FF0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
50
22
-
-
22
-
22
-
34
34
17
17
-
18
75
1/2''
15
55
70
17
M16x1.5
-
-
-
M16x1.5
-
-
-
M12x1.75
52.3
7
26
68
210
158
5.90
A3050HH0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
50
28
-
-
28
-
28
-
42
42
22
22
-
18
75
1/2''
15
55
70
17
M20x1.5
-
-
-
M20x1.5
-
-
-
M12x1.75
52.3
7
26
68
210
158
6.00
A3050LL0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
50
36
-
-
36
-
36
-
50
50
30
30
-
18
75
1/2''
15
55
70
17
M27x2
-
-
-
M27x2
-
-
-
M12x1.75
52.3
10
26
68
210
158
6.10
A3063HH0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
63
28
-
-
28
-
28
-
42
42
22
22
-
18
90
1/2''
15
55
70
17
M20x1.5
-
-
-
M20x1.5
-
-
-
M12x1.75
64.3
7
33
71
226
160
8.50
A3063LL0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
63
36
-
-
36
-
36
-
50
50
30
30
-
18
90
1/2''
15
55
70
17
M27x2
-
-
-
M27x2
-
-
-
M12x1.75
64.3
10
33
71
226
160
8.60
A3063MM0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
63
45
-
-
45
-
45
-
60
60
36
36
-
18
90
1/2''
15
55
70
17
M33x2
-
-
-
M33x2
-
-
-
M12x1.75
64.3
14
33
71
226
160
8.70
A3080LL0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
80
36
-
-
36
-
36
-
50
50
30
30
-
24
114
3/4''
20
65
85
22
M27x2
-
-
-
M27x2
-
-
-
M16x2
82.7
5
31
77
254
192
16.00
A3080MM0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
80
45
-
-
45
-
45
-
60
60
36
36
-
24
114
3/4''
20
65
85
22
M33x2
-
-
-
M33x2
-
-
-
M16x2
82.7
9
31
77
254
192
16.20
A3080PP0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
80
56
-
-
56
-
56
-
72
72
50
50
-
24
114
3/4''
20
65
85
22
M42x2
-
-
-
M42x2
-
-
-
M16x2
82.7
9
31
77
254
192
16.30
A3100MM0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
100
45
-
-
45
-
45
-
60
60
36
36
-
24
126
3/4''
22
69
91
22
M33x2
-
-
-
M33x2
-
-
-
M16x2
96.9
7
35
82
274
204
22.00
A3100PP0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
100
56
-
-
56
-
56
-
72
72
50
50
-
24
126
3/4''
22
69
91
22
M42x2
-
-
-
M42x2
-
-
-
M16x2
96.9
7
35
82
274
204
22.50
A3100RR0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
100
70
-
-
63
-
63
-
88
88
60
60
-
24
126
3/4''
22
69
91
22
M48x2
-
-
-
M48x2
-
-
-
M16x2
96.9
10
35
82
274
204
23.00
A3125PP0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
125
56
-
-
56
-
56
-
72
72
50
50
-
27
164
1''
22
78
100
28
M42x2
-
-
-
M42x2
-
-
-
M22x2.5
125.9
6
35
86
312
242
41.50
A3125RR0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
125
70
-
-
63
-
63
-
88
88
60
60
-
27
164
1''
22
78
100
28
M48x2
-
-
-
M48x2
-
-
-
M22x2.5
125.9
10
35
86
312
242
42.50
A3125TT0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
125
90
-
-
85
-
85
-
108
108
75
75
-
27
164
1''
22
78
100
28
M64x3
-
-
-
M64x3
-
-
-
M22x2.5
125.9
10
35
86
312
242
44.00
A3160RR0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
160
70
-
-
63
-
63
-
88
88
60
60
-
32
198
1''
25
86
111
34
M48x2
-
-
-
M48x2
-
-
-
M27x3
154.9
7
32
86
325
261
69.00
A3160TT0001SMX5-DV/P11K00
To ISO 6020/2 standards
MX5-DV
160
90
-
-
85
-
85
-
108
108
80
80
-
32
198
1''
25
86
111
34
M64x3
-
-
-
M64x3
-
-
-
M27x3
154.9
7
32
86
325
261
70.00
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IM Series - Heavy Duty Metric Mill Type
Danfoss Hydraulics
23.08.2023
HG Series - Hydraulic Cylinders - Heavy-Duty Large Bore Tie Rod Type
Danfoss Hydraulics
23.08.2023
ACDGK/GK
A4Hydrauliek / Mures Hydraulici
31.08.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求