您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ball Valve Type 21 Air to open/Air to close, Spigot End - Pneumatic actuated Type AR
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Ball valves
Ball Valve Type 21/21α, Pneumatic actuated Type AR
Powered by
CAD模型選擇
{asahi/au_valve/air_ball_valves/pne_bv_type_21_21a_ar/bv21_ar_aoc_spigot_asmtab.prj},{NB=A2ALGUEPD032 (AO)},{STD=DIN},{AC=AO},{NDMM=32},{NDINCH=11/4},{L=174},{H=178.0},{A=194},{A2=35.0},{A3=49},{A30=59},{DIST=12.0},{DIST2=8.0},{OPIS=DIN},{PPATH=../../ball_val_typ_21_pa/parts_ar/bv21_ar_aoc_spigot_asmtpl.prj},{ORDEROPEN=A2ALGUEPD032},{ORDERCLOSE=A2ALSUEPD032},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
ⁿ/ₐ
NDMM
Nominal diameter
[mm]
NDINCH
Nominal diameter
[Inch]
L
[mm]
H
[mm]
A
[mm]
A2
[mm]
A3
[mm]
A30
[mm]
A2ALGUEPD015
A2ALGUEPD015
DIN
15
1/2
124
131.0
154
28.0
38
46
A2ALGUEPD020
A2ALGUEPD020
DIN
20
3/4
144
137.5
154
28.0
38
46
A2ALGUEPD025
A2ALGUEPD025
DIN
25
1
154
144.5
154
28.0
38
46
A2ALGUEPD032
A2ALGUEPD032
DIN
32
11/4
174
178.0
194
35.0
49
59
A2ALGUEPD040
A2ALGUEPD040
DIN
40
11/2
194
208.5
254
42.5
57
67
A2ALGUEPD050
A2ALGUEPD050
DIN
50
2
224
220.0
254
42.5
57
67
A21LGUEPD065
A21LGUEPD065
DIN
65
21/2
285
238.0
438
58.5
59
69
A21LGUEPD080
A21LGUEPD080
DIN
80
3
299
247.0
438
58.5
59
69
A21LGUEPD100
A21LGUEPD100
DIN
100
4
358
349.0
569
82.0
82
92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求