您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202013 - CONNECTOR MALE BSP - METRIC DIN 3852
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202013.prj},{NB=A202013-2120},{CODE=A202013-2120},{FILENAME=A202013-2120_00},{A=37},{CH=27},{B=14},{F=G1/2-14 A GAS},{D=15},{F1=M20x1,5-6g}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
CH
Hexagonal key
[mm]
B
[mm]
F
Thread
ⁿ/ₐ
D
[mm]
F1
Thread
ⁿ/ₐ
A202013-1012
A202013-1012
25
17
8
G1/8-28 A GAS
11
M12x1,5-6g
A202013-1312
A202013-1312
28
19
11
G1/4-19 A GAS
11
M12x1,5-6g
A202013-1314
A202013-1314
29
19
11
G1/4-19 A GAS
11
M14x1,5-6g
A202013-1316
A202013-1316
30
22
11
G1/4-19 A GAS
11
M16x1,5-6g
A202013-1318
A202013-1318
31
24
11
G1/4-19 A GAS
13
M18x1,5-6g
A202013-1714
A202013-1714
31
22
12
G3/8-19 A GAS
11
M14x1,5-6g
A202013-1716
A202013-1716
31
22
12
G3/8-19 A GAS
13
M14x1,5-6g
A202013-1718
A202013-1718
33
24
12
G3/8-19 A GAS
13
M18x1,5-6g
A202013-1722
A202013-1722
36
27
12
G3/8-19 A GAS
15
M22x1,5-6g
A202013-2116
A202013-2116
36
27
14
G1/2-14 A GAS
13
M16x1,5-6g
A202013-2118
A202013-2118
36
27
14
G1/2-14 A GAS
13
M18x1,5-6g
A202013-2120
A202013-2120
37
27
14
G1/2-14 A GAS
15
M20x1,5-6g
A202013-2122
A202013-2122
38
27
14
G1/2-14 A GAS
15
M22x1,5-6g
A202013-2622
A202013-2622
39
32
16
G3/4-14 A GAS
15
M22x1,5-6g
A202013-2626
A202013-2626
41
32
16
G3/4-14 A GAS
17
M26x1,5-6g
A202013-2630
A202013-2630
42
36
16
G3/4-14 A GAS
17
M30x1,5-6g
A202013-3326
A202013-3326
46
41
19
G1"-11 A GAS
17
M26x1,5-6g
A202013-4242
A202013-4242
52
50
20
G1"1/4-11 A GAS
19
M42x2-6g
SA202013-1010
SA202013-1010
24
14
8
G1/8-28 A GAS
10
M10x1-6g
SA202013-1310
SA202013-1310
27
19
11
G1/4-19 A GAS
10
M10x1-6g
SA202013-2114
SA202013-2114
32
27
14
G1/2-14 A GAS
11
M14x1,5-6g
SA202013-2145
SA202013-2145
45
50
14
G1/2-14 A GAS
14
M45x1,5-6g
SA202013-2318
SA202013-2318
37
27
16
G5/8-14 A GAS
13
M18x1,5-6g
SA202013-2618
SA202013-2618
37
32
16
G3/4-14 A GAS
13
M18x1,5-6g
SA202013-3333
SA202013-3333
46
41
19
G1"-11 A GAS
18
M33x2-6g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求