WEJ03-11 - Standard type, vertical vacuum port nozzle suction cup, installation thread connection, external thread / internal thread nozzle type, without buffer type
Yiheda 3D Electronic Gallery
yhd_fa
D7-Vacuum sucker
Powered by
CAD모델 선택
{yiheda/yhd_fa/d7/wej03_11_asmtab.prj},{NB=WEJ03-d50-WEM11-A6},{CODE=WEJ03},{TYPE=bu dai huan},{IC=an zhuan},{OM=wai luo wen},{CHT=1},{DD=50},{CT=1},{ET=A6(M6*1)},{ETPOOL='A6(M6*1)','A8(M8*1)'},{IT=-},{ITPOOL='-'},{PPATH=wej03_11/assem/wej03_11_asmtpl.prj},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
CODE
Code
[mm]
TYPE
Types of
[mm]
IC
Installation connection
[mm]
OM
Takeover method
[mm]
DD
Disk diameter (d)
ⁿ/ₐ
WEJ03-d2-WEM11-A5
WEJ03
Without buffer
Threaded connection
External thread
2
WEJ03-d4-WEM11-A5
WEJ03
Without buffer
Threaded connection
External thread
4
WEJ03-d6-WEM11-A5
WEJ03
Without buffer
Threaded connection
External thread
6
WEJ03-d8-WEM11-A5
WEJ03
Without buffer
Threaded connection
External thread
8
WEJ03-d10-WEM11-A5
WEJ03
Without buffer
Threaded connection
External thread
10
WEJ03-d13-WEM11-A5
WEJ03
Without buffer
Threaded connection
External thread
13
WEJ03-d16-WEM11-A5
WEJ03
Without buffer
Threaded connection
External thread
16
WEJ03-d20-WEM11-A6
WEJ03
Without buffer
Threaded connection
External thread
20
WEJ03-d25-WEM11-A6
WEJ03
Without buffer
Threaded connection
External thread
25
WEJ03-d32-WEM11-A6
WEJ03
Without buffer
Threaded connection
External thread
32
WEJ03-d40-WEM11-A6
WEJ03
Without buffer
Threaded connection
External thread
40
WEJ03-d50-WEM11-A6
WEJ03
Without buffer
Threaded connection
External thread
50
WEJ11-d2-WEM11-B4
WEJ11
Without buffer
Threaded connection
internal thread
2
WEJ11-d4-WEM11-B4
WEJ11
Without buffer
Threaded connection
internal thread
4
WEJ11-d6-WEM11-B4
WEJ11
Without buffer
Threaded connection
internal thread
6
WEJ11-d8-WEM11-B4
WEJ11
Without buffer
Threaded connection
internal thread
8
WEJ11-d10-WEM11-B5
WEJ11
Without buffer
Threaded connection
internal thread
10
WEJ11-d13-WEM11-B5
WEJ11
Without buffer
Threaded connection
internal thread
13
WEJ11-d16-WEM11-B5
WEJ11
Without buffer
Threaded connection
internal thread
16
WEJ11-d20-WEM11-B5
WEJ11
Without buffer
Threaded connection
internal thread
20
WEJ11-d25-WEM11-B5
WEJ11
Without buffer
Threaded connection
internal thread
25
WEJ11-d32-WEM11-B5
WEJ11
Without buffer
Threaded connection
internal thread
32
WEJ11-d40-WEM11-B6
WEJ11
Without buffer
Threaded connection
internal thread
40
WEJ11-d50-WEM11-B6
WEJ11
Without buffer
Threaded connection
internal thread
50
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청