您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
EVSF - Stop ends flame-retardant, EVSF, metric
WISKA
Polyamide accessories
Powered by
CAD模型選擇
{wiska/kunststoff_zubehoer/evsf.prj},{NB=EVSF 25 RAL 7035 10064669},{CNSORDERNO=10064669},{TL=11.5},{L=8.0},{E1=30.0},{WEIGHT=0.004},{DNDM=25.000},{L100=1.750},{R100=65.160},{TYP=EVSF 25},{RAL=RAL 7035},{D=M25x1.5},{CNSMAT=PA UL94-V0},{SGE=IP56},{ETEMP=-40°C to 100°C},{CNSQUANTITY=100},{CERTIFICATION=RoHS},{INFO=HTML},{BAA997=8},{AAS481=metrisch},{BAB664=Polyamid (PA)},{BAD656=Ja},{BAA351=lichtgrau},{AAS484=Nein},{AAC108=IP56},{W=0.004},{TC=EVSF 25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10064669/evsf-25.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10064669/evsf-25.html},{AAS460=M25},{BAA038=-40},{BAA039=100},{AAO677=Wiska},{MANUFACTURER_URL=https://www.wiska.com/}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
RAL
RAL Colour
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
ⁿ/ₐ
L
Screw-in thread length
[mm]
E1
Width across corners
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA EVSF 12 RAL 7035 10...
10064666
EVSF 12
RAL 7035
M12x1.5
8.0
6.0
15.0
PA UL94-V0
IP56
-40°C to 100°C
100
0.001
WISKA EVSF 16 RAL 7035 10...
10064667
EVSF 16
RAL 7035
M16x1.5
9.0
6.0
20.0
PA UL94-V0
IP56
-40°C to 100°C
100
0.001
WISKA EVSF 20 RAL 7035 10...
10064668
EVSF 20
RAL 7035
M20x1.5
9.5
6.0
24.0
PA UL94-V0
IP56
-40°C to 100°C
100
0.003
WISKA EVSF 25 RAL 7035 10...
10064669
EVSF 25
RAL 7035
M25x1.5
11.5
8.0
30.0
PA UL94-V0
IP56
-40°C to 100°C
100
0.004
WISKA EVSF 32 RAL 7035 10...
10064670
EVSF 32
RAL 7035
M32x1.5
12.0
8.0
37.0
PA UL94-V0
IP56
-40°C to 100°C
100
0.006
WISKA EVSF 40 RAL 7035 10...
10064671
EVSF 40
RAL 7035
M40x1.5
13.0
8.0
46.0
PA UL94-V0
IP56
-40°C to 100°C
50
0.010
WISKA EVSF 50 RAL 7035 10...
10064672
EVSF 50
RAL 7035
M50x1.5
15.0
10.0
56.0
PA UL94-V0
IP56
-40°C to 100°C
50
0.014
WISKA EVSF 63 RAL 7035 10...
10064673
EVSF 63
RAL 7035
M63x1.5
17.0
12.0
70.3
PA UL94-V0
IP56
-40°C to 100°C
25
0.023
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求