目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRC/NL FR - Solid polyamide 6 wheels, swivel bracket with stem type "NL" with brake
Tellurerota
Industrial - Medium duty
68 - POLYAMIDE 6 SOLID WHEELS CHARGED WITH GLASS FIBER
Solid polyamide 6 wheels, standard duty brackets (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_medium_duty/serie68/68nl/src_fr_nl_asmtab.prj},{NB=687103},{BR=4},{COD=687103},{WT=CB},{D=125},{F=38},{H=156},{G=73},{T=22},{FS=47},{E=37},{O=120},{LC=220},{DD=15},{L1=60},{L=45},{VER=1},{TG=0},{W=1.99},{DFA=8},{INFO=Technical description},{PPATH=srfp_nl_asmtpl.prj},{TG1=0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
G
Plate diameter
[mm]
T
Stem diameter
[mm]
FS
F Stem length
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
687102
687102
CB
100
30
128
73
22
47
35
120
200
1.80
687103
687103
CB
125
38
156
73
22
47
37
120
220
1.99
687104
687104
CB
150
45
188
102
26
56
56
156
300
2.86
687106
687106
CB
200
50
236
102
26
56
56
156
300
3.24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求