Chilled Water Clamp LKS - Chilled Water Clamp LKS
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/kaelteschelle_lks_hmt_asmtab.prj},{NB=114745 (LODLEVEL=400)},{IDNR=},{TYP=LKS 19-44},{LODLEVEL=400},{D=44.5},{B=134.0},{S=21.5},{GEW=M8/M10},{PRA=1},{G=0.20},{VERP=24},{ARTNR=114745},{V=1},{ART2=173306},{RUB=2},{DIF=0.250},{NU=0.000},{PPATH=kaelteschelle_lks/kaelteschelle_lks_thm_asmtpl.prj},{CNSSORT=999}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
D
Pipe
[mm]
B
Width B
[mm]
S
Insulation thickness
[mm]
GEW
Thread connection
ⁿ/ₐ
G
Weight
[kg]
VERP
Packing
[Stück]
ARTNR
Part No.
ⁿ/ₐ
CNSSORT
Sorting key
ⁿ/ₐ
804043
LKS 13-10
10.0
68.5
13.0
M8/M10
0.06
48
804043
999
804044
LKS 13-12
12.0
76.0
13.0
M8/M10
0.06
48
804044
999
114693
LKS 13-15
15.0
76.0
13.0
M8/M10
0.07
48
114693
999
114694
LKS 13-16
16.0
76.0
13.0
M8/M10
0.07
48
114694
999
114695
LKS 13-18
18.0
76.0
13.0
M8/M10
0.07
48
114695
999
114696
LKS 13-20
20.0
76.0
13.0
M8/M10
0.08
36
114696
999
114697
LKS 13-22
22.0
91.5
13.0
M8/M10
0.08
36
114697
999
114698
LKS 13-25
25.0
91.5
13.0
M8/M10
0.08
30
114698
999
114699
LKS 13-26
26.0
91.5
13.0
M8/M10
0.08
30
114699
999
114700
LKS 13-28
28.0
99.0
13.5
M8/M10
0.09
30
114700
999
114701
LKS 13-30
30.0
99.0
13.5
M8/M10
0.09
30
114701
999
114702
LKS 13-32
32.0
99.0
13.5
M8/M10
0.09
30
114702
999
114703
LKS 13-35
35.0
105.0
13.5
M8/M10
0.09
30
114703
999
114704
LKS 13-38
38.0
105.0
14.0
M8/M10
0.10
30
114704
999
114706
LKS 13-40
40.0
112.0
14.0
M8/M10
0.10
30
114706
999
114707
LKS 13-42
42.0
112.0
14.0
M8/M10
0.10
24
114707
999
114708
LKS 13-44
44.5
112.0
14.0
M8/M10
0.17
24
114708
999
114709
LKS 13-48
48.3
125.0
14.0
M8/M10
0.17
24
114709
999
114710
LKS 13-50
50.0
134.0
14.0
M8/M10
0.18
24
114710
999
114711
LKS 13-54
54.0
134.0
14.0
M8/M10
0.19
24
114711
999
114712
LKS 13-57
57.0
134.0
15.0
M8/M10
0.19
24
114712
999
114713
LKS 13-60
60.3
141.0
15.0
M8/M10
0.20
24
114713
999
114715
LKS 13-64
64.0
141.0
15.0
M8/M10
0.20
18
114715
999
114716
LKS 13-70
70.0
146.5
15.0
M8/M10
0.21
18
114716
999
114717
LKS 13-76
76.1
151.0
15.0
M8/M10
0.22
18
114717
999
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求