您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
M 200 - Mini cylinders
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
M ISO11901-1,VDI3003
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/m/m_200_tab.prj},{NB=M200-025-A-GR--(0)},{CODE=M200-025-A-GR},{CODENIT=CSR25-25.2-50},{CU=25.0},{L=92.0},{LMIN=67.0},{RC=1},{D1=200},{D=25},{P=45},{PMIN=10},{CX=0},{FIS=-},{F0=50},{F1I=1,36xF0},{F1P=1,60xF0},{V=0.000},{S=1.13},{OP=0.000},{W=0.157},{FX='-','-','FC25B','FC 25B'},{FXNIT='-','-','FC25B','05529/C'},{PRA=5.000},{OSM=0},{PPATH=m_tpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
D
Diameter
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Nominal initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytrophic end force
[daN]
S
Surface
[cm^2]
W
Weight
[Kg]
M200-007-A-BK
M200-007-A-BK
7.0
56.0
49.0
1
25
10-180
10
200
1,20xF0
1,35xF0
1.13
0.124
M200-010-A-BK
M200-010-A-BK
10.0
62.0
52.0
1
25
10-180
10
200
1,24xF0
1,42xF0
1.13
0.128
M200-013-A-BK
M200-013-A-BK
12.7
67.4
54.7
1
25
10-180
10
200
1,27xF0
1,47xF0
1.13
0.133
M200-015-A-BK
M200-015-A-BK
15.0
72.0
57.0
1
25
10-180
10
200
1,30xF0
1,50xF0
1.13
0.137
M200-016-A-BK
M200-016-A-BK
16.0
74.0
58.0
1
25
10-180
10
200
1,30xF0
1,50xF0
1.13
0.137
M200-025-A-BK
M200-025-A-BK
25.0
92.0
67.0
1
25
10-180
10
200
1,36xF0
1,60xF0
1.13
0.157
M200-038-A-BK
M200-038-A-BK
38.1
118.2
80.1
1
25
10-180
10
200
1,40xF0
1,67xF0
1.13
0.182
M200-050-A-BK
M200-050-A-BK
50.0
142.0
92.0
1
25
10-180
10
200
1,42xF0
1,71xF0
1.13
0.203
M200-063-A-BK
M200-063-A-BK
63.5
172.0
108.5
1
25
10-180
10
200
1,42xF0
1,70xF0
1.13
0.229
M200-080-A-BK
M200-080-A-BK
80.0
205.0
125.0
1
25
10-180
10
200
1,43xF0
1,73xF0
1.13
0.257
M200-100-A-BK
M200-100-A-BK
100.0
245.0
145.0
1
25
10-180
10
200
1,45xF0
1,75xF0
1.13
0.297
M200-125-A-BK
M200-125-A-BK
125.0
295.0
170.0
1
25
10-180
10
200
1,46xF0
1,78xF0
1.13
0.344
M200-007-A-OR
M200-007-A-OR
7.0
56.0
49.0
1
25
15
10
17
1,20xF0
1,35xF0
1.13
0.124
M200-010-A-OR
M200-010-A-OR
10.0
62.0
52.0
1
25
15
10
17
1,24xF0
1,42xF0
1.13
0.128
M200-013-A-OR
M200-013-A-OR
12.7
67.4
54.7
1
25
15
10
17
1,27xF0
1,47xF0
1.13
0.133
M200-015-A-OR
M200-015-A-OR
15.0
72.0
57.0
1
25
15
10
17
1,30xF0
1,50xF0
1.13
0.137
M200-016-A-OR
M200-016-A-OR
16.0
74.0
58.0
1
25
15
10
17
1,30xF0
1,50xF0
1.13
0.137
M200-025-A-OR
M200-025-A-OR
25.0
92.0
67.0
1
25
15
10
17
1,36xF0
1,60xF0
1.13
0.157
M200-038-A-OR
M200-038-A-OR
38.1
118.2
80.1
1
25
15
10
17
1,40xF0
1,67xF0
1.13
0.182
M200-050-A-OR
M200-050-A-OR
50.0
142.0
92.0
1
25
15
10
17
1,42xF0
1,71xF0
1.13
0.203
M200-063-A-OR
M200-063-A-OR
63.5
172.0
108.5
1
25
15
10
17
1,42xF0
1,70xF0
1.13
0.229
M200-080-A-OR
M200-080-A-OR
80.0
205.0
125.0
1
25
15
10
17
1,43xF0
1,73xF0
1.13
0.257
M200-100-A-OR
M200-100-A-OR
100.0
245.0
145.0
1
25
15
10
17
1,45xF0
1,75xF0
1.13
0.297
M200-125-A-OR
M200-125-A-OR
125.0
295.0
170.0
1
25
15
10
17
1,46xF0
1,78xF0
1.13
0.344
M200-007-A-PR
M200-007-A-PR
7.0
56.0
49.0
1
25
25
10
28
1,20xF0
1,35xF0
1.13
0.124
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求