품질보증 정보
카탈로그: RAMPA
생성됨: 16.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Cross dowels type Q
RAMPA
RAMPA®-Cap-nuts and Cross-dowels
Powered by
CAD모델 선택
{rampa/dowel_nuts_cross_dowels/cross_dowels_type_q_020.prj},{NB=020616001_100},{ART=020616001},{L=16.0},{D=10},{D1H=6},{D3=6.6},{N=1.6},{T=1.6},{A=6.0},{CODE1=1},{CODE2=3},{DESC=RAMPA-QUERGEWINDEBOLZEN TYP Q 10 X 16 M6-6, STAHL VERZINKT},{LONGTEXT=RAMPA-Quergewindebolzen Typ Q mit Schlitz für eine hohe Belastbarkeit z.B. von Zargen- und Eckverbindungen. Erlaubt die Übertragung von großen Kräften über eine große Oberfläche im Werkstoff.},{D1=M6},{VH1=10},{V=10},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{PCKH1=[100,500,2500]},{GEW=0.007532},{TARIC=73181900},{DIN=},{MATCOMPL1=../pool/1_rohs.png},{MATCOMPL2=../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6a},{PCK=100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
L
Length
[mm]
D
Outside-Ø
[mm]
D1
Internal thread
ⁿ/ₐ
A
Bore distance
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
020412001
020412001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
12.0
8
M4
6.0
8
Steel zinc plated (blue p...
0.003545
73181900
020412001010
020416001
020416001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
16.0
8
M4
8.0
8
Steel zinc plated (blue p...
0.005176
73181900
0204160010100
020420001
020420001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
20.0
8
M4
10.0
8
Steel zinc plated (blue p...
0.006758
73181900
0204200010100
020502001
020502001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
12.0
8
M5
6.0
8
Steel zinc plated (blue p...
0.003189
73181900
020502001010
020520001
020520001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
20.0
8
M5
10.0
8
Steel zinc plated (blue p...
0.006437
73181900
0205200010100
020612001
020612001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
12.0
10
M6
6.0
10
Steel zinc plated (blue p...
0.005042
73181900
0206120010100
02061203
02061203
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
12.0
10
M6
6.0
10
Stainless steel 1.4305
0.004994
73181535
020612030100
020652001
020652001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
12.0
12
M6
5.0
12
Steel zinc plated (blue p...
0.007813
73181900
0206520010100
020107001
020107001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
12.5
10
M6
5.0
10
Steel zinc plated (blue p...
0.00541
73181900
0201070010100
020109001
020109001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
14.0
10
M6
5.0
10
Steel zinc plated (blue p...
0.006261
73181900
0201090010100
020614001
020614001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
14.0
10
M6
6.0
10
Steel zinc plated (blue p...
0.0063
73181900
0206140010100
020110001
020110001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
14.0
10
M6
7.0
10
Steel zinc plated (blue p...
0.00616
73181900
0201100010100
020615001
020615001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
15.0
10
M6
6.0
10
Steel zinc plated (blue p...
0.007
73181900
0206150010100
020111001
020111001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
15.0
10
M6
7.5
10
Steel zinc plated (blue p...
0.006906
73181900
0201110010100
020616001
020616001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
16.0
10
M6
6.0
10
Steel zinc plated (blue p...
0.007532
73181900
0206160010100
020112001
020112001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
16.0
10
M6
8.0
10
Steel zinc plated (blue p...
0.007477
73181900
0201120010100
020166001
020166001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
16.0
12
M6
8.0
12
Steel zinc plated (blue p...
0.011035
73181900
0201660010100
020618001
020618001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
18.0
10
M6
6.0
10
Steel zinc plated (blue p...
0.0085846
73181900
0206180010100
020620001
020620001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
20.0
10
M6
10.0
10
Steel zinc plated (blue p...
0.00996
73181900
020620001010
020115001
020115001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
22.0
10
M6
11.0
10
Steel zinc plated (blue p...
0.01124
73181900
0201150010100
020625001
020625001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
25.0
10
M6
12.5
10
Steel zinc plated (blue p...
0.012963
73181900
020625001010
020631001
020631001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
30.0
10
M6
10.0
10
Steel zinc plated (blue p...
0.015959
73181900
0206310010100
020630001
020630001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
30.0
10
M6
15.0
10
Steel zinc plated (blue p...
0.015972
73181900
0206300010100
020816001
020816001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
16.0
12
M8
8.0
12
Steel zinc plated (blue p...
0.009175
73181900
0208160010100
020870001
020870001
RAMPA®-CROSS DOWELS TYPE ...
RAMPA® cross dowels type ...
20.0
12
M8
8.0
12
Steel zinc plated (blue p...
0.01309
73181900
0208700010100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청