您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
Cylinder Series R032-063 ZYL - 32-63 mm
PARKER AUTOMATION DIVISION EUROPE
Actuators
Round cylinder
Cylinder series R 32-63mm - according to ISO 6432 and CETOP RP52P
Powered by
CAD模型選擇
{parker_origa/aktorik/rundzylinder/rund_32-100/rz2_asm.prj},{NB=HO-PA46445-0000 R5040/0000 Zylinder R5000 mit Magnet mit einst. Daempfung (HUB=0 POS=0 SX=1 SX1=0000021.50.94) Baugruppe},{ZYL=40.000},{A1=35.000},{BG=38.000},{BK=36.160},{C=34.000},{DG=12.000},{DK=9.819},{E=24.000},{F=16.000},{GG=13.157},{GK=12.301},{H=99.500},{H1=144.500},{J=12.000},{KG=10.000},{KK=8.773},{L1=181.500},{L2=156.500},{M=11.000},{N=24.000},{O=12.000},{P=42.000},{R=30.000},{S=43.000},{SW=14.000},{SW1=19.000},{M1=6.000},{D2=54.000},{B2=7.000},{GE=0.940},{B=M 38 x 1,5},{D=M 12},{G=G 1/4},{K=M 10 x 1},{NENN3=46445},{NENN4=46446},{NENN5=59140},{TYPE3=5040},{FORM=3},{STROKE=0},{POS=0},{SX=1},{SX1=0},{CONNECT1=0},{CONNECT2=0},{CONNECT3=0},{CONNECT4=0},{WEIGHT=0.94},{A2=21.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ZYL
Cylinder diameter
ⁿ/ₐ
A1
[mm]
B
Thread at front/rear covers
ⁿ/ₐ
C
[mm]
D
Piston rod thread
ⁿ/ₐ
E
[mm]
F
Piston rod diameter
[mm]
G
Air connection
ⁿ/ₐ
H
Length + stroke
[mm]
H1
Length + stroke
[mm]
J
[mm]
K
Mounting thread
ⁿ/ₐ
L1
R-Total length + stroke
[mm]
L2
RK-Total length + stroke
[mm]
M
[mm]
N
[mm]
O
[mm]
P
[mm]
R
Tolerance h12
[mm]
S
Cylinder barrel diameter
[mm]
SW
Width across flats piston rod
[mm]
SW1
Width across flats piston rod nut
[mm]
PO-PA46443-0000 R5032/000...
32.000
30.000
M 30 x 1,5
28.000
M 10
20.000
12.000
G 1/8
90.500
128.500
11.000
M 8 x 1
160.500
138.500
9.500
21.000
10.000
33.000
25.000
35.000
10.000
17.000
PO-PA46445-0000 R5040/000...
40.000
35.000
M 38 x 1,5
34.000
M 12
24.000
16.000
G 1/4
99.500
144.500
12.000
M 10 x 1
181.500
156.500
11.000
24.000
12.000
42.000
30.000
43.000
14.000
19.000
PO-PA46447-0000 R5050/000...
50.000
38.000
M 45 x 1,5
44.000
M 16
32.000
20.000
G 1/4
109.500
159.500
13.000
M 12 x 1,5
205.500
179.500
11.000
27.000
14.000
52.000
35.000
54.000
17.000
24.000
PO-PA46449-0000 R5063/000...
63.000
38.000
M 45 x 1,5
45.000
M 16
32.000
20.000
G 3/8
116.500
167.500
13.500
M 14 x 1,5
215.500
186.500
12.500
28.000
16.000
62.000
35.000
67.000
17.000
24.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求