您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
BS - Bonded seal | SAE 3000/ISO 6162-1 | SAE 6000/ISO 6162-2
Parker
Parflange® F37
3000 PSI
Components
Powered by
CAD模型選擇
{parker/parflange_f37/3000psi/components/bs_verbunddichtung.prj},{NB=BS - Verbunddichtung BS48SNX},{ERMETO=BS48SNX},{INFO=PDF Link},{WERKSTOFF=Stahl},{BAU=3},{L=3.4},{D1=76.1},{D=90.2},{D2=79.380},{L1=0.250},{LOGO=1},{ZOOM=0.351},{ZFACTOR=0.562},{WEIGHT=0.04080},{ERMETO2=BS48SNX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Material selection
ⁿ/ₐ
BAU
Size
[Inch]
WEIGHT
Weight
[kg]
BS - Bonded seal BS08SNX
BS08SNX
Steel
1/2
0.00270
BS - Bonded seal BS12SNX
BS12SNX
Steel
3/4
0.00670
BS - Bonded seal BS16SNX
BS16SNX
Steel
1
0.00640
BS - Bonded seal BS20SNX
BS20SNX
Steel
1 1/4
0.01000
BS - Bonded seal BS24SNX
BS24SNX
Steel
1 1/2
0.01430
BS - Bonded seal BS32SNX
BS32SNX
Steel
2
0.02100
BS - Bonded seal BS40SNX
BS40SNX
Steel
2 1/2
0.02340
BS - Bonded seal BS48SNX
BS48SNX
Steel
3
0.04080
BS - Bonded seal BS08SSNX
BS08SSNX
Stainless Steel
1/2
0.00280
BS - Bonded seal BS12SSNX
BS12SSNX
Stainless Steel
3/4
0.00700
BS - Bonded seal BS16SSNX
BS16SSNX
Stainless Steel
1
0.00630
BS - Bonded seal BS20SSNX
BS20SSNX
Stainless Steel
1 1/4
0.01070
BS - Bonded seal BS24SSNX
BS24SSNX
Stainless Steel
1 1/2
0.01420
BS - Bonded seal BS32SSNX
BS32SSNX
Stainless Steel
2
0.02330
BS - Bonded seal BS40SSNX
BS40SSNX
Stainless Steel
2 1/2
0.02460
BS - Bonded seal BS48SSNX
BS48SSNX
Stainless Steel
3
0.04100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求